您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
VKA EO-3 - Blanking plug for cones
Parker
EO-3®
Plug
Powered by
CAD模型選擇
{parker/eo3/11verschluss/vka_verschlusskegel.prj},{NB=EO-3 Verschlusskegel VKA18P3CFX},{IDNR=},{ZFACTOR=0.4},{ZOOM=0.4},{ERMETO=VKA18P3CFX},{INFO=PDF Link},{WERKSTOFF=Stahl},{PN=420},{D=18},{D1=18},{L1=20.0},{WEIGHT=0.03230},{DA=22.0},{ERMETO2=VKA18P3CFX}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
L1
Length
[mm]
WEIGHT
Weight
[kg]
EO-3 Blanking plug for co...
VKA06P3CFX
Stahl
420
6
13.5
0.00290
EO-3 Blanking plug for co...
VKA08P3CFX
Stahl
420
8
14.5
0.00540
EO-3 Blanking plug for co...
VKA10P3CFX
Stahl
420
10
16.0
0.00880
EO-3 Blanking plug for co...
VKA12P3CFX
Stahl
420
12
16.5
0.01240
EO-3 Blanking plug for co...
VKA15P3CFX
Stahl
420
15
18.0
0.02110
EO-3 Blanking plug for co...
VKA16P3CFX
Stahl
420
16
20.0
0.02560
EO-3 Blanking plug for co...
VKA18P3CFX
Stahl
420
18
20.0
0.03230
EO-3 Blanking plug for co...
VKA20P3CFX
Stahl
420
20
23.0
0.04600
EO-3 Blanking plug for co...
VKA22P3CFX
Stahl
250
22
21.5
0.05120
EO-3 Blanking plug for co...
VKA25P3CFX
Stahl
420
25
25.0
0.07920
EO-3 Blanking plug for co...
VKA28P3CFX
Stahl
250
28
23.0
0.08170
EO-3 Blanking plug for co...
VKA30P3CFX
Stahl
420
30
28.0
0.11930
EO-3 Blanking plug for co...
VKA35P3CFX
Stahl
250
35
26.5
0.14530
EO-3 Blanking plug for co...
VKA38P3CFX
Stahl
420
38
31.0
0.20850
EO-3 Blanking plug for co...
VKA42P3CFX
Stahl
250
42
28.0
0.21500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求