Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
24100 - Miniature ball screw linear actuators ground, with flange nut
norelem
Systems and components for machine and plant construction
24000 Pillow block bearings Splined shafts, splined hubs Ball-type linear drives Bearing units Trapezoidal thread spindles, trapezoidal thread nuts
Ball-type linear drives
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_24000/kugelgewindetriebe/24100.prj},{NB=24100-1220250_00},{D=12},{STEIGUNG=2},{HUB=250},{B=24},{D1=20},{D2=37},{D3=4.5},{D4=8},{D6=10},{D7=14.0},{D8=7.6},{D9=8},{E=29},{L=380},{L1=28},{L2=5},{L3=325},{L4=310},{L5=45},{L6=15},{L7=10},{L8=5},{L9=10},{L10=5},{L11=7.9},{L12=0.9},{SW=12},{KUGEL=1.6},{TRAGD=1700},{TRAGS=3700},{DREHZAHL=3400},{GEW=0.4196},{EAN=4059495245447},{NDM=10.0},{ST=1.0},{LX1=282.000},{BEST=24100-1220250},{MATERIAL=Stahl},{D5=M 10x1},{ADTU=1 x 3},{STW=2°58},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84834080},{FILTER=NORELEM},{EOL=31.12.2099},{W=0},{LX=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
thread
ⁿ/ₐ
STEIGUNG
Pitch
ⁿ/ₐ
HUB
Stroke
[mm]
B
width
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
D5
thread
[mm]
D6
diameter
[mm]
D7
diameter
[mm]
D8
diameter
[mm]
D9
diameter
[mm]
E
Teilkreisdurchmesser
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
L8
Length
[mm]
L9
Length
[mm]
L10
Length
[mm]
L11
Length
[mm]
L12
Length
[mm]
SW
width across flats
[mm]
ADTU
Number of bearing rotation paths
ⁿ/ₐ
STW
Pitch angle
ⁿ/ₐ
KUGEL
ball diameter
[mm]
TRAGD
basic dynamic load rating
[N]
TRAGS
basic static load rating
[N]
DREHZAHL
revolution per minute max.
[U/min.]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
24100-0810050
24100-0810050
Stahl
8
1
50
18
14
27
3.4
6
M 8x1
8
11.5
5.7
6
21
148
16
4
102
90
37
10
9
4
8
4
6.8
0.8
10
1 x 3
2°13
0.8
700
1300
3200
0.0911
Yes
84834080
4059495245300
24100-0810100
24100-0810100
Stahl
8
1
100
18
14
27
3.4
6
M 8x1
8
11.5
5.7
6
21
198
16
4
152
140
37
10
9
4
8
4
6.8
0.8
10
1 x 3
2°13
0.8
700
1300
3200
0.1095
Yes
84834080
4059495245317
24100-0810150
24100-0810150
Stahl
8
1
150
18
14
27
3.4
6
M 8x1
8
11.5
5.7
6
21
248
16
4
202
190
37
10
9
4
8
4
6.8
0.8
10
1 x 3
2°13
0.8
700
1300
3200
0.1600
Yes
84834080
4059495245324
24100-0820050
24100-0820050
Stahl
8
2
50
20
16
29
3.4
6
M 8x1
8
11.5
5.7
6
23
148
26
4
102
90
37
10
9
4
8
4
6.8
0.8
10
1 x 3
4°23
1.6
1350
2250
4200
0.0935
Yes
84834080
4059495245331
24100-0820100
24100-0820100
Stahl
8
2
100
20
16
29
3.4
6
M 8x1
8
11.5
5.7
6
23
198
26
4
152
140
37
10
9
4
8
4
6.8
0.8
10
1 x 3
4°23
1.6
1350
2250
4200
0.1186
Yes
84834080
4059495245348
24100-0820150
24100-0820150
Stahl
8
2
150
20
16
29
3.4
6
M 8x1
8
11.5
5.7
6
23
248
26
4
202
190
37
10
9
4
8
4
6.8
0.8
10
1 x 3
4°23
1.6
1350
2250
4200
0.1604
Yes
84834080
4059495245355
24100-1020050
24100-1020050
Stahl
10
2
50
22
18
35
4.5
6
M 8x1
8
11.5
5.7
6
27
158
28
5
112
100
37
10
9
4
8
4
6.8
0.8
10
1 x 3
2°32
1.6
1500
2900
4000
0.1220
Yes
84834080
4059495245362
24100-1020100
24100-1020100
Stahl
10
2
100
22
18
35
4.5
6
M 8x1
8
11.5
5.7
6
27
208
28
5
162
150
37
10
9
4
8
4
6.8
0.8
10
1 x 3
2°32
1.6
1500
2900
4000
0.1683
Yes
84834080
4059495245379
24100-1020150
24100-1020150
Stahl
10
2
150
22
18
35
4.5
6
M 8x1
8
11.5
5.7
6
27
258
28
5
212
200
37
10
9
4
8
4
6.8
0.8
10
1 x 3
2°32
1.6
1500
2900
4000
0.2268
Yes
84834080
4059495245386
24100-1020200
24100-1020200
Stahl
10
2
200
22
18
35
4.5
6
M 8x1
8
11.5
5.7
6
27
308
28
5
262
250
37
10
9
4
8
4
6.8
0.8
10
1 x 3
2°32
1.6
1500
2900
4000
0.2564
Yes
84834080
4059495245393
24100-1220050
24100-1220050
Stahl
12
2
50
24
20
37
4.5
8
M 10x1
10
14.0
7.6
8
29
180
28
5
125
110
45
15
10
5
10
5
7.9
0.9
12
1 x 3
2°58
1.6
1700
3700
3400
0.2134
Yes
84834080
4059495245409
24100-1220100
24100-1220100
Stahl
12
2
100
24
20
37
4.5
8
M 10x1
10
14.0
7.6
8
29
230
28
5
175
160
45
15
10
5
10
5
7.9
0.9
12
1 x 3
2°58
1.6
1700
3700
3400
0.2208
Yes
84834080
4059495245416
24100-1220150
24100-1220150
Stahl
12
2
150
24
20
37
4.5
8
M 10x1
10
14.0
7.6
8
29
280
28
5
225
210
45
15
10
5
10
5
7.9
0.9
12
1 x 3
2°58
1.6
1700
3700
3400
0.3134
Yes
84834080
4059495245423
24100-1220200
24100-1220200
Stahl
12
2
200
24
20
37
4.5
8
M 10x1
10
14.0
7.6
8
29
330
28
5
275
260
45
15
10
5
10
5
7.9
0.9
12
1 x 3
2°58
1.6
1700
3700
3400
0.3551
Yes
84834080
4059495245430
24100-1220250
24100-1220250
Stahl
12
2
250
24
20
37
4.5
8
M 10x1
10
14.0
7.6
8
29
380
28
5
325
310
45
15
10
5
10
5
7.9
0.9
12
1 x 3
2°58
1.6
1700
3700
3400
0.4196
Yes
84834080
4059495245447
24100-10810050
24100-10810050
Edelstahl
8
1
50
18
14
27
3.4
6
M 8x1
8
11.5
5.7
6
21
148
16
4
102
90
37
10
9
4
8
4
6.8
0.8
10
1 x 3
2°13
0.8
700
1300
3200
0.0902
Yes
84834080
4059495436241
24100-10810100
24100-10810100
Edelstahl
8
1
100
18
14
27
3.4
6
M 8x1
8
11.5
5.7
6
21
198
16
4
152
140
37
10
9
4
8
4
6.8
0.8
10
1 x 3
2°13
0.8
700
1300
3200
0.1072
Yes
84834080
4059495436319
24100-10810150
24100-10810150
Edelstahl
8
1
150
18
14
27
3.4
6
M 8x1
8
11.5
5.7
6
21
248
16
4
202
190
37
10
9
4
8
4
6.8
0.8
10
1 x 3
2°13
0.8
700
1300
3200
0.1133
Yes
84834080
4059495436326
24100-10820050
24100-10820050
Edelstahl
8
2
50
20
16
29
3.4
6
M 8x1
8
11.5
5.7
6
23
148
26
4
102
90
37
10
9
4
8
4
6.8
0.8
10
1 x 3
4°23
1.6
1350
2250
4200
0.1020
Yes
84834080
4059495436333
24100-10820100
24100-10820100
Edelstahl
8
2
100
20
16
29
3.4
6
M 8x1
8
11.5
5.7
6
23
198
26
4
152
140
37
10
9
4
8
4
6.8
0.8
10
1 x 3
4°23
1.6
1350
2250
4200
0.2180
Yes
84834080
4059495436340
24100-10820150
24100-10820150
Edelstahl
8
2
150
20
16
29
3.4
6
M 8x1
8
11.5
5.7
6
23
248
26
4
202
190
37
10
9
4
8
4
6.8
0.8
10
1 x 3
4°23
1.6
1350
2250
4200
0.1704
Yes
84834080
4059495436357
24100-11020050
24100-11020050
Edelstahl
10
2
50
22
18
35
4.5
6
M 8x1
8
11.5
5.7
6
27
158
28
5
112
100
37
10
9
4
8
4
6.8
0.8
10
1 x 3
2°32
1.6
1500
2900
4000
0.1220
Yes
84834080
4059495436364
24100-11020100
24100-11020100
Edelstahl
10
2
100
22
18
35
4.5
6
M 8x1
8
11.5
5.7
6
27
208
28
5
162
150
37
10
9
4
8
4
6.8
0.8
10
1 x 3
2°32
1.6
1500
2900
4000
0.1777
Yes
84834080
4059495436371
24100-11020150
24100-11020150
Edelstahl
10
2
150
22
18
35
4.5
6
M 8x1
8
11.5
5.7
6
27
258
28
5
212
200
37
10
9
4
8
4
6.8
0.8
10
1 x 3
2°32
1.6
1500
2900
4000
0.2260
Yes
84834080
4059495436388
24100-11020200
24100-11020200
Edelstahl
10
2
200
22
18
35
4.5
6
M 8x1
8
11.5
5.7
6
27
308
28
5
262
250
37
10
9
4
8
4
6.8
0.8
10
1 x 3
2°32
1.6
1500
2900
4000
0.2516
Yes
84834080
4059495436258
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청