您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Concentric hollow shaft (VF3S type)
NISSEI Corporation
Made in Japan
Speed variable gearmotor
Brushless variable speed gearmotor, Battery powered type
V series
Concentric hollow shaft (VF3S series)
Powered by
CAD模型選擇
{nissei/products_jp/speed_variable_gm/brushless_sv_gm_bss_type/v_series/concentric_hollow_shaft_vf3s_series/vf3s_series_asmtab.prj},{NB=VF3SD35-240N400L4(R)},{IDNR=},{CNSORDERNO=VF3SD35-240N400L4},{CNSORDERNO1=VF3SD35-240N400L4},{S=V},{TYPE=F3S},{GH=0},{GH2=F3S35-3},{M=M105VQ-04DC},{MB=0},{BC=BCOVER-110DC},{C=400W},{B=D},{OS=35},{TL=373,5},{R=1/240},{VOLTAGEVER=L4},{VOLTAGEVER2=48V},{PPATH=parts/vf3s_series_asmtpl.prj},{GHCOVER=F3S35-3},{COVER=0},{PTC=R}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
C
Motor Capacity
ⁿ/ₐ
V
VOLTAGE
ⁿ/ₐ
B
Type of motor
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
R
Ratio
ⁿ/ₐ
VF3SC15-10N100L1
VF3SC15-10N100L1
100W
DC12V
Motor
15
1/10
VF3SC15-10N100L2
VF3SC15-10N100L2
100W
DC24V
Motor
15
1/10
VF3SC15-10N100L4
VF3SC15-10N100L4
100W
DC48V
Motor
15
1/10
VF3SC15-15N100L1
VF3SC15-15N100L1
100W
DC12V
Motor
15
1/15
VF3SC15-15N100L2
VF3SC15-15N100L2
100W
DC24V
Motor
15
1/15
VF3SC15-15N100L4
VF3SC15-15N100L4
100W
DC48V
Motor
15
1/15
VF3SC15-20N100L1
VF3SC15-20N100L1
100W
DC12V
Motor
15
1/20
VF3SC15-20N100L2
VF3SC15-20N100L2
100W
DC24V
Motor
15
1/20
VF3SC15-20N100L4
VF3SC15-20N100L4
100W
DC48V
Motor
15
1/20
VF3SC15-25N100L1
VF3SC15-25N100L1
100W
DC12V
Motor
15
1/25
VF3SC15-25N100L2
VF3SC15-25N100L2
100W
DC24V
Motor
15
1/25
VF3SC15-25N100L4
VF3SC15-25N100L4
100W
DC48V
Motor
15
1/25
VF3SC15-30N100L1
VF3SC15-30N100L1
100W
DC12V
Motor
15
1/30
VF3SC15-30N100L2
VF3SC15-30N100L2
100W
DC24V
Motor
15
1/30
VF3SC15-30N100L4
VF3SC15-30N100L4
100W
DC48V
Motor
15
1/30
VF3SC15-40N100L1
VF3SC15-40N100L1
100W
DC12V
Motor
15
1/40
VF3SC15-40N100L2
VF3SC15-40N100L2
100W
DC24V
Motor
15
1/40
VF3SC15-40N100L4
VF3SC15-40N100L4
100W
DC48V
Motor
15
1/40
VF3SC15-50N100L1
VF3SC15-50N100L1
100W
DC12V
Motor
15
1/50
VF3SC15-50N100L2
VF3SC15-50N100L2
100W
DC24V
Motor
15
1/50
VF3SC15-50N100L4
VF3SC15-50N100L4
100W
DC48V
Motor
15
1/50
VF3SC15-60N100L1
VF3SC15-60N100L1
100W
DC12V
Motor
15
1/60
VF3SC15-60N100L2
VF3SC15-60N100L2
100W
DC24V
Motor
15
1/60
VF3SC15-60N100L4
VF3SC15-60N100L4
100W
DC48V
Motor
15
1/60
VF3SC15-80N100L1
VF3SC15-80N100L1
100W
DC12V
Motor
15
1/80
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求