您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Standard Shape B
Mitsuboshi Belting
Trapezoidal Tooth
AT10
Belt Width 15mm
Powered by
CAD模型選擇
{mitsuboshi/trapezoidal_tooth/at10/belt_width_15mm/standard_shape_b.prj},{NB=AT10-15-20-B (,15,0,0,0,0,,No, ,None,None,)},{STDST=-},{STDRT=20},{DESCR=AT10 - Belt Width 15 mm},{ORDER=AT10-15-20-B},{MATERIAL=Steel},{NT=20},{SOB=},{D1=15},{D2=0},{D3=0},{L1=0},{L2=0},{KW=},{TH=No},{THP= },{THS=None},{THNA=None},{FLA=},{PD=63.66},{OD=61.80},{LA=22},{LB=32},{W=17},{H=2.5},{K=10},{D=40},{HH=2.83},{T=1.6},{DMIN=15},{DMAX=28},{FL=F-166950},{F=69},{M=50},{FD=64.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
ⁿ/ₐ
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
LB
Total width
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
K
Boss width
[mm]
D
Outside Diameter
[mm]
HH
Height
[mm]
T
Thickness
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
FL
Flange Number
ⁿ/ₐ
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
AT10-15-14-B
-
14
AT10 - Belt Width 15 mm
AT10-15-14-B
Steel
44.56
42.70
22
32
17
2.5
10
30
2.83
1.0
11
22
F-104734
47
34
43.0
AT10-15-15-B
-
15
AT10 - Belt Width 15 mm
AT10-15-15-B
Steel
47.75
45.90
22
32
17
2.5
10
33
2.83
1.6
11
22
F-165136
51
36
47.1
AT10-15-16-B
-
16
AT10 - Belt Width 15 mm
AT10-15-16-B
Steel
50.93
49.05
22
32
17
2.5
10
35
2.83
1.6
11
22
F-165741
57
41
51.5
AT10-15-18-B
-
18
AT10 - Belt Width 15 mm
AT10-15-18-B
Steel
57.30
55.45
22
32
17
2.5
10
37
2.83
1.6
11
22
F-166141
61
41
57.9
AT10-15-20-B
-
20
AT10 - Belt Width 15 mm
AT10-15-20-B
Steel
63.66
61.80
22
32
17
2.5
10
40
2.83
1.6
15
28
F-166950
69
50
64.4
AT10-15-22-B
-
22
AT10 - Belt Width 15 mm
AT10-15-22-B
Steel
70.03
68.15
22
32
17
2.5
10
40
2.83
1.6
15
28
F-167453
74
53
68.3
AT10-15-24-B
-
24
AT10 - Belt Width 15 mm
AT10-15-24-B
Steel
76.39
74.55
22
32
17
2.5
10
40
2.83
1.6
15
28
F-168363
83
63
75.7
AT10-15-25-B
-
25
AT10 - Belt Width 15 mm
AT10-15-25-B
Steel
79.58
77.70
22
32
17
2.5
10
40
2.83
1.6
15
28
F-168666
86
66
81.1
AT10-15-26-B
-
26
AT10 - Belt Width 15 mm
AT10-15-26-B
Steel
82.76
80.90
22
32
17
2.5
10
45
2.83
1.6
15
30
F-168666
86
66
81.1
AT10-15-28-B
-
28
AT10 - Belt Width 15 mm
AT10-15-28-B
Steel
89.13
87.25
22
32
17
2.5
10
45
2.83
1.6
15
30
F-169375
93
75
87.8
AT10-15-30-B
-
30
AT10 - Belt Width 15 mm
AT10-15-30-B
Steel
95.49
93.65
22
32
17
2.5
10
45
2.83
1.6
18
30
F-169978
99
78
93.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求