您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
français
français
Modèle MIDAS A9-8M - Poulie dentée HTD à moyeu de serrage Midas - Pas 8 mm
MICHAUD CHAILLY - Direct Transmission
Transmission
poulies_dentees
poulies_dentees_profil_htd
Powered by
CAD模型選擇
{michaud_chailly_transmission/transmission/poulies_dentees/poulies_dentees_profil_htd/midas_a9_8m.prj},{NB=michaud_chailly_A9-36-8M30-5227_24},{REF=A9-36-8M30-5227},{M=Acier},{S=1F},{ND=36},{D1=24},{D2=98},{D3=91.67},{D4=90.30},{VERS=1.000},{D=52},{D6=-},{D7=-},{L2=38},{L3=-},{REF1=5227},{L2MA=19.000},{PAS=8},{PCL=30},{D2IN=98.000},{D6IN=0.000},{D7IN=0.000},{L3IN=0.000},{D1IN=24,25,28,30,32,35,38,40,42},{D5IN=0.000},{HIN=0.000},{WEB=WWW},{REF2=A9-36-8M30},{X=1},{SHOW=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
M
Matière
ⁿ/ₐ
S
Schéma
ⁿ/ₐ
ND
Nombre de dents
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
D
H8
[mm]
D6
[mm]
D7
[mm]
L2
[mm]
L3
[mm]
REF1
N° du moyeu
[mm]
PAS
Pas
[mm]
PCL
Courroie HTD largeur
[mm]
Michaud Chailly A9-22-8M2...
A9-22-8M20-3827
Acier
1F
22
62
56.02
54.65
38
-
-
28
-
3827
8
20
Michaud Chailly A9-24-8M2...
A9-24-8M20-3827
Acier
1F
24
66
61.12
59.75
38
-
-
28
-
3827
8
20
Michaud Chailly A9-26-8M2...
A9-26-8M20-3827
Acier
1F
26
71
66.21
64.85
38
-
-
28
-
3827
8
20
Michaud Chailly A9-28-8M2...
A9-28-8M20-3827
Acier
1F
28
75
71.30
70.08
38
-
-
28
-
3827
8
20
Michaud Chailly A9-30-8M2...
A9-30-8M20-5227
Acier
1F
30
82
76.39
75.13
52
-
-
28
-
5227
8
20
Michaud Chailly A9-32-8M2...
A9-32-8M20-5227
Acier
1F
32
87
81.49
80.16
52
-
-
28
-
5227
8
20
Michaud Chailly A9-34-8M2...
A9-34-8M20-5227
Acier
1F
34
91
86.58
85.22
52
-
-
28
-
5227
8
20
Michaud Chailly A9-36-8M2...
A9-36-8M20-5227
Acier
1F
36
98
91.67
90.30
52
-
-
28
-
5227
8
20
Michaud Chailly A9-38-8M2...
A9-38-8M20-5227
Acier
1F
38
102
96.77
95.39
52
-
-
28
-
5227
8
20
Michaud Chailly A9-40-8M2...
A9-40-8M20-5227
Acier
1F
40
110
101.86
100.49
52
-
-
28
-
5227
8
20
Michaud Chailly A9-44-8M2...
A9-44-8M20-5227
Acier
1F
44
120
112.05
110.67
52
-
-
28
-
5227
8
20
Michaud Chailly A9-48-8M2...
A9-48-8M20-5227
Acier
1F
48
128
122.23
120.86
52
-
-
28
-
5227
8
20
Michaud Chailly A9-56-8M2...
A9-56-8M20-5227
Acier
2F
56
150
142.60
141.23
52
116
-
28
-
5227
8
20
Michaud Chailly A9-64-8M2...
A9-64-8M20-5227
Acier
2F
64
168
162.97
161.60
52
137
-
28
-
5227
8
20
Michaud Chailly A9-72-8M2...
A9-72-8M20-5227
Acier
2F
72
192
183.35
181.97
52
158
-
28
-
5227
8
20
Michaud Chailly A9-80-8M2...
A9-80-8M20-5227
Fonte
8
80
-
203.72
202.35
52
180
-
28
-
5227
8
20
Michaud Chailly A9-90-8M2...
A9-90-8M20-5227
Fonte
8
90
-
229.18
227.81
52
204
-
28
-
5227
8
20
Michaud Chailly A9-112-8M...
A9-112-8M20-5227
Fonte
9
112
-
285.21
283.83
52
254
-
28
-
5227
8
20
Michaud Chailly A9-22-8M3...
A9-22-8M30-3827
Acier
1F
22
62
56.02
54.65
38
-
-
38
-
3827
8
30
Michaud Chailly A9-24-8M3...
A9-24-8M30-3827
Acier
1F
24
66
61.12
59.75
38
-
-
38
-
3827
8
30
Michaud Chailly A9-26-8M3...
A9-26-8M30-3827
Acier
1F
26
71
66.21
64.85
38
-
-
38
-
3827
8
30
Michaud Chailly A9-28-8M3...
A9-28-8M30-3827
Acier
1F
28
75
71.30
70.08
38
-
-
38
-
3827
8
30
Michaud Chailly A9-30-8M3...
A9-30-8M30-5227
Acier
1F
30
82
76.39
75.13
52
-
-
38
-
5227
8
30
Michaud Chailly A9-32-8M3...
A9-32-8M30-5227
Acier
1F
32
87
81.49
80.16
52
-
-
38
-
5227
8
30
Michaud Chailly A9-34-8M3...
A9-34-8M30-5227
Acier
1F
34
91
86.58
85.22
52
-
-
38
-
5227
8
30
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求