您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Ground Spiral Bevel Gears (MBSG)
KHK KOHARA GEAR
Bevel Gears
Powered by
CAD模型選擇
{khk/bevel_gears/gsb_gears_mbsg_asmtab.prj},{NB=MBSG2.5-2040L(On)},{CN=MBSG2.5-2040L},{COMBINATION=1},{DS=L},{M=2.5},{Z=20},{A=12},{B=43},{C=50},{D=55.12},{E=65},{F=31.01},{G=16.28},{H=13.25},{I=29.0},{J=17},{K=29.97},{L=30.12},{S=B3},{PN=MBSG2.5-4020R},{WMF=B3008.WMF},{PPATH=gsb_gears_mbsg_asmtpl.prj},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
DS
Direction of Spiral
ⁿ/ₐ
M
Module
[mm]
Z
Number of teeth
ⁿ/ₐ
A
Bore
[mm]
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D
Outside diameter
[mm]
E
Mounting distance
[mm]
F
Total length
[mm]
G
Crown to back length
[mm]
H
Hub width
[mm]
I
Length of bore
[mm]
J
Face width
[mm]
K
Holding surface diameter
[mm]
L
Face angle
[°]
S
Shape
ⁿ/ₐ
PN
Partner name
ⁿ/ₐ
MBSG2-4020R
MBSG2-4020R
R
2.0
40
15
45
80
81.10
45
31.78
26.10
18.00
29.0
14
52.70
66.10
B4
MBSG2-2040L
MBSG2-2040L
MBSG2-2040L
L
2.0
20
12
35
40
44.10
55
28.16
16.02
13.75
27.0
14
25.39
30.07
B3
MBSG2-4020R
MBSG2.5-4020R
MBSG2.5-4020R
R
2.5
40
16
55
100
101.29
50
33.35
26.29
16.00
30.0
17
66.99
65.47
B4
MBSG2.5-2040L
MBSG2.5-2040L
MBSG2.5-2040L
L
2.5
20
12
43
50
55.12
65
31.01
16.28
13.25
29.0
17
29.97
30.12
B3
MBSG2.5-4020R
MBSG3-4020R
MBSG3-4020R
R
3.0
40
20
65
120
121.57
60
39.81
31.57
20.00
35.0
20
80.28
65.70
B4
MBSG3-2040L
MBSG3-2040L
MBSG3-2040L
L
3.0
20
16
52
60
66.03
80
38.90
21.51
18.00
36.5
20
36.56
29.73
B3
MBSG3-4020R
MBSG4-4020R
MBSG4-4020R
R
4.0
40
25
80
160
162.06
75
48.27
37.06
22.00
42.0
27
106.63
65.48
B4
MBSG4-2040L
MBSG4-2040L
MBSG4-2040L
L
4.0
20
20
70
80
88.46
100
45.38
22.12
17.50
43.0
27
51.25
30.75
B3
MBSG4-4020R
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求