您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
drylin® W Modular Guide Systems - Guide carriage, fitted, round
igus
DryLin®
W - Flexible Linear Guide System
Individual parts
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/w_gestaltungsspielraum/einzelteile/fuehrungsschlitten_montiert_asmtab.prj},{NB=WW-10-120-10},{ARTNO=10-120-10},{BG=10},{INFO=INFO},{HK=},{LG=},{ARTNR1=WS-10-120},{CNSMASSEXACT=0.41},{A=153},{C=100},{A2=140},{C2=87},{K2=M6},{H2=24},{COY=4800},{COZ=2400},{MOX=288},{MOY=170},{MOZ=170},{CTRL=6},{PPATH=../assemblies/fuehrungsschlitten_montiert_asmtpl.prj},{SHAPE=O},{VER=19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
ARTNR1
Suitable rail Part No.
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
A
Width
[mm]
C
Length
[mm]
A2
Width
[mm]
C2
Length
[mm]
K2
Thread
ⁿ/ₐ
H2
Height
[mm]
COY
Static load capacity
[N]
COZ
Static load capacity
[N]
MOX
Static load capacity
[Nm]
MOY
Static load capacity
[Nm]
MOZ
Static load capacity
[Nm]
WW-06-30-06
WW-06-30-06
WSQ-06-30
0.10
54
60
45
51
M4
18
1680
840
25
34
34
WW-06-30-08
WW-06-30-08
WSQ-06-30
0.11
54
80
45
71
M4
18
1680
840
25
51
51
WW-06-30-10
WW-06-30-10
WSQ-06-30
0.12
54
100
45
91
M4
18
1680
840
25
68
68
WW-10-40-10
WW-10-40-10
WS-10-40
0.29
73
100
60
87
M6
24
4800
2400
96
170
170
WW-10-40-15
WW-10-40-15
WS-10-40
0.34
73
150
60
137
M6
24
4800
2400
96
290
290
WW-10-40-20
WW-10-40-20
WS-10-40
0.40
73
200
60
187
M6
24
4800
2400
96
410
410
WW-10-80-10
WW-10-80-10
WS-10-80
0.34
107
100
94
87
M6
24
4800
2400
178
170
170
WW-10-80-15
WW-10-80-15
WS-10-80
0.42
107
150
94
137
M6
24
4800
2400
178
290
290
WW-10-80-20
WW-10-80-20
WS-10-80
0.50
107
200
94
187
M6
24
4800
2400
178
410
410
WW-10-120-10
WW-10-120-10
WS-10-120
0.41
153
100
140
87
M6
24
4800
2400
288
170
170
WW-10-120-15
WW-10-120-15
WS-10-120
0.54
153
150
140
137
M6
24
4800
2400
288
290
290
WW-10-120-20
WW-10-120-20
WS-10-120
0.66
153
200
140
187
M6
24
4800
2400
288
410
410
WW-16-60-10
WW-16-60-10
WS-16-60
0.71
104
100
86
82
M8
35
8400
4200
240
270
270
WW-16-60-15
WW-16-60-15
WS-16-60
0.84
104
150
86
132
M8
35
8400
4200
240
480
480
WW-16-60-20
WW-16-60-20
WS-16-60
0.97
104
200
86
182
M8
35
8400
4200
240
690
690
WW-20-80-15
WW-20-80-15
WS-20-80
1.20
134
150
116
132
M8
44
12800
6400
525
670
670
WW-20-80-20
WW-20-80-20
WS-20-80
1.30
134
200
116
182
M8
44
12800
6400
525
990
990
WW-20-80-25
WW-20-80-25
WS-20-80
1.50
134
250
116
232
M8
44
12800
6400
525
1250
1250
WW-25-120-15
WW-25-120-15
WS-25-120
2.54
195
150
173
128
M10
55
19200
9600
1250
880
880
WW-25-120-20
WW-25-120-20
WS-25-120
2.80
195
200
173
178
M10
55
19200
9600
1250
1360
1360
WW-25-120-25
WW-25-120-25
WS-25-120
3.07
195
250
173
228
M10
55
19200
9600
1250
1840
1840
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求