您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
O-ring - Additional Products
Hallite
Additional Products
O-RING
Metric
Powered by
CAD模型選擇
{hallite/additional_products/oring/in/o_ring_i.prj},{NB=HALLITE AS-548-257 (NBR 70 Shore A,B)},{CNSMAT=NBR 70 Shore A},{COLOR=B},{ID=5 7/8},{OD=6 1/8},{CS=1/8},{DD1=5.859},{TOL1=±0.035},{W=0.139},{TOL2=±0.004},{NO=-257},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ID
Nominal ID
[Inch]
OD
Nominal OD
[Inch]
CS
Cross Section
[Inch]
DD1
Ød
[Inch]
TOL1
Tolerance
[Inch]
W
W.
[Inch]
TOL2
Tolerance
[Inch]
NO
AS-568 No.
ⁿ/ₐ
HALLITE AS-548-001
AS-548-001
1/32
3/32
1/32
0.029
±0.004
0.040
±0.003
-001
HALLITE AS-548-002
AS-548-002
3/64
9/64
3/64
0.042
±0.004
0.050
±0.003
-002
HALLITE AS-548-003
AS-548-003
1/16
3/16
1/16
0.056
±0.004
0.060
±0.003
-003
HALLITE AS-548-004
AS-548-004
5/64
13/64
1/16
0.070
±0.005
0.070
±0.003
-004
HALLITE AS-548-005
AS-548-005
3/32
7/32
1/16
0.101
±0.005
0.070
±0.003
-005
HALLITE AS-548-006
AS-548-006
1/8
1/4
1/16
0.114
±0.005
0.070
±0.003
-006
HALLITE AS-548-007
AS-548-007
5/32
9/32
1/16
0.145
±0.005
0.070
±0.003
-007
HALLITE AS-548-008
AS-548-008
3/16
5/16
1/16
0.176
±0.005
0.070
±0.003
-008
HALLITE AS-548-009
AS-548-009
7/32
11/32
1/16
0.208
±0.005
0.070
±0.003
-009
HALLITE AS-548-010
AS-548-010
1/4
3/8
1/16
0.239
±0.005
0.070
±0.003
-010
HALLITE AS-548-011
AS-548-011
5/16
7/16
1/16
0.301
±0.005
0.070
±0.003
-011
HALLITE AS-548-012
AS-548-012
3/8
1/2
1/16
0.364
±0.005
0.070
±0.003
-012
HALLITE AS-548-013
AS-548-013
7/16
9/16
1/16
0.426
±0.005
0.070
±0.003
-013
HALLITE AS-548-014
AS-548-014
1/2
5/8
1/16
0.489
±0.005
0.070
±0.003
-014
HALLITE AS-548-015
AS-548-015
9/16
11/16
1/16
0.551
±0.007
0.070
±0.003
-015
HALLITE AS-548-016
AS-548-016
5/8
3/4
1/16
0.614
±0.009
0.070
±0.003
-016
HALLITE AS-548-017
AS-548-017
11/16
13/16
1/16
0.676
±0.009
0.070
±0.003
-017
HALLITE AS-548-018
AS-548-018
3/4
7/8
1/16
0.739
±0.009
0.070
±0.003
-018
HALLITE AS-548-019
AS-548-019
13/16
15/16
1/16
0.801
±0.009
0.070
±0.003
-019
HALLITE AS-548-020
AS-548-020
7/8
1
1/16
0.864
±0.009
0.070
±0.003
-020
HALLITE AS-548-021
AS-548-021
15/16
1 1/16
1/16
0.926
±0.009
0.070
±0.003
-021
HALLITE AS-548-022
AS-548-022
1
1 1/8
1/16
0.989
±0.010
0.070
±0.003
-022
HALLITE AS-548-023
AS-548-023
1 1/16
1 3/16
1/16
1.051
±0.010
0.070
±0.003
-023
HALLITE AS-548-024
AS-548-024
1 1/8
1 1/4
1/16
1.114
±0.010
0.070
±0.003
-024
HALLITE AS-548-025
AS-548-025
1 3/16
1 5/16
1/16
1.176
±0.011
0.070
±0.003
-025
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Additional Products - Backup Ring
Hallite
02.06.2023
O-RING - O-RING
Gates Tube Fittings
16.02.2022
OR - O-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
O-Ring Radial Application ISO Size, External Sealing (Bore) - Basic Seals
Trelleborg
01.02.2018
506 - Bearings
Hallite
05.03.2024
23900 - O-rings
norelem
26.06.2024
O-Ring Static Application (Internal) - Basic Seals
Trelleborg
09.08.2018
O-Ring Static Application External Sealing (Piston) - Basic Seals
Trelleborg
21.07.2023
O-Ring Axial Static Application - Basic Seals
Trelleborg
21.07.2023
O-Ring Metr. - Accessories
Hummel
05.02.2020
O-Ring Radial Application ISO Size, Internal Sealing (Rod) - Basic Seals
Trelleborg
01.02.2018
NVA, NVF - O-Rings - V Series - JIS B 2401
Misumi
14.06.2024
533 - Bearings
Hallite
05.03.2024
O-Ring gasket-EPDM for unions black
Bänninger
31.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求