您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys HTD 14M 55 for belt width 55 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile HTD
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_htd/pilot_bore/t_belt_pulleys_with_pilot_bore_14m_55_asmtab.prj},{NB=T22190},{NAME=Timing belt pulley profile HTD 48 14M 55/7F},{DESCRIPTION=48 14M 55},{CNSORDERNO=T22190},{TYPE=7F},{MAT=GG},{Z=48},{DP=213.90},{DE=211.11},{DF=226},{DM=135},{DI=170},{F=70},{L=70},{D=24},{N=412},{KG=13.50},{I=190.0},{VER=55},{PPATH=t_belt_pulleys_with_pilot_bore_14m_asmtpl.prj},{CNSORDERNO2=43055048}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T22181
Timing belt pulley profil...
28 14M 55
T22181
2F
St
28
124.78
122.12
127
100
0
70
85
24
400
5.70
T22183
Timing belt pulley profil...
30 14M 55
T22183
2F
St
30
133.69
130.99
138
100
0
70
85
24
401
7.10
T22184
Timing belt pulley profil...
32 14M 55
T22184
2F
St
32
142.60
139.88
154
100
0
70
85
24
403
7.90
T22185
Timing belt pulley profil...
34 14M 55
T22185
2F
St
34
151.52
148.79
160
100
0
70
85
24
404
9.33
T22186
Timing belt pulley profil...
36 14M 55
T22186
2F
St
36
160.43
157.68
168
100
0
70
85
24
405
10.49
T22187
Timing belt pulley profil...
38 14M 55
T22187
2F
St
38
169.34
166.60
183
120
0
70
85
24
406
12.11
T22188
Timing belt pulley profil...
40 14M 55
T22188
2F
St
40
178.25
175.49
188
120
0
70
85
24
407
13.30
T22189
Timing belt pulley profil...
44 14M 55
T22189
2F
St
44
196.08
193.28
211
120
0
70
85
24
411
16.12
T22190
Timing belt pulley profil...
48 14M 55
T22190
7F
GG
48
213.90
211.11
226
135
170
70
70
24
412
13.50
T22191
Timing belt pulley profil...
56 14M 55
T22191
7F
GG
56
249.55
246.76
256
135
207
70
70
28
416
15.78
T41522
Timing belt pulley profil...
64 14M 55
T41522
7F
GG
64
285.21
282.41
296
135
240
70
70
28
418
19.04
T41523
Timing belt pulley profil...
72 14M 55
T41523
8
GG
72
320.86
318.06
0
135
278
70
70
28
0
18.41
T41524
Timing belt pulley profil...
80 14M 55
T41524
8
GG
80
356.51
353.71
0
135
314
70
70
28
0
20.27
T41525
Timing belt pulley profil...
90 14M 55
T41525
8
GG
90
401.07
398.28
0
135
358
70
70
28
0
22.98
T41526
Timing belt pulley profil...
112 14M 55
T41526
8
GG
112
499.11
496.32
0
135
456
70
70
28
0
29.29
T41527
Timing belt pulley profil...
144 14M 55
T41527
8
GG
144
641.71
638.92
0
135
600
70
70
28
0
36.00
T41528
Timing belt pulley profil...
168 14M 55
T41528
8
GG
168
748.86
745.87
0
135
706
70
70
28
0
40.00
T41529
Timing belt pulley profil...
192 14M 55
T41529
8
GG
192
855.62
852.82
0
135
813
70
70
28
0
47.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求