您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 227.1 - Pressed steel handwheels with keyway
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
GN 227.1
GN 227.1 K
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_3/speichenhandraeder/gn227_1/gn227_1_k/gn227_1_k.prj},{NB=Stahlblech-Handrad GN 227.1-200-K14-SW},{PARTNUMBER=GN 227.1-200-K14-SW},{NORMNR=GN 227.1},{D1=200},{D2=K14},{D2Y=14},{B=22},{D3=40},{L1=24},{L2=46},{ANZAHL=4},{STAERKE=2.5},{R1=11.0},{R2=10.0},{R3=8.0},{R4=14.0},{R5=0.0},{W1=3.0},{W2=18.0},{ABS1=8.0},{ABS2=4.0},{ABS3=27.0},{ABS4=43.0},{ABS5=20.0},{D11=150.0},{D12=16.2},{D13=60.0},{D14=6.0},{B2=5.0},{T2=2.3},{WEIGHT=0.8300},{CTN=84819000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2020年9月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
GN 228 - Handwheels, Bore code K, with keyway, Type A, without handle
Ganter
19.06.2024
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H9 bore
ⁿ/ₐ
B
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
ANZAHL
Spokes
ⁿ/ₐ
STAERKE
Pressed steel
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Pressed steel handwheel G...
GN 227.1-125-K11-SW
125
K11
18
30
18
29
3
1.5
0.3000
84819000
YES
Pressed steel handwheel G...
GN 227.1-160-K12-SW
160
K12
22
30
20
37
4
1.5
0.4400
84819000
YES
Pressed steel handwheel G...
GN 227.1-200-K14-SW
200
K14
22
40
24
46
4
2.5
0.8300
84819000
YES
Pressed steel handwheel G...
GN 227.1-250-K17-SW
250
K17
30
45
28
52
5
2.5
1.4700
84819000
YES
Pressed steel handwheel G...
GN 227.1-315-K19-SW
315
K19
35
55
33
64
5
2.5
2.3500
84819000
YES
Pressed steel handwheel G...
GN 227.1-400-K24-SW
400
K24
40
65
38
82
5
3.0
4.1000
84819000
YES
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)
CADデータ生成
PDFデータシート生成
見積り依頼書