您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
A.4CCT MN - MINI CLAMP FERRULES Stainless steel 316L
FG INOX
Food industry
CLAMP Range
CLAMP Ferrules
Powered by
CAD模型選擇
{fginox/agro_alimentaire/clamp_range/clamp_ferrules/a_4cct_mn.prj},{NB=fginox_4CCT16},{REF=4CCT16},{DX=16},{A=34},{L=15.0},{WEIGHT=0.040},{NATURE=316L},{L1=15.000},{L2=3.200},{L3=6.100},{D1=13.750},{D2=34.000},{D3=16.000},{LX1=1.400},{DX1=24.000},{DX2=29.800},{LX2=0.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference
ⁿ/ₐ
DX
ø
ⁿ/ₐ
A
ⁿ/ₐ
L
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 4CCT12
4CCT12
12
34
15.0
0.030
316L
FG INOX - 4CCT13
4CCT13
13
34
15.0
0.035
316L
FG INOX - 4CCT14
4CCT14
14
34
15.0
0.035
316L
FG INOX - 4CCT16
4CCT16
16
34
15.0
0.040
316L
FG INOX - 4CCT17
4CCT17
17
34
15.0
0.040
316L
FG INOX - 4CCT18
4CCT18
18
34
15.0
0.030
316L
FG INOX - 4CCT21
4CCT21
21
34
28.6
0.030
316L
FG INOX - 4CCT22
4CCT22
22
34
28.6
0.030
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
A.4CCT - CLAMP FERRULES Stainless steel 316L
FG INOX
16.02.2017
A.2CCR_MC - MICRO HEAVY DUTY CLAMP Stainless steel 304
FG INOX
16.02.2017
A.2CCR_MN - MINI HEAVY DUTY CLAMP Stainless steel 304
FG INOX
16.02.2017
A.CJ_MN_CL - MINI CLAMP GASKETS EPDM - FKM - Silicone - PTFE
FG INOX
16.02.2017
A.4CCT_MC - MICRO CLAMP FERRULES Stainless steel 316L
FG INOX
16.02.2017
Model 63411 - Micro or mini welding ferrules - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
28.10.2020
A.2CCR - HEAVY DUTY CLAMP Stainless steel 304
FG INOX
16.02.2017
A.CJ_CL - CLAMP GASKETS PTFE/ EPDM
FG INOX
16.02.2017
A.CJ_MC_CL - MICRO CLAMP GASKETS EPDM - FKM - Silicone - PTFE
FG INOX
16.02.2017
I.EM - ISO Threaded unions Stainless steel 316L WELDING NIPPLES
FG INOX
16.02.2017
Model 63434 - Welding SMS short clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63412 - Welding ISO clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Modèle 63486 - Micro or mini clamp union - Stainless steel 316L - SILICONE ...
BENE INOX - Stainless steel valves, pipes and fittings
16.02.2021
A.4CB_MN - MINI SOLID END CAPS Stainless steel 316L
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求