您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQE-T-Q - T形快插接头
Festo
产品 (A - Z)
N
NPQE
Powered by
CAD模型選擇
{festo/parts/n/npqe/npqe_t_q.prj},{NB=8113147 NPQE-T-Q8-Q10-P10---(high)},{TNR=8113147},{D1=8.000},{D2=10.000},{D5=18.000},{D6=4.300},{H1=27.500},{H2=11.000},{L1=56.000},{L2=18.000},{V1=3},{V2=4},{L01=24.500},{L02=0.000},{L03=0.000},{L04=11.000},{L05=8.000},{L06=1.900},{H01=24.500},{H02=0.000},{H03=0.000},{H04=13.200},{H05=11.690},{H06=1.600},{D01=13.000},{D02=0.000},{D03=16.800},{D04=12.000},{D05=11.160},{D01B=14.000},{D02B=11.100},{D03B=13.800},{D04B=9.800},{D05B=9.160},{B01=2.000},{B02=18.800},{D07=7.100},{L07=7.900},{H07=9.700},{D08=8.000},{D09=0.000},{C1=0.000},{C2=0.000},{R1=5.000},{R2=5.000},{R3=0.200},{R4=0.300},{R1B=5.000},{R2B=5.000},{R3B=0.200},{R4B=0.300},{B03=0.000},{B03B=0.000},{LODLEVEL=high}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
D2
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8113135 NPQE-T-Q3-E-P10
8113135
NPQE-T-Q3-E-P10
3.000
3.000
6.200
3.200
11.600
4.700
23.200
9.400
0.00169
4052568464639
8113136 NPQE-T-Q3-Q4-P10
8113136
NPQE-T-Q3-Q4-P10
3.000
4.000
8.100
3.200
14.600
6.000
30.200
12.000
0.00331
4052568464646
8113137 NPQE-T-Q4-E-P10
8113137
NPQE-T-Q4-E-P10
4.000
4.000
8.100
3.200
15.100
6.000
30.200
12.000
0.00346
4052568464653
8113139 NPQE-T-Q4-Q6-P10
8113139
NPQE-T-Q4-Q6-P10
4.000
6.000
10.700
3.200
16.600
7.000
33.600
14.000
0.00512
4052568464677
8113142 NPQE-T-Q4-Q8-P10
8113142
NPQE-T-Q4-Q8-P10
4.000
8.000
14.000
3.300
21.000
9.000
42.900
15.000
0.01087
4052568464707
8113138 NPQE-T-Q6-Q4-P10
8113138
NPQE-T-Q6-Q4-P10
6.000
4.000
10.700
3.200
16.800
7.000
33.200
14.000
0.00517
4052568464660
8113140 NPQE-T-Q6-E-P10
8113140
NPQE-T-Q6-E-P10
6.000
6.000
10.700
3.200
16.800
7.000
33.600
14.000
0.00676
4052568464684
8113143 NPQE-T-Q6-Q8-P10
8113143
NPQE-T-Q6-Q8-P10
6.000
8.000
14.000
3.300
22.000
9.000
44.900
16.000
0.01027
4052568464714
8113146 NPQE-T-Q6-Q10-P10
8113146
NPQE-T-Q6-Q10-P10
6.000
10.000
18.000
4.300
23.100
11.000
52.000
18.000
0.01801
4052568464745
8113141 NPQE-T-Q8-Q6-P10
8113141
NPQE-T-Q8-Q6-P10
8.000
6.000
14.000
3.300
22.100
9.000
44.100
18.000
0.01104
4052568464691
8113144 NPQE-T-Q8-E-P10
8113144
NPQE-T-Q8-E-P10
8.000
8.000
14.000
3.300
22.500
9.000
44.900
18.000
0.01200
4052568464721
8113147 NPQE-T-Q8-Q10-P10
8113147
NPQE-T-Q8-Q10-P10
8.000
10.000
18.000
4.300
27.500
11.000
56.000
18.000
0.01784
4052568464752
8113150 NPQE-T-Q8-Q12-P10
8113150
NPQE-T-Q8-Q12-P10
8.000
12.000
20.600
4.300
27.000
12.500
56.800
19.000
0.02476
4052568464783
8113145 NPQE-T-Q10-Q8-P10
8113145
NPQE-T-Q10-Q8-P10
10.000
8.000
18.000
4.300
28.000
12.000
55.000
24.000
0.01977
4052568464738
8113148 NPQE-T-Q10-E-P10
8113148
NPQE-T-Q10-E-P10
10.000
10.000
18.000
4.300
28.000
12.000
56.000
24.000
0.02041
4052568464769
8113151 NPQE-T-Q10-Q12-P1...
8113151
NPQE-T-Q10-Q12-P10
10.000
12.000
20.600
4.300
29.000
13.500
58.800
24.000
0.02463
4052568464790
8113149 NPQE-T-Q12-Q10-P1...
8113149
NPQE-T-Q12-Q10-P10
12.000
10.000
20.600
4.300
29.400
13.500
58.000
27.000
0.02647
4052568464776
8113152 NPQE-T-Q12-E-P10
8113152
NPQE-T-Q12-E-P10
12.000
12.000
20.600
4.300
29.400
13.500
58.800
27.000
0.02689
4052568464806
8113153 NPQE-T-Q12-Q16-P5
8113153
NPQE-T-Q12-Q16-P5
12.000
16.000
25.000
4.300
31.900
15.500
65.000
27.000
0.02513
4052568464813
8113154 NPQE-T-Q16-E-P5
8113154
NPQE-T-Q16-E-P5
16.000
16.000
25.000
4.300
32.500
15.500
65.000
31.000
0.03785
4052568464820
8158800 NPQE-T-Q4-E-F1A-P...
8158800
NPQE-T-Q4-E-F1A-P10
4.000
4.000
8.100
3.200
15.100
6.000
30.200
12.000
0.00214
4052568599270
8158801 NPQE-T-Q6-E-F1A-P...
8158801
NPQE-T-Q6-E-F1A-P10
6.000
6.000
10.700
3.200
16.800
7.000
33.600
14.000
0.00342
4052568599287
8158802 NPQE-T-Q8-E-F1A-P...
8158802
NPQE-T-Q8-E-F1A-P10
8.000
8.000
14.000
3.300
22.500
9.000
44.900
18.000
0.00500
4052568599294
8158803 NPQE-T-Q10-E-F1A-...
8158803
NPQE-T-Q10-E-F1A-P10
10.000
10.000
18.000
4.300
28.000
12.000
56.000
24.000
0.01518
4052568599300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NPQE-Y-Q - Y型快插螺纹接头
Festo
26.09.2023
NPQE-D-Q - 快插接头
Festo
26.09.2023
NPQE-X - X型快插接头
Festo
26.09.2023
NPQE-L-E - L型快插接头
Festo
26.09.2023
NPQE_D - 快插螺纹接头
Festo
26.09.2023
NPQE-L - L型快插式螺纹接头
Festo
26.09.2023
PQ-RK-B - 硬管夹
Festo
29.08.2023
PQ-RK - 硬管夹
Festo
30.03.2020
WKE-D/AL - Torsionally Flexible Coupling - aluminum version
StS Coupling GmbH
24.02.2021
PUN (BR) - 标准外径的气管
Festo
29.08.2023
KK - 多气管托架
Festo
24.08.2023
S6510...型管接头
Camozzi
11.06.2024
MXZ_BOLT - 安装螺钉
SMC Corporation
02.02.2022
6512...型管接头
Camozzi
11.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求