您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EGC-BS - 主轴
Festo
产品 (A - Z)
E
EGC
Powered by
CAD模型選擇
{festo/parts/e/egc/egc_bs_kf_asmtab_presets.prj},{NB=3013542 EGC-80-400-BS-20P-KF-0H-ML-GK---(0)},{TNR=3013542},{BG=80},{HUB=400},{HRBS=0},{B1=82},{B2=72.6},{B3=22.0},{B4=40},{B5=60},{B6=35},{B7=46.75},{B11=32.500},{B12=24.500},{B13=3.000},{B14=98.4},{B15=64.4},{B16=16.4},{B17=39.4},{B18=25},{B19=46},{D1=48},{D2=8},{D3=18.0},{D5=9},{D8=5},{H1=76.5},{H2=27.0},{H3=62.0},{H5=17.5},{H6=15.0},{H7=46},{H11=48.000},{H12=24.400},{H13=15.000},{H14=5.000},{H15=87.5},{H16=11},{H17=39.6},{L3=23.0},{L4=12.5},{L5=18.0},{L6=2.0},{L7=17},{L8=3.000},{L9=13.000},{L11=86.000},{L12=72.000},{L13=47.000},{L14=45.000},{L15=30.000},{L17=63},{LZUBA=70.000},{T1=2.5},{T2=12.0},{T6=2.1},{T7=10.0},{T9=3.1},{VERS=2.000},{MH=8.000},{CNSMASSEXACT=5.900},{HUBST=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BG
尺寸
ⁿ/ₐ
HUB
行程
[mm]
FKT
功能
ⁿ/ₐ
SS
丝杆螺距
ⁿ/ₐ
FHR
导向
ⁿ/ₐ
HRBS
预留行程
[mm]
AM
马达的连接位置
ⁿ/ₐ
SL
滑块
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B11
[mm]
B12
[mm]
B13
[mm]
B14
[mm]
B15
[mm]
B16
[mm]
B17
[mm]
B18
[mm]
B19
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
ⁿ/ₐ
D5
[mm]
D6
ⁿ/ₐ
D8
[mm]
D9
ⁿ/ₐ
D10
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H11
[mm]
H12
[mm]
H13
[mm]
H14
[mm]
H15
[mm]
H16
[mm]
H17
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
L14
[mm]
L15
[mm]
L17
[mm]
T1
[mm]
T2
[mm]
T6
[mm]
T7
[mm]
T9
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
3013388 EGC-70-100-BS-10P...
3013388
EGC
70
100
BS
10P
KF
0
ML
GK
69
58.6
16.5
30
45
29
39.00
32.500
24.500
3.000
0.0
0.0
0.0
0.0
0
0
38
6
15.0
M5
0
M5
5
-
-
64.0
22.5
50.5
13.0
13.0
36
39.000
18.400
15.000
4.500
0.0
0
0.0
268.000
86.500
21.0
8.0
14.0
1.8
16
3.000
10.500
86.000
72.000
47.000
35.000
20.000
0
2.5
12.0
0.0
10.0
3.1
2.000
4052568268282
3013389 EGC-70-200-BS-10P...
3013389
EGC
70
200
BS
10P
KF
0
ML
GK
69
58.6
16.5
30
45
29
39.00
32.500
24.500
3.000
0.0
0.0
0.0
0.0
0
0
38
6
15.0
M5
0
M5
5
-
-
64.0
22.5
50.5
13.0
13.0
36
39.000
18.400
15.000
4.500
0.0
0
0.0
368.000
86.500
21.0
8.0
14.0
1.8
16
3.000
10.500
86.000
72.000
47.000
35.000
20.000
0
2.5
12.0
0.0
10.0
3.1
2.500
4052568268299
3013390 EGC-70-300-BS-10P...
3013390
EGC
70
300
BS
10P
KF
0
ML
GK
69
58.6
16.5
30
45
29
39.00
32.500
24.500
3.000
0.0
0.0
0.0
0.0
0
0
38
6
15.0
M5
0
M5
5
-
-
64.0
22.5
50.5
13.0
13.0
36
39.000
18.400
15.000
4.500
0.0
0
0.0
468.000
86.500
21.0
8.0
14.0
1.8
16
3.000
10.500
86.000
72.000
47.000
35.000
20.000
0
2.5
12.0
0.0
10.0
3.1
3.000
4052568268305
3013391 EGC-70-400-BS-10P...
3013391
EGC
70
400
BS
10P
KF
0
ML
GK
69
58.6
16.5
30
45
29
39.00
32.500
24.500
3.000
0.0
0.0
0.0
0.0
0
0
38
6
15.0
M5
0
M5
5
-
-
64.0
22.5
50.5
13.0
13.0
36
39.000
18.400
15.000
4.500
0.0
0
0.0
568.000
86.500
21.0
8.0
14.0
1.8
16
3.000
10.500
86.000
72.000
47.000
35.000
20.000
0
2.5
12.0
0.0
10.0
3.1
3.500
4052568268312
3013392 EGC-70-500-BS-10P...
3013392
EGC
70
500
BS
10P
KF
0
ML
GK
69
58.6
16.5
30
45
29
39.00
32.500
24.500
3.000
0.0
0.0
0.0
0.0
0
0
38
6
15.0
M5
0
M5
5
-
-
64.0
22.5
50.5
13.0
13.0
36
39.000
18.400
15.000
4.500
0.0
0
0.0
668.000
86.500
21.0
8.0
14.0
1.8
16
3.000
10.500
86.000
72.000
47.000
35.000
20.000
0
2.5
12.0
0.0
10.0
3.1
4.000
4052568268329
3013393 EGC-70-600-BS-10P...
3013393
EGC
70
600
BS
10P
KF
0
ML
GK
69
58.6
16.5
30
45
29
39.00
32.500
24.500
3.000
0.0
0.0
0.0
0.0
0
0
38
6
15.0
M5
0
M5
5
-
-
64.0
22.5
50.5
13.0
13.0
36
39.000
18.400
15.000
4.500
0.0
0
0.0
768.000
86.500
21.0
8.0
14.0
1.8
16
3.000
10.500
86.000
72.000
47.000
35.000
20.000
0
2.5
12.0
0.0
10.0
3.1
4.500
4052568268336
3013532 EGC-80-100-BS-10P...
3013532
EGC
80
100
BS
10P
KF
0
ML
GK
82
72.6
22.0
40
60
35
46.75
32.500
24.500
3.000
98.4
64.4
16.4
39.4
25
46
48
8
18.0
M5
9
M5
5
M6
M3
76.5
27.0
62.0
17.5
15.0
46
48.000
24.400
15.000
5.000
87.5
11
39.6
296.000
101.000
23.0
12.5
18.0
2.0
17
3.000
13.000
86.000
72.000
47.000
45.000
30.000
63
2.5
12.0
2.1
10.0
3.1
3.500
4052568268343
3013533 EGC-80-200-BS-10P...
3013533
EGC
80
200
BS
10P
KF
0
ML
GK
82
72.6
22.0
40
60
35
46.75
32.500
24.500
3.000
98.4
64.4
16.4
39.4
25
46
48
8
18.0
M5
9
M5
5
M6
M3
76.5
27.0
62.0
17.5
15.0
46
48.000
24.400
15.000
5.000
87.5
11
39.6
396.000
101.000
23.0
12.5
18.0
2.0
17
3.000
13.000
86.000
72.000
47.000
45.000
30.000
63
2.5
12.0
2.1
10.0
3.1
4.300
4052568268350
3013534 EGC-80-300-BS-10P...
3013534
EGC
80
300
BS
10P
KF
0
ML
GK
82
72.6
22.0
40
60
35
46.75
32.500
24.500
3.000
98.4
64.4
16.4
39.4
25
46
48
8
18.0
M5
9
M5
5
M6
M3
76.5
27.0
62.0
17.5
15.0
46
48.000
24.400
15.000
5.000
87.5
11
39.6
496.000
101.000
23.0
12.5
18.0
2.0
17
3.000
13.000
86.000
72.000
47.000
45.000
30.000
63
2.5
12.0
2.1
10.0
3.1
5.100
4052568268367
3013535 EGC-80-400-BS-10P...
3013535
EGC
80
400
BS
10P
KF
0
ML
GK
82
72.6
22.0
40
60
35
46.75
32.500
24.500
3.000
98.4
64.4
16.4
39.4
25
46
48
8
18.0
M5
9
M5
5
M6
M3
76.5
27.0
62.0
17.5
15.0
46
48.000
24.400
15.000
5.000
87.5
11
39.6
596.000
101.000
23.0
12.5
18.0
2.0
17
3.000
13.000
86.000
72.000
47.000
45.000
30.000
63
2.5
12.0
2.1
10.0
3.1
5.900
4052568268374
3013536 EGC-80-500-BS-10P...
3013536
EGC
80
500
BS
10P
KF
0
ML
GK
82
72.6
22.0
40
60
35
46.75
32.500
24.500
3.000
98.4
64.4
16.4
39.4
25
46
48
8
18.0
M5
9
M5
5
M6
M3
76.5
27.0
62.0
17.5
15.0
46
48.000
24.400
15.000
5.000
87.5
11
39.6
696.000
101.000
23.0
12.5
18.0
2.0
17
3.000
13.000
86.000
72.000
47.000
45.000
30.000
63
2.5
12.0
2.1
10.0
3.1
6.700
4052568268381
3013537 EGC-80-600-BS-10P...
3013537
EGC
80
600
BS
10P
KF
0
ML
GK
82
72.6
22.0
40
60
35
46.75
32.500
24.500
3.000
98.4
64.4
16.4
39.4
25
46
48
8
18.0
M5
9
M5
5
M6
M3
76.5
27.0
62.0
17.5
15.0
46
48.000
24.400
15.000
5.000
87.5
11
39.6
796.000
101.000
23.0
12.5
18.0
2.0
17
3.000
13.000
86.000
72.000
47.000
45.000
30.000
63
2.5
12.0
2.1
10.0
3.1
7.500
4052568268398
3013538 EGC-80-800-BS-10P...
3013538
EGC
80
800
BS
10P
KF
0
ML
GK
82
72.6
22.0
40
60
35
46.75
32.500
24.500
3.000
98.4
64.4
16.4
39.4
25
46
48
8
18.0
M5
9
M5
5
M6
M3
76.5
27.0
62.0
17.5
15.0
46
48.000
24.400
15.000
5.000
87.5
11
39.6
996.000
101.000
23.0
12.5
18.0
2.0
17
3.000
13.000
86.000
72.000
47.000
45.000
30.000
63
2.5
12.0
2.1
10.0
3.1
9.100
4052568268404
3013539 EGC-80-100-BS-20P...
3013539
EGC
80
100
BS
20P
KF
0
ML
GK
82
72.6
22.0
40
60
35
46.75
32.500
24.500
3.000
98.4
64.4
16.4
39.4
25
46
48
8
18.0
M5
9
M5
5
M6
M3
76.5
27.0
62.0
17.5
15.0
46
48.000
24.400
15.000
5.000
87.5
11
39.6
296.000
101.000
23.0
12.5
18.0
2.0
17
3.000
13.000
86.000
72.000
47.000
45.000
30.000
63
2.5
12.0
2.1
10.0
3.1
3.500
4052568268411
3013540 EGC-80-200-BS-20P...
3013540
EGC
80
200
BS
20P
KF
0
ML
GK
82
72.6
22.0
40
60
35
46.75
32.500
24.500
3.000
98.4
64.4
16.4
39.4
25
46
48
8
18.0
M5
9
M5
5
M6
M3
76.5
27.0
62.0
17.5
15.0
46
48.000
24.400
15.000
5.000
87.5
11
39.6
396.000
101.000
23.0
12.5
18.0
2.0
17
3.000
13.000
86.000
72.000
47.000
45.000
30.000
63
2.5
12.0
2.1
10.0
3.1
4.300
4052568268428
3013541 EGC-80-300-BS-20P...
3013541
EGC
80
300
BS
20P
KF
0
ML
GK
82
72.6
22.0
40
60
35
46.75
32.500
24.500
3.000
98.4
64.4
16.4
39.4
25
46
48
8
18.0
M5
9
M5
5
M6
M3
76.5
27.0
62.0
17.5
15.0
46
48.000
24.400
15.000
5.000
87.5
11
39.6
496.000
101.000
23.0
12.5
18.0
2.0
17
3.000
13.000
86.000
72.000
47.000
45.000
30.000
63
2.5
12.0
2.1
10.0
3.1
5.100
4052568268435
3013542 EGC-80-400-BS-20P...
3013542
EGC
80
400
BS
20P
KF
0
ML
GK
82
72.6
22.0
40
60
35
46.75
32.500
24.500
3.000
98.4
64.4
16.4
39.4
25
46
48
8
18.0
M5
9
M5
5
M6
M3
76.5
27.0
62.0
17.5
15.0
46
48.000
24.400
15.000
5.000
87.5
11
39.6
596.000
101.000
23.0
12.5
18.0
2.0
17
3.000
13.000
86.000
72.000
47.000
45.000
30.000
63
2.5
12.0
2.1
10.0
3.1
5.900
4052568268442
3013543 EGC-80-500-BS-20P...
3013543
EGC
80
500
BS
20P
KF
0
ML
GK
82
72.6
22.0
40
60
35
46.75
32.500
24.500
3.000
98.4
64.4
16.4
39.4
25
46
48
8
18.0
M5
9
M5
5
M6
M3
76.5
27.0
62.0
17.5
15.0
46
48.000
24.400
15.000
5.000
87.5
11
39.6
696.000
101.000
23.0
12.5
18.0
2.0
17
3.000
13.000
86.000
72.000
47.000
45.000
30.000
63
2.5
12.0
2.1
10.0
3.1
6.700
4052568268459
3013544 EGC-80-600-BS-20P...
3013544
EGC
80
600
BS
20P
KF
0
ML
GK
82
72.6
22.0
40
60
35
46.75
32.500
24.500
3.000
98.4
64.4
16.4
39.4
25
46
48
8
18.0
M5
9
M5
5
M6
M3
76.5
27.0
62.0
17.5
15.0
46
48.000
24.400
15.000
5.000
87.5
11
39.6
796.000
101.000
23.0
12.5
18.0
2.0
17
3.000
13.000
86.000
72.000
47.000
45.000
30.000
63
2.5
12.0
2.1
10.0
3.1
7.500
4052568268466
3013545 EGC-80-800-BS-20P...
3013545
EGC
80
800
BS
20P
KF
0
ML
GK
82
72.6
22.0
40
60
35
46.75
32.500
24.500
3.000
98.4
64.4
16.4
39.4
25
46
48
8
18.0
M5
9
M5
5
M6
M3
76.5
27.0
62.0
17.5
15.0
46
48.000
24.400
15.000
5.000
87.5
11
39.6
996.000
101.000
23.0
12.5
18.0
2.0
17
3.000
13.000
86.000
72.000
47.000
45.000
30.000
63
2.5
12.0
2.1
10.0
3.1
9.100
4052568268473
3013571 EGC-120-100-BS-10...
3013571
EGC
120
100
BS
10P
KF
0
ML
GK
120
107.0
33.0
80
40
64
78.00
32.500
24.500
3.000
133.5
97.0
15.5
68.0
0
0
62
12
28.0
M6
0
M8
9
M6
M5
111.5
42.5
89.5
22.0
22.0
54
60.000
36.400
15.000
7.000
125.5
14
48.9
409.000
156.000
33.0
17.5
25.5
2.0
30
3.000
18.000
86.000
72.000
47.000
86.000
60.000
105
3.0
12.0
0.0
16.0
2.1
14.400
4052568268480
3013572 EGC-120-200-BS-10...
3013572
EGC
120
200
BS
10P
KF
0
ML
GK
120
107.0
33.0
80
40
64
78.00
32.500
24.500
3.000
133.5
97.0
15.5
68.0
0
0
62
12
28.0
M6
0
M8
9
M6
M5
111.5
42.5
89.5
22.0
22.0
54
60.000
36.400
15.000
7.000
125.5
14
48.9
509.000
156.000
33.0
17.5
25.5
2.0
30
3.000
18.000
86.000
72.000
47.000
86.000
60.000
105
3.0
12.0
0.0
16.0
2.1
16.300
4052568268497
3013573 EGC-120-300-BS-10...
3013573
EGC
120
300
BS
10P
KF
0
ML
GK
120
107.0
33.0
80
40
64
78.00
32.500
24.500
3.000
133.5
97.0
15.5
68.0
0
0
62
12
28.0
M6
0
M8
9
M6
M5
111.5
42.5
89.5
22.0
22.0
54
60.000
36.400
15.000
7.000
125.5
14
48.9
609.000
156.000
33.0
17.5
25.5
2.0
30
3.000
18.000
86.000
72.000
47.000
86.000
60.000
105
3.0
12.0
0.0
16.0
2.1
18.200
4052568268503
3013574 EGC-120-400-BS-10...
3013574
EGC
120
400
BS
10P
KF
0
ML
GK
120
107.0
33.0
80
40
64
78.00
32.500
24.500
3.000
133.5
97.0
15.5
68.0
0
0
62
12
28.0
M6
0
M8
9
M6
M5
111.5
42.5
89.5
22.0
22.0
54
60.000
36.400
15.000
7.000
125.5
14
48.9
709.000
156.000
33.0
17.5
25.5
2.0
30
3.000
18.000
86.000
72.000
47.000
86.000
60.000
105
3.0
12.0
0.0
16.0
2.1
20.100
4052568268510
3013575 EGC-120-500-BS-10...
3013575
EGC
120
500
BS
10P
KF
0
ML
GK
120
107.0
33.0
80
40
64
78.00
32.500
24.500
3.000
133.5
97.0
15.5
68.0
0
0
62
12
28.0
M6
0
M8
9
M6
M5
111.5
42.5
89.5
22.0
22.0
54
60.000
36.400
15.000
7.000
125.5
14
48.9
809.000
156.000
33.0
17.5
25.5
2.0
30
3.000
18.000
86.000
72.000
47.000
86.000
60.000
105
3.0
12.0
0.0
16.0
2.1
22.000
4052568268527
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求