您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ISO 8750 - Spring-type straight pins - Coiled, standard duty
Fabory
9 Pins & key stock
Powered by
CAD模型選擇
{fabory/9_pins_and_key_stock/din_en_iso_8750.prj},{NB=Spannstift ISO 8750 5x32 39140.050.032(High)},{CNSORDERNO=39140.050.032},{D=5.0},{L=32},{PACKAGING=100},{VARIANT=0},{FABNETWEIGHT=2.950},{D2=4.850},{A=1.300},{B=0.420},{D1=5.500},{NENNID=5X32MM},{BRAND=Fabory},{STANDARD=ISO 8750},{THREAD=},{THREADDIRECTIO=},{STYLE=Standard duty},{TYPE=Straight spiral pin},{BASICMATERIAL=Spring steel},{GRADE=420-560 HV30},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=DIN7343,NEN2553},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492808547},{INTRASTATCODE=7318240090},{ECLASS=23-10-01-02},{UNSPSC=31163201},{ETIM=EC002384},{FAB_NENN=5x32},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D2
Diameter crest
[mm]
A
Crest height
[mm]
B
Margin width
[mm]
Clamping pin ISO 8750 1.5...
39140.015.004
1,5X4MM
1.5
4
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00003
DIN7343,NEN2553
Y
8715492807922
7318240090
23-10-01-02
31163201
EC002384
200
1.400
0.500
0.130
Clamping pin ISO 8750 1.5...
39140.015.005
1,5X5MM
1.5
5
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00007
DIN7343,NEN2553
Y
8717077080874
7318240090
23-10-01-02
31163201
EC002384
1000
1.400
0.500
0.130
Clamping pin ISO 8750 1.5...
39140.015.006
1,5X6MM
1.5
6
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00005
DIN7343,NEN2553
Y
8715492807939
7318240090
23-10-01-02
31163201
EC002384
200
1.400
0.500
0.130
Clamping pin ISO 8750 1.5...
39140.015.008
1,5X8MM
1.5
8
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00007
DIN7343,NEN2553
Y
8715492807946
7318240090
23-10-01-02
31163201
EC002384
200
1.400
0.500
0.130
Clamping pin ISO 8750 1.5...
39140.015.010
1,5X10MM
1.5
10
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00008
DIN7343,NEN2553
Y
8715492807953
7318240090
23-10-01-02
31163201
EC002384
200
1.400
0.500
0.130
Clamping pin ISO 8750 1.5...
39140.015.012
1,5X12MM
1.5
12
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00010
DIN7343,NEN2553
Y
8715492807960
7318240090
23-10-01-02
31163201
EC002384
200
1.400
0.500
0.130
Clamping pin ISO 8750 1.5...
39140.015.014
1,5X14MM
1.5
14
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00011
DIN7343,NEN2553
Y
8715492807977
7318240090
23-10-01-02
31163201
EC002384
200
1.400
0.500
0.130
Clamping pin ISO 8750 1.5...
39140.015.016
1,5X16MM
1.5
16
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00013
DIN7343,NEN2553
Y
8715492807984
7318240090
23-10-01-02
31163201
EC002384
200
1.400
0.500
0.130
Clamping pin ISO 8750 2x6
39140.020.006
2X6MM
2.0
6
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00009
DIN7343,NEN2553
Y
8715492808004
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.700
0.170
Clamping pin ISO 8750 2x8
39140.020.008
2X8MM
2.0
8
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00012
DIN7343,NEN2553
Y
8715492808011
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.700
0.170
Clamping pin ISO 8750 2x1...
39140.020.010
2X10MM
2.0
10
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00015
DIN7343,NEN2553
Y
8715492808028
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.700
0.170
Clamping pin ISO 8750 2x1...
39140.020.012
2X12MM
2.0
12
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00018
DIN7343,NEN2553
Y
8715492808035
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.700
0.170
Clamping pin ISO 8750 2x1...
39140.020.014
2X14MM
2.0
14
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00022
DIN7343,NEN2553
Y
8715492808042
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.700
0.170
Clamping pin ISO 8750 2x1...
39140.020.016
2X16MM
2.0
16
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00025
DIN7343,NEN2553
Y
8715492808059
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.700
0.170
Clamping pin ISO 8750 2x1...
39140.020.018
2X18MM
2.0
18
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00026
DIN7343,NEN2553
Y
8717077080881
7318240090
23-10-01-02
31163201
EC002384
1000
1.900
0.700
0.170
Clamping pin ISO 8750 2x2...
39140.020.020
2X20MM
2.0
20
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00031
DIN7343,NEN2553
Y
8715492808073
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.700
0.170
Clamping pin ISO 8750 2.5...
39140.025.008
2,5X8MM
2.5
8
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00019
DIN7343,NEN2553
Y
8715492808097
7318240090
23-10-01-02
31163201
EC002384
200
2.400
0.700
0.210
Clamping pin ISO 8750 2.5...
39140.025.010
2,5X10MM
2.5
10
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00024
DIN7343,NEN2553
Y
8715492808103
7318240090
23-10-01-02
31163201
EC002384
200
2.400
0.700
0.210
Clamping pin ISO 8750 2.5...
39140.025.012
2,5X12MM
2.5
12
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00029
DIN7343,NEN2553
Y
8715492808110
7318240090
23-10-01-02
31163201
EC002384
200
2.400
0.700
0.210
Clamping pin ISO 8750 2.5...
39140.025.014
2,5X14MM
2.5
14
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00034
DIN7343,NEN2553
Y
8715492808127
7318240090
23-10-01-02
31163201
EC002384
200
2.400
0.700
0.210
Clamping pin ISO 8750 2.5...
39140.025.016
2,5X16MM
2.5
16
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00039
DIN7343,NEN2553
Y
8715492808134
7318240090
23-10-01-02
31163201
EC002384
200
2.400
0.700
0.210
Clamping pin ISO 8750 2.5...
39140.025.018
2,5X18MM
2.5
18
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00044
DIN7343,NEN2553
Y
8715492808141
7318240090
23-10-01-02
31163201
EC002384
200
2.400
0.700
0.210
Clamping pin ISO 8750 2.5...
39140.025.020
2,5X20MM
2.5
20
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00048
DIN7343,NEN2553
Y
8715492808158
7318240090
23-10-01-02
31163201
EC002384
200
2.400
0.700
0.210
Clamping pin ISO 8750 2.5...
39140.025.024
2,5X24MM
2.5
24
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00058
DIN7343,NEN2553
Y
8715492808165
7318240090
23-10-01-02
31163201
EC002384
200
2.400
0.700
0.210
Clamping pin ISO 8750 3x8
39140.030.008
3X8MM
3.0
8
Fabory
ISO 8750
Standard duty
Straight spiral pin
Spring steel
420-560 HV30
0.00027
DIN7343,NEN2553
Y
8715492808172
7318240090
23-10-01-02
31163201
EC002384
200
2.900
0.900
0.250
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 8752 - Clamping pins - slotted, heavy duty
Fabory
13.02.2023
DIN 7979 D - Parallel pins, with internal thread, hardened, form D
Fabory
13.02.2023
DIN 7978 A - Taper pins with inner thread, no hardened, form A
Fabory
13.02.2023
ISO 13337 - Spring-type straight pins, slotted, light duty
Fabory
13.02.2023
DIN ≈1481 - Spannstifte (-huelsen) geschlitzt, schwere Ausfuehrung
Fabory
13.02.2023
DIN 471 - Retaining rings for shafts
Fabory
13.02.2023
ISO ≈8750 - Spring-type straight pins - Coiled, standard duty
Fabory
13.02.2023
DIN 1472 - Feather grooved pins
Fabory
13.02.2023
ISO 8675 - Hexagon thin nuts with metric fine pitch thread, Product grades ...
Fabory
13.02.2023
SP-UA90R,SP-UA90L,SP-UA135R,SP-UA135L,SP-UA180R,SP-UA180L - Torsion spring
PRiCi FA
17.10.2023
235.1. - Dowel pin similar to DIN EN ISO 8734
FIBRO
21.07.2023
07332 - Circlips E-type DIN 6799
norelem
30.05.2024
DIN 6325 - Parallel pins, hardened, tolerance zone m6
Fabory
13.02.2023
SG - rod clevis
Festo
30.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求