Nederlands
English
품질보증 정보
카탈로그: Fabory
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 917 - Hexagon cap nuts, low form
Fabory
3Nuts
Powered by
CAD모델 선택
{fabory/3_nuts/din_917.prj},{NB=Sechskant-Hutmutter DIN 917 M12-SW18 51380.120.001(High)},{CNSORDERNO=51380.120.001},{D=12.000},{VARIANT=0},{PACKAGING=25},{FABNETWEIGHT=25.500},{P=1.750},{DA=13.000},{DW=16.200},{X=0.000},{G2=6.400},{M=16.000},{R=25.000},{S=18.000},{T=13.850},{FORM=1.000},{VERS=1.000},{NENNID=M12},{BRAND=Fabory},{STANDARD=DIN 917},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Cap nut - low},{BASICMATERIAL=Stainless steel},{GRADE=A1-50},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO1617},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492285539},{INTRASTATCODE=7318163990},{ECLASS=23-11-07-01},{UNSPSC=31161705},{ETIM=EC002355},{LOD=High}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
P
Threaded pitch
[mm]
DA
Inner diameter of installation face max.
[mm]
DW
Diameter of the washer face min.
[mm]
X
Length of thread run-out max.
[mm]
G2
Undercut length as of M12
[mm]
M
Overall height max.
[mm]
R
Radius ~
[mm]
S
Across-flats-dimension max.
[mm]
T
Thread depth max.
[mm]
Hexagon cap nut DIN 917 M...
16405.040.001
M4
4.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Steel
Free-cutting steel -|6|
Plain
Hexagon
0.00131
ISO1617
turned
Y
8717077217676
7318169290
23-11-07-01
31161705
EC002355
1000
0.700
4.600
5.800
1.050
0.000
5.500
8.000
7.000
4.640
Hexagon cap nut DIN 917 M...
16410.040.001
M4
4.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Steel
|6|
Zinc plated
Hexagon
0.00131
ISO1617
Y
8715492590978
7318169290
23-11-07-01
31161705
EC002355
250
0.700
4.600
5.800
1.050
0.000
5.500
8.000
7.000
4.640
Hexagon cap nut DIN 917 M...
47300.040.001
M4
4.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Brass
Cu3
Hexagon
0.00140
ISO1617
Y
8715492843838
7415330000
23-11-07-01
31161705
EC002355
200
0.700
4.600
5.800
1.050
0.000
5.500
8.000
7.000
4.640
Hexagon cap nut DIN 917 M...
51380.040.001
M4
4.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Stainless steel
A1-50
Hexagon
0.00131
ISO1617
Y
8715492285485
7318163990
23-11-07-01
31161705
EC002355
100
0.700
4.600
5.800
1.050
0.000
5.500
8.000
7.000
4.640
Hexagon cap nut DIN 917 M...
55380.040.001
M4
4.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Stainless steel
A4-50
Hexagon
0.00131
ISO1617
Y
8715492344045
7318163990
23-11-07-01
31161705
EC002355
100
0.700
4.600
5.800
1.050
0.000
5.500
8.000
7.000
4.640
Hexagon cap nut DIN 917 M...
16405.050.001
M5
5.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Steel
Free-cutting steel -|6|
Plain
Hexagon
0.00220
ISO1617
turned
Y
8717077217683
7318169290
23-11-07-01
31161705
EC002355
1000
0.800
5.750
6.800
1.200
0.000
7.000
10.000
8.000
5.440
Hexagon cap nut DIN 917 M...
16410.050.001
M5
5.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Steel
|6|
Zinc plated
Hexagon
0.00199
ISO1617
Y
8715492590985
7318169290
23-11-07-01
31161705
EC002355
250
0.800
5.750
6.800
1.200
0.000
7.000
10.000
8.000
5.440
Hexagon cap nut DIN 917 M...
47300.050.001
M5
5.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Brass
Cu3
Hexagon
0.00230
ISO1617
Y
8715492843845
7415330000
23-11-07-01
31161705
EC002355
200
0.800
5.750
6.800
1.200
0.000
7.000
10.000
8.000
5.440
Hexagon cap nut DIN 917 M...
51380.050.001
M5
5.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Stainless steel
A1-50
Hexagon
0.00220
ISO1617
Y
8715492285492
7318163990
23-11-07-01
31161705
EC002355
100
0.800
5.750
6.800
1.200
0.000
7.000
10.000
8.000
5.440
Hexagon cap nut DIN 917 M...
55380.050.001
M5
5.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Stainless steel
A4-50
Hexagon
0.00220
ISO1617
Y
8715492344052
7318163990
23-11-07-01
31161705
EC002355
100
0.800
5.750
6.800
1.200
0.000
7.000
10.000
8.000
5.440
Hexagon cap nut DIN 917 M...
16405.060.001
M6
6.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Steel
Free-cutting steel -|6|
Plain
Hexagon
0.00400
ISO1617
turned
Y
8717077217690
7318169290
23-11-07-01
31161705
EC002355
1000
1.000
6.750
8.800
1.500
0.000
9.000
12.000
10.000
7.290
Hexagon cap nut DIN 917 M...
16410.060.001
M6
6.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Steel
|6|
Zinc plated
Hexagon
0.00410
ISO1617
Y
8715492590992
7318169290
23-11-07-01
31161705
EC002355
250
1.000
6.750
8.800
1.500
0.000
9.000
12.000
10.000
7.290
Hexagon cap nut DIN 917 M...
47300.060.001
M6
6.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Brass
Cu3
Hexagon
0.00450
ISO1617
Y
8715492843852
7415330000
23-11-07-01
31161705
EC002355
200
1.000
6.750
8.800
1.500
0.000
9.000
12.000
10.000
7.290
Hexagon cap nut DIN 917 M...
51380.060.001
M6
6.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Stainless steel
A1-50
Hexagon
0.00410
ISO1617
Y
8715492285508
7318163990
23-11-07-01
31161705
EC002355
100
1.000
6.750
8.800
1.500
0.000
9.000
12.000
10.000
7.290
Hexagon cap nut DIN 917 M...
55380.060.001
M6
6.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Stainless steel
A4-50
Hexagon
0.00410
ISO1617
Y
8715492344069
7318163990
23-11-07-01
31161705
EC002355
100
1.000
6.750
8.800
1.500
0.000
9.000
12.000
10.000
7.290
Hexagon cap nut DIN 917 M...
16405.080.001
M8
8.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Steel
Free-cutting steel -|6|
Plain
Hexagon
0.00950
ISO1617
turned
Y
8717077217706
7318169290
23-11-07-01
31161705
EC002355
500
1.250
8.750
11.300
1.870
0.000
12.000
15.000
13.000
9.790
Hexagon cap nut DIN 917 M...
16410.080.001
M8
8.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Steel
|6|
Zinc plated
Hexagon
0.00950
ISO1617
Y
8715492591005
7318169290
23-11-07-01
31161705
EC002355
250
1.250
8.750
11.300
1.870
0.000
12.000
15.000
13.000
9.790
Hexagon cap nut DIN 917 M...
47300.080.001
M8
8.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Brass
Cu3
Hexagon
0.01029
ISO1617
Y
8715492843869
7415330000
23-11-07-01
31161705
EC002355
100
1.250
8.750
11.300
1.870
0.000
12.000
15.000
13.000
9.790
Hexagon cap nut DIN 917 M...
51380.080.001
M8
8.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Stainless steel
A1-50
Hexagon
0.00950
ISO1617
Y
8715492285515
7318163990
23-11-07-01
31161705
EC002355
50
1.250
8.750
11.300
1.870
0.000
12.000
15.000
13.000
9.790
Hexagon cap nut DIN 917 M...
55380.080.001
M8
8.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Stainless steel
A4-50
Hexagon
0.00950
ISO1617
Y
8715492344076
7318163990
23-11-07-01
31161705
EC002355
50
1.250
8.750
11.300
1.870
0.000
12.000
15.000
13.000
9.790
Hexagon cap nut DIN 917 M...
16415.080.100
M8X1,00
8.000
Fabory
DIN 917
Metric fine thread
Right
Cap nut - low
Steel
6
Plain
Hexagon
0.00950
ISO1617
Y
8717077313866
7318169290
23-11-07-01
31162400
EC002355
100
1.000
8.750
11.300
1.500
0.000
12.000
15.000
13.000
9.790
Hexagon cap nut DIN 917 M...
16405.100.001
M10
10.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Steel
Free-cutting steel -|6|
Plain
Hexagon
0.01930
ISO1617
turned
Y
8717077217713
7318169290
23-11-07-01
31161705
EC002355
500
1.500
10.800
14.300
2.250
0.000
14.000
20.000
16.000
11.350
Hexagon cap nut DIN 917 M...
16410.100.001
M10
10.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Steel
|6|
Zinc plated
Hexagon
0.01750
ISO1617
Y
8715492591012
7318169290
23-11-07-01
31161705
EC002355
200
1.500
10.800
14.300
2.250
0.000
14.000
20.000
16.000
11.350
Hexagon cap nut DIN 917 M...
47300.100.001
M10
10.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Brass
Cu3
Hexagon
0.02090
ISO1617
Y
8715492843876
7415330000
23-11-07-01
31161705
EC002355
50
1.500
10.800
14.300
2.250
0.000
14.000
20.000
16.000
11.350
Hexagon cap nut DIN 917 M...
51380.100.001
M10
10.000
Fabory
DIN 917
Metric thread
Right
Cap nut - low
Stainless steel
A1-50
Hexagon
0.01930
ISO1617
Y
8715492285522
7318163990
23-11-07-01
31161705
EC002355
50
1.500
10.800
14.300
2.250
0.000
14.000
20.000
16.000
11.350
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청