您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SUS-70 - Set-up Stud - Round
Essentra Components
Fasteners
Screws & Bolts
Bolts
Tooling Bolts
Set-Up Studs
Set-up Studs - Round
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k08000000/l3_k08010000/l4_k08010100/l5_k08010105/p091175/sus-70.prj},{NB=SUS-38},{PN=SUS-38},{AMERSID=1103668},{APACID=-},{EMEAID=-},{MATERIAL=Steel},{THREAD=3/4-10},{L=7.00000000},{A=2.00000000},{B=2.00000000},{THREADSKETCH0=0.7500},{PITCHHELIXSPIRAL=0.050},{PITCH=0.050}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
THREAD
Thread Size
ⁿ/ₐ
L
L Overall Length
[Inch]
A
A Thread Length
[Inch]
B
B Thread Length
[Inch]
SUS-70
SUS-70
1103699
-
-
Steel
1/4-20
3
1
1
SUS-71
SUS-71
1103700
-
-
Steel
1/4-20
4
1
1
SUS-72
SUS-72
1103701
-
-
Steel
1/4-20
5
1 1/4
1 1/8
SUS-1
SUS-1
1103624
-
-
Steel
5/16-18
3
1 1/8
1 1/8
SUS-2
SUS-2
1103635
-
-
Steel
5/16-18
4
1 1/8
1 1/8
SUS-3
SUS-3
1103660
-
-
Steel
5/16-18
5
1 1/8
1 1/8
SUS-4
SUS-4
1103670
-
-
Steel
5/16-18
6
1 1/8
1 1/8
SUS-5
SUS-5
1103681
-
-
Steel
5/16-18
7
1 1/8
1 1/8
SUS-6
SUS-6
1103691
-
-
Steel
5/16-18
8
1 1/8
1 1/8
SUS-7
SUS-7
1103698
-
-
Steel
3/8-16
3
1 1/4
1 1/4
SUS-8
SUS-8
1103702
-
-
Steel
3/8-16
4
1 1/4
1 1/4
SUS-9
SUS-9
1103703
-
-
Steel
3/8-16
5
1 1/4
1 1/4
SUS-10
SUS-10
1103625
-
-
Steel
3/8-16
6
1 1/4
1 1/4
SUS-11
SUS-11
1103626
-
-
Steel
3/8-16
7
1 1/4
1 1/4
SUS-12
SUS-12
1103627
-
-
Steel
3/8-16
8
1 1/4
1 1/4
SUS-13
SUS-13
1103628
-
-
Steel
1/2-13
3
1 1/2
1 1/2
SUS-14
SUS-14
1103629
-
-
Steel
1/2-13
4
1 1/2
1 1/2
SUS-15
SUS-15
1103630
-
-
Steel
1/2-13
5
1 1/2
1 1/2
SUS-16
SUS-16
1103631
-
-
Steel
1/2-13
6
1 1/2
1 1/2
SUS-17
SUS-17
1103632
-
-
Steel
1/2-13
7
1 1/2
1 1/2
SUS-18
SUS-18
1103633
-
-
Steel
1/2-13
8
1 1/2
1 1/2
SUS-19
SUS-19
1103634
-
-
Steel
1/2-13
9
2
2
SUS-20
SUS-20
1103636
-
-
Steel
1/2-13
10
2
2
SUS-21
SUS-21
1103642
-
-
Steel
1/2-13
12
2
2
SUS-22
SUS-22
1103648
-
-
Steel
1/2-13
14
2
2
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BRB-011017P - Socket Head Cap Screws - Metal Standard Head
Essentra Components
24.07.2014
Tank Outlet, Spiral Clean Upper Plug, No Spiral Clean Leakage Chamber, DN-6...
Alfa Laval
27.09.2023
Tank Outlet, Spiral Clean Upper Plug, No Spiral Clean Leakage Chamber, 4-In...
Alfa Laval
27.09.2023
ROC-2801-037 - Hex Head Cap Screws - Metal
Essentra Components
24.07.2014
IKO-TAF81512 - Needle Bearings - Shell w/o Inner Ring
Essentra Components
19.04.2016
PBC-305 - Flanged Pillow Blocks - Self-Aligning
Essentra Components
19.04.2016
RGHS-600 Gripper Adjustable Steel - Grippers
Essentra Components
07.08.2014
LMB-300 - Linear Pillow Blocks - Self-Aligning, Closed
Essentra Components
19.04.2016
IP-160 - Flange Bearings - Two-Bolt Flange, Thermoplastic
Essentra Components
19.04.2016
PBC-907 - Linear Round Bearing - FrelonGOLD, Closed
Essentra Components
19.04.2016
KBP-664 - Plunger Washers
Essentra Components
08.08.2014
GU-201 - Coupling Hubs - M-Style, Hubs w/Bore & KW
Essentra Components
19.04.2016
TLM-10 - Linear Round Bearings - Ball Bushing Bearing, Closed
Essentra Components
19.04.2016
AMF-200 - Dished Washers
Essentra Components
29.07.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求