您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
1956A
EMUGE-FRANKEN
FRANKEN
Solid Carbide End Mills and Slot Mills
Powered by
CAD模型選擇
{emuge/franken/hartmetall-schaft-20und20langlochfre4ser/1956a.prj},{NB=1956A.008},{SHA256=Sr1l24gmlBcWpCZbWexkbevADyKFv+aAqgKcOqlaPp8=},{INAME=1956A_008000_gen},{NAME=1956A_008000_gen},{DOC=1956a/1956a_008000.pdf},{NSM=DIN4000-82},{J21=1956A.008},{J22=Schaftfräser},{J3=F},{BLD=1},{H3=HM},{J1=WN},{J6=ZYL00800105},{J8=FEC, FDR},{A1=8},{B2=40},{B3=64},{B5=100},{B71=40},{C11=ZYL},{C12=1},{C2=0080},{C3=8},{C31=h6},{F1=R},{F21=3},{F3=R},{H11=HC},{H22=0},{H5=TIALN},{DXF=1956a/1956a_008000.dxf},{XML=1956a/1956a_008000.xml},{CSV=1956a/1956a_008000.csv},{STP=1956a/1956a_008000_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A1
Cutting Diameter
[mm]
B2
Cuttingedge Length, max.
[mm]
B3
Protruding Length
[mm]
B5
Overall Length
ⁿ/ₐ
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
1956A.003
DIN4000-82
1956A.003
Schaftfräser
F
1
HM
WN
ZYL00600105
FEC, FDR
3
20
24
60
20
ZYL
1
60
6
h6
R
3
R
HC
0
TIALN
1956A.004
DIN4000-82
1956A.004
Schaftfräser
F
1
HM
WN
ZYL00600105
FEC, FDR
4
30
39
75
30
ZYL
1
60
6
h6
R
3
R
HC
0
TIALN
1956A.005
DIN4000-82
1956A.005
Schaftfräser
F
1
HM
WN
ZYL00600105
FEC, FDR
5
30
39
75
30
ZYL
1
60
6
h6
R
3
R
HC
0
TIALN
1956A.006
DIN4000-82
1956A.006
Schaftfräser
F
1
HM
WN
ZYL00600105
FEC, FDR
6
40
64
100
40
ZYL
1
60
6
h6
R
3
R
HC
0
TIALN
1956A.008
DIN4000-82
1956A.008
Schaftfräser
F
1
HM
WN
ZYL00800105
FEC, FDR
8
40
64
100
40
ZYL
1
0080
8
h6
R
3
R
HC
0
TIALN
1956A.010
DIN4000-82
1956A.010
Schaftfräser
F
1
HM
WN
ZYL01000105
FEC, FDR
10
40
60
100
40
ZYL
1
0100
10
h6
R
3
R
HC
0
TIALN
1956A.012
DIN4000-82
1956A.012
Schaftfräser
F
1
HM
WN
ZYL01200105
FEC, FDR
12
45
55
100
45
ZYL
1
0120
12
h6
R
3
R
HC
0
TIALN
1956A.014
DIN4000-82
1956A.014
Schaftfräser
F
1
HM
WN
ZYL01400105
FEC, FDR
14
45
55
100
45
ZYL
1
0140
14
h6
R
3
R
HC
0
TIALN
1956A.016
DIN4000-82
1956A.016
Schaftfräser
F
1
HM
WN
ZYL01600105
FEC, FDR
16
65
102
150
65
ZYL
1
0160
16
h6
R
3
R
HC
0
TIALN
1956A.018
DIN4000-82
1956A.018
Schaftfräser
F
1
HM
WN
ZYL01800105
FEC, FDR
18
65
102
150
65
ZYL
1
0180
18
h6
R
3
R
HC
0
TIALN
1956A.020
DIN4000-82
1956A.020
Schaftfräser
F
1
HM
WN
ZYL02000105
FEC, FDR
20
65
100
150
65
ZYL
1
0200
20
h6
R
3
R
HC
0
TIALN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
9290
EMUGE-FRANKEN
23.11.2017
1828A
EMUGE-FRANKEN
23.11.2017
2544K
EMUGE-FRANKEN
23.11.2017
Precision regulator BG1 (FDR 11) - Standard series
Knocks Fluid-Technik
26.08.2021
1306
EMUGE-FRANKEN
23.11.2017
1818A
EMUGE-FRANKEN
23.11.2017
1998AZ
EMUGE-FRANKEN
23.11.2017
2526A
EMUGE-FRANKEN
23.11.2017
Precision regulator BG1 (FDR 07) - Standard series
Knocks Fluid-Technik
26.08.2021
Reference 62204 - Hexagon socket set screw flat point - ISO 4026 DIN 913 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BMF03_04 - Magnet with seat Precision type
Yiheda 3D Electronic Gallery
20.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求