目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 296 - Installation kits, Coding 1, for mechanical position indicators GN 953 / GN 954
Elesa+Ganter
Linear motion components
GN 296
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn296/gn_296_asmtab.prj},{NB=Montage-Set GN 296-30-8-1},{PARTNUMBER=GN 296-30-8-1},{S=30},{D1=8},{D2=14},{B=40},{B1=40},{B2=20},{B3=23.5},{H=43.5},{L1=35},{L2=15},{L3=12},{FSA=GN 954},{PPATH=gn_296_asmtpl.prj},{WEIGHT=0.0753},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
S
Linear actuator
[mm]
D1
f7
[mm]
D2
[mm]
B
[mm]
H
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
FSA
for position indicator
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Installation kit GN 296-3...
GN 296-30-8-1
30
8
14
40
43.5
35
15
12
GN 954
0.0753
84879059
YES
Installation kit GN 296-4...
GN 296-40-12-1
40
12
20
50
56.5
39
16
12
GN 953
0.1300
84879059
YES
Installation kit GN 296-5...
GN 296-50-12-1
50
12
20
60
61.5
39
17
12
GN 953
0.1400
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求