您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LV.A-ESD-C - Levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LV.A-ESD-C
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lv_a_esd_c/lv_a_esd_c_asmtab.prj},{NB=Levelling elements LV.A-80-24-M20x158-ESD-C (0)},{CODE=304761-ESD},{DESCRIPTION=LV.A-80-24-M20x158-ESD-C},{ROT=0},{DIM01=80},{DIM02=M20},{DIM03=201},{DIM04=-},{DIM05=158},{DIM06=43},{DIM07=24},{DIM08=24},{DIM09=24},{DIM10=18000},{WEIGHT=464},{NDM=20.000},{KDM=16.933},{D2=24.000},{H=24.000},{L=158.000},{L2=37.000},{S=24.000},{L1=0.000},{VER=3},{PPATH=lv_a_esd_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
L1
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
DIM07
s
[mm]
DIM08
h
[mm]
DIM09
Ø
[mm]
DIM10
Max limit static load
[N]
WEIGHT
Weight
[g]
Levelling elements LV.A-6...
303121-ESD
LV.A-60-14-M8x43-ESD-C
60
M8
76
-
43
33
14
24
14
14000
62
Levelling elements LV.A-6...
303125-ESD
LV.A-60-14-M8x68-ESD-C
60
M8
101
-
68
33
14
24
14
14000
74
Levelling elements LV.A-6...
303221-ESD
LV.A-60-14-M10x43-ESD-C
60
M10
76
-
43
33
14
24
14
14000
71
Levelling elements LV.A-6...
303225-ESD
LV.A-60-14-M10x68-ESD-C
60
M10
101
-
68
33
14
24
14
14000
83
Levelling elements LV.A-6...
303231-ESD
LV.A-60-14-M10x98-ESD-C
60
M10
131
-
98
33
14
24
14
14000
97
Levelling elements LV.A-6...
303321-ESD
LV.A-60-14-M12x43-ESD-C
60
M12
76
-
43
33
14
24
14
14000
81
Levelling elements LV.A-6...
303325-ESD
LV.A-60-14-M12x68-ESD-C
60
M12
101
-
68
33
14
24
14
14000
98
Levelling elements LV.A-6...
303331-ESD
LV.A-60-14-M12x98-ESD-C
60
M12
131
-
98
33
14
24
14
14000
119
Levelling elements LV.A-6...
303421-ESD
LV.A-60-14-M14X68-ESD-C
60
M14
101
-
68
33
24
14
14
14000
120
Levelling elements LV.A-6...
303431-ESD
LV.A-60-14-M14X98-ESD-C
60
M14
131
-
98
33
24
14
14
14000
141
Levelling elements LV.A-6...
303441-ESD
LV.A-60-14-M14X148-ESD-C
60
M14
181
-
148
33
24
14
14
14000
224
Levelling elements LV.A-6...
303521-ESD
LV.A-60-14-M16x68-ESD-C
60
M16
101
-
68
33
16
24
14
14000
142
Levelling elements LV.A-6...
303525-ESD
LV.A-60-14-M16x108-ESD-C
60
M16
141
-
108
33
16
24
14
14000
194
Levelling elements LV.A-6...
303541-ESD
LV.A-60-14-M16x148-ESD-C
60
M16
181
-
148
33
16
24
14
14000
246
Levelling elements LV.A-6...
303561-ESD
LV.A-60-14-M16x168-ESD-C
60
M16
201
-
168
33
16
24
14
14000
272
Levelling elements LV.A-6...
303621-ESD
LV.A-60-24-M16x58-ESD-C
60
M16
101
-
58
43
24
24
24
18000
205
Levelling elements LV.A-6...
303625-ESD
LV.A-60-24-M16x98-ESD-C
60
M16
141
-
98
43
24
24
24
18000
256
Levelling elements LV.A-6...
303641-ESD
LV.A-60-24-M16x138-ESD-C
60
M16
181
-
138
43
24
24
24
18000
306
Levelling elements LV.A-6...
303661-ESD
LV.A-60-24-M16x158-ESD-C
60
M16
201
-
158
43
24
24
24
18000
333
Levelling elements LV.A-6...
303725-ESD
LV.A-60-24-M20x98-ESD-C
60
M20
141
-
98
43
24
24
24
18000
326
Levelling elements LV.A-6...
303741-ESD
LV.A-60-24-M20x138-ESD-C
60
M20
181
-
138
43
24
24
24
18000
405
Levelling elements LV.A-6...
303761-ESD
LV.A-60-24-M20x158-ESD-C
60
M20
201
-
158
43
24
24
24
18000
444
Levelling elements LV.A-6...
303781-ESD
LV.A-60-24-M20x198-ESD-C
60
M20
241
-
198
43
24
24
24
18000
527
Levelling elements LV.A-6...
303825-ESD
LV.A-60-24-M24x98-ESD-C
60
M24
141
-
98
43
24
24
24
18000
424
Levelling elements LV.A-6...
303861-ESD
LV.A-60-24-M24x158-ESD-C
60
M24
201
-
158
43
24
24
24
18000
596
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求