您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
BK 4018 (BKS 4018) - Slides - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Mold bases plastics
Sliding Core Molds
D-M-E Standard
Powered by
CAD模型選擇
{dme/d_m_e_euro/2/b/dme_standard/bk_4018.prj},{NB=BK40187620201},{SIZE=20 x 55},{REF1=BK4018762020},{MAT=1},{INFO=Infotext},{T1=20},{A9=25},{A10=12.0},{L1=55},{T2=5},{A11=5.5},{M=8},{NDR=8.000},{KDR=6.647},{TIP=4.000},{NB1=2020},{L=90.9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
T1
Width
[mm]
A9
Height
[mm]
A10
Height
[mm]
L1
Length
[mm]
T2
Width
[mm]
A11
Length
[mm]
M
Thread
ⁿ/ₐ
L
Length
[mm]
BK40187612161
BK40187612161
15 x 40
15
20
10.0
40
4
4.5
6
59.4
BK40187616161
BK40187616161
15 x 50
15
20
10.0
50
4
4.5
6
72.4
BK40187616201
BK40187616201
20 x 50
20
25
12.0
50
5
5.5
8
74.9
BK40187620201
BK40187620201
20 x 55
20
25
12.0
55
5
5.5
8
90.9
BK40187620251
BK40187620251
20 x 55
20
25
12.0
55
6
5.5
8
90.9
BK40187625251
BK40187625251
20 x 60
20
25
12.0
60
6
5.5
8
97.4
BK40187625301
BK40187625301
25 x 68
25
31
13.5
68
7
8.5
10
107.4
BK40187630301
BK40187630301
25 x 78
25
31
13.5
78
7
8.5
10
109.9
BK40187630401
BK40187630401
25 x 78
25
31
13.5
78
7
8.5
10
109.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BK(S) 41 Typ(e) A - Sliding Core Molds - DME
D-M-E
08.08.2018
BK 4016 - Core bars - DME
D-M-E
08.08.2018
BK 4013 - Split cavity blocks - DME
D-M-E
22.05.2024
BK 4014 (BKS 4014) - Guide blocks - DME
D-M-E
08.08.2018
BK 4017 (BKS 4017) - Bottom plates - DME
D-M-E
08.08.2018
8.9 - Cover strips with screwed-on sinter wear plates
voestalpine
15.06.2023
BK(S) 42 Typ(e) B - Sliding Core Molds - DME
D-M-E
08.08.2018
Modèle 19-394 - Loquet à compression à serrage fixe, grande capacité - Fend...
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
Angular bracket profile - System profiles
Bahr Modultechnik
27.02.2023
RBP-42 - Self-lubricating plate
Rigon
13.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求