您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
CQE - Modular Enclosure with Glazed Door
DKC
Ramblock
CQE
Powered by
CAD模型選擇
{dkc_europe/ram_block/cqe/modular_enclosure_with_glazed_door_asmtab.prj},{NB=R5CQE20105X(0)},{CODE=R5CQE20105X},{DES=Arm Comp. 2000x1000x500 P. Trasp - Retro},{DOOR=0},{H=2000},{L=1000},{P=500},{H1=1900},{L1=900},{P1=386},{H2=1781},{L2=820},{H3=1890},{L3=890},{H4=1890},{P4=375},{L5=890},{P5=375},{H6=1883},{L6=886},{L7=932},{P7=418},{B=1},{W=98.55},{GP=IP 55 - TYPE 4},{INFO=Link Download},{INFO2=Link IstruzioniCQE},{INFO3=Link www.dkceurope.eu},{PPATH=modular_enclosure_with_glazed_door_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
H
Height
[mm]
L
Lenght
[mm]
P
Depth
[mm]
H1
Useful height
[mm]
L1
Useful lenght
[mm]
P1
Useful depth
[mm]
H2
Useful door height
[mm]
L2
Useful door lenght
[mm]
H3
Useful rear panel height
[mm]
L3
Useful rear panel lenght
[mm]
H4
Useful side panel height
[mm]
P4
Useful side panel lenght
[mm]
L5
Useful roof panel height
[mm]
P5
Useful roof panel lenght
[mm]
H6
Useful mounting plate height
[mm]
L6
Useful mounting plate lenght
[mm]
L7
Fixing distance lenght
[mm]
P7
Fixing distance depth
[mm]
B
Handle
[nr]
W
Weight
[kg]
GP
Protection Class
ⁿ/ₐ
R5CQE1264X
R5CQE1264X
Arm Comp. 1200x600x400 P....
1200
600
400
1100
500
286
981
420
1090
490
1090
275
490
275
1083
486
532
318
1
48.95
IP 55 - TYPE 4
R5CQE1265X
R5CQE1265X
Arm Comp. 1200x600x500 P....
1200
600
500
1100
500
386
981
420
1090
490
1090
375
490
375
1083
486
532
418
1
51.58
IP 55 - TYPE 4
R5CQE1266X
R5CQE1266X
Arm Comp. 1200x600x600 P....
1200
600
600
1100
500
486
981
420
1090
490
1090
475
490
475
1083
486
532
518
1
54.21
IP 55 - TYPE 4
R5CQE1284X
R5CQE1284X
Arm Comp. 1200x800x400 P....
1200
800
400
1100
700
286
981
620
1090
690
1090
275
690
275
1083
686
732
318
1
58.83
IP 55 - TYPE 4
R5CQE1285X
R5CQE1285X
Arm Comp. 1200x800x500 P....
1200
800
500
1100
700
386
981
620
1090
690
1090
375
690
375
1083
686
732
418
1
61.94
IP 55 - TYPE 4
R5CQE1464X
R5CQE1464X
Modular Enclosure 1400x60...
1400
600
400
1300
500
286
1181
420
1290
490
1290
275
490
275
1283
486
532
318
1
53.88
IP 55 - TYPE 4
R5CQE1465X
R5CQE1465X
Modular Enclosure 1400x60...
1400
600
500
1300
500
386
1181
420
1290
490
1290
375
490
375
1283
486
532
418
1
56.51
IP 55 - TYPE 4
R5CQE1484X
R5CQE1484X
Modular Enclosure 1400x80...
1400
800
400
1300
700
286
1181
620
1290
690
1290
275
690
275
1283
686
732
318
1
64.48
IP 55 - TYPE 4
R5CQE1485X
R5CQE1485X
Modular Enclosure 1400x80...
1400
800
500
1300
700
386
1181
620
1290
690
1290
375
690
375
1283
686
732
418
1
67.58
IP 55 - TYPE 4
R5CQE16104X
R5CQE16104X
Modular Enclosure 1600x10...
1600
1000
400
1500
900
286
1381
820
1490
890
1490
275
890
275
1483
886
932
318
1
81.80
IP 55 - TYPE 4
R5CQE16105X
R5CQE16105X
Modular Enclosure 1600x10...
1600
1000
500
1500
900
386
1381
820
1490
890
1490
375
890
375
1483
886
932
418
1
85.37
IP 55 - TYPE 4
R5CQE16106X
R5CQE16106X
Modular Enclosure 1600x10...
1600
1000
600
1500
900
486
1381
820
1490
890
1490
475
890
475
1483
886
932
518
1
88.94
IP 55 - TYPE 4
R5CQE1664X
R5CQE1664X
Modular Enclosure 1600x60...
1600
600
400
1500
500
286
1381
420
1490
490
1490
275
490
275
1483
486
532
318
1
58.65
IP 55 - TYPE 4
R5CQE1665X
R5CQE1665X
Modular Enclosure 1600x60...
1600
600
500
1500
500
386
1381
420
1490
490
1490
375
490
375
1483
486
532
418
1
61.29
IP 55 - TYPE 4
R5CQE1666X
R5CQE1666X
Modular Enclosure 1600x60...
1600
600
600
1500
500
486
1381
420
1490
490
1490
475
490
475
1483
486
532
518
1
63.92
IP 55 - TYPE 4
R5CQE1684X
R5CQE1684X
Modular Enclosure 1600x80...
1600
800
400
1500
700
286
1381
620
1490
690
1490
275
690
275
1483
686
732
318
1
70.12
IP 55 - TYPE 4
R5CQE1685X
R5CQE1685X
Modular Enclosure 1600x80...
1600
800
500
1500
700
386
1381
620
1490
690
1490
375
690
375
1483
686
732
418
1
98.62
IP 55 - TYPE 4
R5CQE1686X
R5CQE1686X
Modular Enclosure 1600x80...
1600
800
600
1500
700
486
1381
620
1490
690
1490
475
690
475
1483
686
732
518
1
76.33
IP 55 - TYPE 4
R5CQE18104X
R5CQE18104X
Modular Enclosure 1800x10...
1800
1000
400
1700
900
286
1581
820
1690
890
1690
275
890
275
1683
886
932
318
1
88.19
IP 55 - TYPE 4
R5CQE18105X
R5CQE18105X
Modular Enclosure 1800x10...
1800
1000
500
1700
900
386
1581
820
1690
890
1690
375
890
375
1683
886
932
418
1
91.76
IP 55 - TYPE 4
R5CQE18106X
R5CQE18106X
Modular Enclosure 1800x10...
1800
1000
600
1700
900
486
1581
820
1690
890
1690
475
890
475
1683
886
932
518
1
91.51
IP 55 - TYPE 4
R5CQE18108X
R5CQE18108X
Modular Enclosure 1800x10...
1800
1000
800
1700
900
686
1581
820
1690
890
1690
675
890
675
1683
886
932
718
1
102.51
IP 55 - TYPE 4
R5CQE18124X
R5CQE18124X
Modular Enclosure 1800x12...
1800
1200
400
1700
1100
286
1581
1020
1690
1090
1690
275
1090
275
1683
1086
1132
318
1
105.57
IP 55 - TYPE 12
R5CQE18125X
R5CQE18125X
Modular Enclosure 1800x12...
1800
1200
500
1700
1100
386
1581
1020
1690
1090
1690
375
1090
375
1683
1086
1132
418
1
117.55
IP 55 - TYPE 12
R5CQE18126X
R5CQE18126X
Modular Enclosure 1800x12...
1800
1200
600
1700
1100
486
1581
1020
1690
1090
1690
475
1090
475
1683
1086
1132
518
1
110.51
IP 55 - TYPE 12
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求