您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
B3170CTC - Adjustable Swivel Hanger for Copper Tubing - Plastic Coated
Eaton B-Line
Pipe Hangers
Pipe Hangers
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_hangers/b3170ctc.prj},{NB=B3170CTC2_CT},{PS=2.00000000},{PSMM=50},{PSPN1=2},{FINISH=Dura-Copper},{A=3/8-16},{RSH=0.375},{C=2.12500000},{CMM=54.0},{MRL=180},{MRLKN=0.80},{AWT=12},{AWTKG=5.4},{T=0.0478},{LOD=},{H=3.141},{E=0.923},{F=0.461},{G=0.100},{H2=3.141},{I=1.077},{J=1.327},{R=2.156},{R2=0.951},{R3=0.906},{R4=0.094},{ANG=106},{ANG2=106},{HOLE=0.636},{HOLE2=0.531},{W=0.500},{BW=0.625}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
A
Rod Size
ⁿ/ₐ
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
[Inch]
DMM
D
[mm]
MRL
Max. Rec. Load
[lbs]
MRLKN
Max. Rec. Load
[kN]
AWT
Approx. Wt./100
[lbs.]
AWTKG
Approx. Wt./100
[kg]
B3170CTC-1/2 CT
B3170CTC-1/2 CT
1/2
15
Dura-Copper
3/8-16
2.693
68.4
1 1/8
28.6
1.428
36.3
180
0.80
8
6.6
B3170CTC-3/4 CT
B3170CTC-3/4 CT
3/4
20
Dura-Copper
3/8-16
2.530
64.3
1 5/16
33.3
1.116
28.3
180
0.80
10
4.5
B3170CTC-1 CT
B3170CTC-1 CT
1
25
Dura-Copper
3/8-16
2.350
59.7
1 9/16
39.7
0.850
21.6
180
0.80
10
4.5
B3170CTC-1 1/4 CT
B3170CTC-1 1/4 CT
1 1/4
32
Dura-Copper
3/8-16
2.507
63.7
1 9/16
39.7
0.882
22.4
180
0.80
12
5.4
B3170CTC-1 1/2 CT
B3170CTC-1 1/2 CT
1 1/2
40
Dura-Copper
3/8-16
2.694
68.4
2
50.8
0.944
24.0
180
0.80
12
5.4
B3170CTC-2 CT
B3170CTC-2 CT
2
50
Dura-Copper
3/8-16
2.788
70.8
2 1/8
54.0
0.835
21.2
180
0.80
12
5.4
B3170CTC-2 1/2 CT
B3170CTC-2 1/2 CT
2 1/2
65
Dura-Copper
1/2-13
3.968
100.8
2 9/16
65.1
1.445
36.7
200
0.89
31
24.0
B3170CTC-3 CT
B3170CTC-3 CT
3
75
Dura-Copper
1/2-13
4.109
104.4
3 3/4
95.2
1.398
35.5
250
1.11
33
14.9
B3170CTC-3 1/2 CT
B3170CTC-3 1/2 CT
3 1/2
90
Dura-Copper
1/2-13
4.609
117.1
3 1/4
82.5
1.648
41.9
300
1.33
39
17.2
B3170CTC-4 CT
B3170CTC-4 CT
4
100
Dura-Copper
1/2-13
4.945
125.6
3 9/16
89.6
1.695
43.1
360
1.60
40
18.1
B3170CTC-5 CT
B3170CTC-5 CT
5
125
Dura-Copper
1/2-13
5.445
138.3
4 5/16
109.5
1.695
43.1
480
2.19
95
43.1
B3170CTC-6 CT
B3170CTC-6 CT
6
150
Dura-Copper
1/2-13
6.070
154.2
5 3/16
131.8
1.820
46.2
630
2.80
118
53.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Fig. 200 - "Trimline" Adjustable Band Hanger (Cooper B-Line Fig. B3170NF)
Eaton B-Line
17.10.2023
Fig. 200C - "Trimline" Adjustable Band Hanger with Plastic Coated (Cooper B...
Eaton B-Line
17.10.2023
Fig. 200F - "Trimline" Adjustable Band Hanger with Felt Lining (Cooper B-Li...
Eaton B-Line
17.10.2023
Fig. B3198R - Extension Split Pipe Clamp
Eaton B-Line
17.10.2023
Fig. B3198H - Hinged Extension Split Pipe Clamp (TOLCO Fig. 302) - Pipe Han...
Eaton B-Line
17.10.2023
Squar Flange type SMK series
NIPPON BEARING CO., LTD.
27.07.2020
Fig. B3198HCT - Hinged Extension Split Pipe Clamp (TOLCO Fig. 301CT)
Eaton B-Line
17.10.2023
Support Bases Only - Dura-Blok Rooftop Supports
Eaton B-Line
17.10.2023
B3170CT - Adjustable Swivel Hanger for Copper Tubing (TOLCO Fig. 202)
Eaton B-Line
17.10.2023
Fig. 200H - Heavy Duty Band Hanger (For Trapeze)
Eaton B-Line
17.10.2023
Fig. B3100 - Standard Clevis Hanger (TOLCO Fig.1) - Pipe Hangers
Eaton B-Line
17.10.2023
Fig. B3100C - Standard Clevis Hanger - Plastic Coated (TOLCO Fig.1PVC) - Pi...
Eaton B-Line
17.10.2023
Fig. B3198RCT - Extension Split Pipe Clamp
Eaton B-Line
17.10.2023
Fig. B3104CTC - Clevis Hanger - PVC Coated (TOLCO Fig. 81PVC) - Pipe Hanger...
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求