LBDF - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
JIRONG
Powered by
CAD모델 선택
{chinese_manufacturers/jirong/lbdf.prj},{NB=LBDF-25x120-D80-40},{PC=LBDF},{DD=25.000},{S=4.000},{T=1.600},{D=31.000},{DD1=45.000},{LL1=75.000},{L1=40.000},{L=25.000},{BL=80.000},{FLMIN=40.000},{FLMAX=150.000},{FL=40},{LL=120},{LLMIN=120.000},{LLMAX=180.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
PC
Product Code
ⁿ/ₐ
DD
[mm]
S
[mm]
T
[mm]
D
[mm]
DD1
[mm]
LL1
[mm]
L1
[mm]
L
[mm]
BL
[mm]
LBDF-20x100-D50-40
LBDF
20.000
4.000
1.600
26.000
37.000
50.000
25.000
15.000
50.000
LBDF-22x120-D50-40
LBDF
22.000
4.000
1.600
28.000
40.000
50.000
25.000
15.000
50.000
LBDF-22x120-D60-40
LBDF
22.000
4.000
1.600
28.000
40.000
60.000
30.000
20.000
60.000
LBDF-25x120-D60-40
LBDF
25.000
4.000
1.600
31.000
45.000
60.000
30.000
20.000
60.000
LBDF-25x120-D80-40
LBDF
25.000
4.000
1.600
31.000
45.000
75.000
40.000
25.000
80.000
LBDF-28x140-D60-50
LBDF
28.000
5.000
1.600
36.000
50.000
60.000
30.000
20.000
60.000
LBDF-28x140-D80-50
LBDF
28.000
5.000
1.600
36.000
50.000
75.000
40.000
25.000
80.000
LBDF-32x160-D80-70
LBDF
32.000
5.000
1.600
40.000
55.000
75.000
40.000
25.000
80.000
LBDF-32x160-D100-70
LBDF
32.000
5.000
1.600
40.000
55.000
90.000
47.000
30.000
100.000
LBDF-38x180-D80-80
LBDF
38.000
6.000
2.000
48.000
64.000
75.000
40.000
25.000
80.000
LBDF-60x200-D120-80
LBDF
60.000
7.000
2.000
70.000
95.000
110.000
57.000
35.000
120.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
4R210-08 - 4R210-08
Chinese Manufacturers
21.05.2014
GB 28-88 - Hexagon fit bolts with split pin hole on shank-Product grade A a...
Chinese Manufacturers
21.05.2014
Q198C - Bear face projection welding stud
Chinese Manufacturers
21.05.2014
GB/T6174-2000 - Hexagon thin nuts(unchamfered)
Chinese Manufacturers
26.06.2017
HB4-16-2002 - Elbow,screwed-onto,90 degree,flared tube
Chinese Manufacturers
21.05.2014
HB4-10-2002 - Elbow,B type,45 degree,flared tube
Chinese Manufacturers
21.05.2014
GB 27-88 - Hexagon fit bolts-Product grade A and B
Chinese Manufacturers
21.05.2014
GB 29.1-88 - Hexagon bolts with slot on head-Product A and B
Chinese Manufacturers
21.05.2014
GB 27-88 - Hexagon fit bolts-Product grade A and B
Chinese Manufacturers
21.05.2014
SK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
21.05.2014
GB6180-86 - Hexagon slotted and nuts,style 2-Product gradest A and B
Chinese Manufacturers
21.05.2014
SSK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
21.05.2014
GB/T 13806.1-92 B - Fasteners for fine mechanics-Cross recessed screws
Chinese Manufacturers
21.05.2014
HB4-19-2002 - Tee,E type,flared tube
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청