您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
SK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
常州苏菱科链传动有限公司
Powered by
CAD模型選擇
{chinese_manufacturers/suling/sk1.prj},{NB=S52K1},{NO=S52K1},{P=38.10},{B1=22.23},{G=19.0},{F=58.8},{W=78.0},{H4=11.4},{D4=8.3},{K=9.9},{H2=17.3},{C=22.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
NO
Chain NO.
ⁿ/ₐ
P
[mm]
B1
[mm]
G
[mm]
F
[mm]
W
[mm]
H4
[mm]
D4
[mm]
K
[mm]
H2
[mm]
S32K1
S32K1
29.21
15.88
15.0
42.9
61.0
8.6
5.3
6.9
13.2
S42K1
S42K1
34.93
19.05
17.5
54.0
74.9
14.0
8.3
11.5
19.8
S52K1
S52K1
38.10
22.23
19.0
58.8
78.0
11.4
8.3
9.9
17.3
S55K1
S55K1
41.40
22.23
22.0
54.0
75.0
11.4
8.5
11.5
17.3
S62K1
S62K1
41.91
26.20
22.0
66.8
95.4
11.4
8.3
14.7
17.3
S77K1
S77K1
58.34
22.23
25.0
76.2
102.0
20.8
8.3
11.5
26.2
S88K1
S88K1
66.27
28.58
22.0
97.0
119.4
20.8
8.3
9.9
26.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
08B-1 - 08B-1
Chinese Manufacturers
21.05.2014
DIN 582 - Ring nuts
Chinese Manufacturers
27.05.2014
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
GB/T6174-2000 - 六角薄螺母 无倒角
Chinese Manufacturers
26.06.2017
DIN 6923 - Hexagon nuts with flange
Chinese Manufacturers
27.05.2014
Q660 - Flared type tube fittings-tube connector hollow stay bolt
Chinese Manufacturers
21.05.2014
10B-2 - 10B-2
Chinese Manufacturers
21.05.2014
HB4-20-2002 - Tee,B type,flared tube
Chinese Manufacturers
21.05.2014
DIN 6923 - Hexagon nuts with flange
Chinese Manufacturers
27.05.2014
HB4-22-2002 - Tee,B type,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
JIS B 1181 C - Hexagon nuts, C
Chinese Manufacturers
27.05.2014
DIN 439 A - Hexagon thin nuts, form A
Chinese Manufacturers
27.05.2014
DIN 934 - Hex nut
Chinese Manufacturers
27.05.2014
GH 5789-86 A - 六角法兰面螺栓—加大系列—B级
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求