您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 4876 - Hex nuts ~0,8d metric fine thread (DIN 934; ~ISO 8673), A4, stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 4876 Hex nuts ~0,8d metric fine thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_4876/bn_4876.prj},{NB=BN 4876 1183982 hexagon nut M12x1.5},{CNSORDERNO=1183982},{BNARTNR=1183982},{BNNORM1=DIN 934},{BNNORM2=~ISO 8673},{BNMAT=INOX A4},{CNSMAT=INOX A4},{D=12.000},{P=1.500},{D2=17.100},{E=21.100},{M=10.000},{S=19.000},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 4876 1183931 hexagon n...
1183931
DIN 934
~ISO 8673
Stainless steel A4
8.000
6.917
1.000
11.700
14.380
6.500
13.000
BN 4876 1183966 hexagon n...
1183966
DIN 934
~ISO 8673
Stainless steel A4
10.000
8.647
1.250
15.300
18.900
8.000
17.000
BN 4876 1183958 hexagon n...
1183958
DIN 934
~ISO 8673
Stainless steel A4
10.000
8.917
1.000
15.300
18.900
8.000
17.000
BN 4876 1183982 hexagon n...
1183982
DIN 934
~ISO 8673
Stainless steel A4
12.000
10.376
1.500
17.100
21.100
10.000
19.000
BN 4876 1183974 hexagon n...
1183974
DIN 934
~ISO 8673
Stainless steel A4
12.000
10.647
1.250
17.100
21.100
10.000
19.000
BN 4876 5506780 hexagon n...
5506780
DIN 934
~ISO 8673
Stainless steel A4
14.000
12.376
1.500
19.800
24.490
11.000
22.000
BN 4876 1183990 hexagon n...
1183990
DIN 934
~ISO 8673
Stainless steel A4
16.000
14.376
1.500
21.600
26.750
13.000
24.000
BN 4876 1184008 hexagon n...
1184008
DIN 934
~ISO 8673
Stainless steel A4
20.000
18.376
1.500
27.000
32.950
16.000
30.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求