您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English (United States)
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1940 - Eye bolts (DIN 444 B), 4.6, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.60 Eye bolts and lifting eye bolts
BN 1940 Eye bolts
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_60/bn_1940/bn_1940.prj},{NB=BN 1940 1111051 eye bolt B M12x50},{CNSORDERNO=1111051},{BNARTNR=1111051},{BNNORM1=DIN 444 B},{BNMAT=Stahl 4.6},{CNSMAT=Stahl 4.6},{BNSURFACE=verzinkt-blau},{FORM=B},{NENN1=0},{D=12.000},{P=1.750},{L=50.000},{DA=12.000},{AUSFVIS=Standard},{BX1=30.000},{BX2=36.000},{BX3=49.000},{X=4.300},{DK=25.000},{R=6.000},{S=14.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Thread pitch
[mm]
L
Nominal length
[mm]
DA
Inner diameter of the bearing surface H9
[mm]
AUSFVIS
Type
ⁿ/ₐ
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
X
Length of the thread run-out
[mm]
DK
Ball diameter max.
[mm]
R
Transition radius under head ~
[mm]
S
Across-flats-dimension max.
[mm]
BN 1940 3055977 eye bolt ...
3055977
DIN 444 B
Steel 4.6
zinc plated blue
6.000
4.773
1.000
20.000
6.000
Thread to eye
8.500
18.000
0.000
0.000
2.500
14.000
4.000
7.000
BN 1940 1110705 eye bolt ...
1110705
DIN 444 B
Steel 4.6
zinc plated blue
6.000
4.773
1.000
30.000
6.000
Standard
18.000
18.000
0.000
0.000
2.500
14.000
4.000
7.000
BN 1940 1110721 eye bolt ...
1110721
DIN 444 B
Steel 4.6
zinc plated blue
6.000
4.773
1.000
40.000
6.000
Standard
18.000
18.000
0.000
0.000
2.500
14.000
4.000
7.000
BN 1940 1110756 eye bolt ...
1110756
DIN 444 B
Steel 4.6
zinc plated blue
6.000
4.773
1.000
50.000
6.000
Standard
18.000
18.000
0.000
0.000
2.500
14.000
4.000
7.000
BN 1940 1110810 eye bolt ...
1110810
DIN 444 B
Steel 4.6
zinc plated blue
8.000
6.466
1.250
40.000
8.000
Standard
22.000
22.000
28.000
0.000
3.200
18.000
4.000
9.000
BN 1940 1110853 eye bolt ...
1110853
DIN 444 B
Steel 4.6
zinc plated blue
8.000
6.466
1.250
50.000
8.000
Standard
22.000
22.000
28.000
0.000
3.200
18.000
4.000
9.000
BN 1940 1110888 eye bolt ...
1110888
DIN 444 B
Steel 4.6
zinc plated blue
8.000
6.466
1.250
60.000
8.000
Standard
22.000
22.000
28.000
0.000
3.200
18.000
4.000
9.000
BN 1940 1110950 eye bolt ...
1110950
DIN 444 B
Steel 4.6
zinc plated blue
8.000
6.466
1.250
80.000
8.000
Standard
22.000
22.000
28.000
0.000
3.200
18.000
4.000
9.000
BN 1940 3056115 eye bolt ...
3056115
DIN 444 B
Steel 4.6
zinc plated blue
10.000
8.160
1.500
40.000
10.000
Thread to eye
24.200
26.000
32.000
0.000
3.800
20.000
4.000
12.000
BN 1940 1111000 eye bolt ...
1111000
DIN 444 B
Steel 4.6
zinc plated blue
10.000
8.160
1.500
50.000
10.000
Standard
26.000
26.000
32.000
0.000
3.800
20.000
4.000
12.000
BN 1940 1111019 eye bolt ...
1111019
DIN 444 B
Steel 4.6
zinc plated blue
10.000
8.160
1.500
60.000
10.000
Standard
26.000
26.000
32.000
0.000
3.800
20.000
4.000
12.000
BN 1940 1111027 eye bolt ...
1111027
DIN 444 B
Steel 4.6
zinc plated blue
10.000
8.160
1.500
70.000
10.000
Standard
26.000
26.000
32.000
0.000
3.800
20.000
4.000
12.000
BN 1940 1111035 eye bolt ...
1111035
DIN 444 B
Steel 4.6
zinc plated blue
10.000
8.160
1.500
80.000
10.000
Standard
26.000
26.000
32.000
0.000
3.800
20.000
4.000
12.000
BN 1940 1111043 eye bolt ...
1111043
DIN 444 B
Steel 4.6
zinc plated blue
10.000
8.160
1.500
100.000
10.000
Standard
26.000
26.000
32.000
0.000
3.800
20.000
4.000
12.000
BN 1940 1111051 eye bolt ...
1111051
DIN 444 B
Steel 4.6
zinc plated blue
12.000
9.853
1.750
50.000
12.000
Standard
30.000
30.000
36.000
49.000
4.300
25.000
6.000
14.000
BN 1940 1111078 eye bolt ...
1111078
DIN 444 B
Steel 4.6
zinc plated blue
12.000
9.853
1.750
60.000
12.000
Standard
30.000
30.000
36.000
49.000
4.300
25.000
6.000
14.000
BN 1940 1111086 eye bolt ...
1111086
DIN 444 B
Steel 4.6
zinc plated blue
12.000
9.853
1.750
70.000
12.000
Standard
30.000
30.000
36.000
49.000
4.300
25.000
6.000
14.000
BN 1940 1111094 eye bolt ...
1111094
DIN 444 B
Steel 4.6
zinc plated blue
12.000
9.853
1.750
80.000
12.000
Standard
30.000
30.000
36.000
49.000
4.300
25.000
6.000
14.000
BN 1940 1111108 eye bolt ...
1111108
DIN 444 B
Steel 4.6
zinc plated blue
12.000
9.853
1.750
100.000
12.000
Standard
30.000
30.000
36.000
49.000
4.300
25.000
6.000
14.000
BN 1940 1111116 eye bolt ...
1111116
DIN 444 B
Steel 4.6
zinc plated blue
12.000
9.853
1.750
120.000
12.000
Standard
30.000
30.000
36.000
49.000
4.300
25.000
6.000
14.000
BN 1940 1111124 eye bolt ...
1111124
DIN 444 B
Steel 4.6
zinc plated blue
16.000
13.546
2.000
80.000
16.000
Standard
38.000
38.000
44.000
57.000
5.000
32.000
6.000
17.000
BN 1940 1111132 eye bolt ...
1111132
DIN 444 B
Steel 4.6
zinc plated blue
16.000
13.546
2.000
100.000
16.000
Standard
38.000
38.000
44.000
57.000
5.000
32.000
6.000
17.000
BN 1940 1111140 eye bolt ...
1111140
DIN 444 B
Steel 4.6
zinc plated blue
16.000
13.546
2.000
120.000
16.000
Standard
38.000
38.000
44.000
57.000
5.000
32.000
6.000
17.000
BN 1940 1111159 eye bolt ...
1111159
DIN 444 B
Steel 4.6
zinc plated blue
16.000
13.546
2.000
150.000
16.000
Standard
44.000
38.000
44.000
57.000
5.000
32.000
6.000
17.000
BN 1940 3212893 eye bolt ...
3212893
DIN 444 B
Steel 4.6
zinc plated blue
16.000
13.546
2.000
180.000
16.000
Standard
44.000
38.000
44.000
57.000
5.000
32.000
6.000
17.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求