您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5431 - Orientable elbow union with FKM O-ring - DIN 2353 - Stainless steel 316 Ti
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
54 - Raccords à bague
01 - Raccords à simple bague
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/54_raccords_a_bague/01_raccords_a_simple_bague_serie_l/5431.prj},{NB=bene_inox_454313-1515},{REF=454313-1515},{SERIE=L},{PN=315},{D=15},{F=1/2\"},{L1=58},{L2=19.5},{L3=21},{S1=27},{S2=27},{POIDS=0.028},{PPATH=5431/5431_asmtpl.prj},{D11111=26.9},{L22=36.0},{L33=43.0},{S11=30},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Reference
ⁿ/ₐ
SERIE
ⁿ/ₐ
PN
[bar]
D
[mm]
F
[pouces]
L1
[mm]
L2
[mm]
L3
[mm]
S1
[mm]
S2
[mm]
POIDS
[kg]
Béné Inox 454313-46
454313-46
LL
100
4
1/8"
32
10.0
15
14
10
0.004
Béné Inox 454313-66
454313-66
L
315
6
1/8"
32
10.0
12
14
14
0.006
Béné Inox 454313-88
454313-88
L
315
8
1/4"
42
13.5
15
19
17
0.009
Béné Inox 454313-108
454313-108
L
315
10
1/4"
42
13.5
15
19
19
0.010
Béné Inox 454313-128
454313-128
L
315
12
1/4"
42
15.5
18
19
22
0.016
Béné Inox 454313-1210
454313-1210
L
315
12
3/8"
48
16.0
18
22
22
0.016
Béné Inox 454313-1515
454313-1515
L
315
15
1/2"
58
19.5
21
27
27
0.028
Béné Inox 454313-1815
454313-1815
L
315
18
1/2"
59
21.5
21
27
32
0.032
Béné Inox 454313-1415
454313-1415
S
400
14
1/2"
60
19.5
22
27
27
0.031
Béné Inox 454313-1615
454313-1615
S
400
16
1/2"
59
21.5
22
27
30
0.032
Béné Inox 454313-2020
454313-2020
S
315
20
3/4"
69
24.0
26
32
36
0.052
Béné Inox 454313-2525
454313-2525
S
250
25
1"
84
30.5
31
41
46
0.103
Béné Inox 454313-3032
454313-3032
S
250
30
1"1/4
96
35.5
36
50
50
0.164
Béné Inox 454313-3840
454313-3840
S
250
38
1"1/2
110
40.5
41
55
60
0.263
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求