您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 222805 - Metric thread security screw button head six lobes recess with pin - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 22 - Security pins and driver bits
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_22/a2/222805.prj},{NB=bene_inox_222805-5X60},{REF=222805-5X60},{DXL=5x60},{MAT=Acier inoxydable A2},{D=5},{P=0.800},{D3=4.019},{L=60},{DK=9.4},{K=2.7},{R=3.393},{A=16.000},{TXA=4.520},{C=4.700},{ALPHA=150.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
K
[mm]
Béné Inox 222805-3X6
222805-3X6
3x6
Acier inoxydable A2
3
6
5.6
1.7
Béné Inox 222805-3X8
222805-3X8
3x8
Acier inoxydable A2
3
8
5.6
1.7
Béné Inox 222805-3X10
222805-3X10
3x10
Acier inoxydable A2
3
10
5.6
1.7
Béné Inox 222805-3X12
222805-3X12
3x12
Acier inoxydable A2
3
12
5.6
1.7
Béné Inox 222805-3X16
222805-3X16
3x16
Acier inoxydable A2
3
16
5.6
1.7
Béné Inox 222805-3X20
222805-3X20
3x20
Acier inoxydable A2
3
20
5.6
1.7
Béné Inox 222805-4X8
222805-4X8
4x8
Acier inoxydable A2
4
8
7.5
2.1
Béné Inox 222805-4X10
222805-4X10
4x10
Acier inoxydable A2
4
10
7.5
2.1
Béné Inox 222805-4X12
222805-4X12
4x12
Acier inoxydable A2
4
12
7.5
2.1
Béné Inox 222805-4X16
222805-4X16
4x16
Acier inoxydable A2
4
16
7.5
2.1
Béné Inox 222805-4X20
222805-4X20
4x20
Acier inoxydable A2
4
20
7.5
2.1
Béné Inox 222805-4X25
222805-4X25
4x25
Acier inoxydable A2
4
25
7.5
2.1
Béné Inox 222805-4X30
222805-4X30
4x30
Acier inoxydable A2
4
30
7.5
2.1
Béné Inox 222805-4X40
222805-4X40
4x40
Acier inoxydable A2
4
40
7.5
2.1
Béné Inox 222805-5X8
222805-5X8
5x8
Acier inoxydable A2
5
8
9.4
2.7
Béné Inox 222805-5X10
222805-5X10
5x10
Acier inoxydable A2
5
10
9.4
2.7
Béné Inox 222805-5X12
222805-5X12
5x12
Acier inoxydable A2
5
12
9.4
2.7
Béné Inox 222805-5X16
222805-5X16
5x16
Acier inoxydable A2
5
16
9.4
2.7
Béné Inox 222805-5X20
222805-5X20
5x20
Acier inoxydable A2
5
20
9.4
2.7
Béné Inox 222805-5X25
222805-5X25
5x25
Acier inoxydable A2
5
25
9.4
2.7
Béné Inox 222805-5X30
222805-5X30
5x30
Acier inoxydable A2
5
30
9.4
2.7
Béné Inox 222805-5X40
222805-5X40
5x40
Acier inoxydable A2
5
40
9.4
2.7
Béné Inox 222805-5X50
222805-5X50
5x50
Acier inoxydable A2
5
50
9.4
2.7
Béné Inox 222805-5X60
222805-5X60
5x60
Acier inoxydable A2
5
60
9.4
2.7
Béné Inox 222805-6X10
222805-6X10
6x10
Acier inoxydable A2
6
10
10.0
3.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求