您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Shaft collar ''ABRR'' - black oxide - Shaft collars two split - black oxide
BEA Ingranaggi
Clamp Elemet
Shaft Collars
Shaft collar - black oxide
Powered by
CAD模型選擇
{bea/clamp_element/shaft_collars/shaft_collar_black_oxide/shaft_collar_abrr_black_oxide_asmtab.prj},{NB=ABRR024},{DESCRIPTION=ABRR 24},{CNSORDERNO=ABRR024},{D1=24},{DE=45},{DO=50.8},{A=15},{B=M6 x 16},{C=17.5},{KG=0.122},{NDM=6.000},{LX=16.000},{PX=1.000},{PPATH=shaft_collar_abrr_black_oxide_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
DE
de
[mm]
DO
do
[mm]
A
[mm]
B
[mm]
C
[mm]
KG
kg./100 pcs
[kg]
ABRR004
ABRR 4
ABRR004
4
16
20.7
9
M3 x 8
5.5
0.011
ABRR005
ABRR 5
ABRR005
5
16
20.7
9
M3 x 8
5.5
0.011
ABRR006
ABRR 6
ABRR006
6
16
20.7
9
M3 x 8
5.5
0.010
ABRR008
ABRR 8
ABRR008
8
18
22.4
9
M3 x 8
6.5
0.012
ABRR010
ABRR 10
ABRR010
10
24
26.0
9
M3 x 8
8.5
0.024
ABRR012
ABRR 12
ABRR012
12
28
31.8
11
M4 x 12
10.0
0.039
ABRR014
ABRR 14
ABRR014
14
30
33.9
11
M4 x 12
11.0
0.043
ABRR015
ABRR 15
ABRR015
15
34
39.4
13
M5 x 14
12.5
0.068
ABRR016
ABRR 16
ABRR016
16
34
39.4
13
M5 x 14
12.5
0.650
ABRR018
ABRR 18
ABRR018
18
36
41.2
13
M5 x 14
13.5
0.071
ABRR019
ABRR 19
ABRR019
19
40
46.4
15
M6 x 16
14.7
0.104
ABRR020
ABRR 20
ABRR020
20
40
46.4
15
M6 x 16
14.7
0.101
ABRR022
ABRR 22
ABRR022
22
42
48.1
15
M6 x 16
16.0
0.107
ABRR023
ABRR 23
ABRR023
23
45
50.8
15
M6 x 16
17.5
0.127
ABRR024
ABRR 24
ABRR024
24
45
50.8
15
M6 x 16
17.5
0.122
ABRR025
ABRR 25
ABRR025
25
45
50.8
15
M6 x 16
17.5
0.120
ABRR026
ABRR 26
ABRR026
26
48
53.7
15
M6 x 18
19.0
0.139
ABRR028
ABRR 28
ABRR028
28
48
53.7
15
M6 x 18
19.0
0.128
ABRR030
ABRR 30
ABRR030
30
54
58.6
15
M6 x 18
21.5
0.171
ABRR032
ABRR 32
ABRR032
32
54
58.6
15
M6 x 18
21.5
0.161
ABRR035
ABRR 35
ABRR035
35
57
61.6
15
M6 x 18
23.2
0.172
ABRR036
ABRR 36
ABRR036
36
57
61.6
15
M6 x 18
23.2
0.169
ABRR038
ABRR 38
ABRR038
38
60
65.0
15
M6 x 18
25.0
0.183
ABRR040
ABRR 40
ABRR040
40
60
65.0
15
M6 x 18
25.0
0.172
ABRR045
ABRR 45
ABRR045
45
73
79.4
19
M8 x 25
29.5
0.360
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Shaft collar ''ABR'' - black oxide - Shaft collars one split - black oxide
BEA Ingranaggi
06.07.2020
BALL VALVE (Flange)-ANSI
SEKISUI
09.02.2021
DU Flanged Bushes mm - Flanged Bushes mm
GGB
13.03.2024
Shaft collar ''ABRR'' - stainless steel - Shaft collars two split - stainle...
BEA Ingranaggi
06.07.2020
Shaft collar ''ABR'' - stainless steel - Shaft collars one split - stainles...
BEA Ingranaggi
06.07.2020
Shaft collar ''AB'' - black oxide - Shaft collars with screw DIN 705 - blac...
BEA Ingranaggi
06.07.2020
Simplex offset links for ISO chain Bea - Connecting link and offset link fo...
BEA Ingranaggi
06.07.2020
MAE-GET-KLR-STBR - Shaft Collars, Clamp Collars Double-Split, Diameter 3mm ...
MÄDLER
10.04.2024
CTC-104 Bearings and Power Transmission Collars and Couplings - Shaft Colla...
Essentra Components
19.04.2016
Taper bushes 1615 - Taper bushes
BEA Ingranaggi
06.07.2020
''T'' Profile for simplex chain - Chain guide rails in polyethylene
BEA Ingranaggi
06.07.2020
ANL_002 - MB(L) lock washers
SKF
06.06.2024
Conical gears type ''B'' ratio 1:1 module 1 - Conical straight toothed gear...
BEA Ingranaggi
06.07.2020
Chain-stretcher with ball bearing national - Chain-stretcher sprockets with...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求