您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex plate wheels 24B-2 - Plate wheels for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Plate wheels
Duplex plate wheels
Powered by
CAD模型選擇
{bea/chain_drive/plate_wheels/duplex_platte_wheels/duplex_plate_wheels_24b_2.prj},{NB=202420027},{Z=27},{DE=343.0},{DP=328.19},{CNSORDERNO=202420027},{D2=30},{KG=41.15},{B2=72},{B1=24.1},{C=4},{R3=38}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D2
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
202420008
8
113.0
99.55
202420008
25
2.31
72
24.1
4
38
202420009
9
125.0
111.40
202420009
25
3.18
72
24.1
4
38
202420010
10
137.0
123.29
202420010
25
4.19
72
24.1
4
38
202420011
11
149.0
135.21
202420011
25
5.33
72
24.1
4
38
202420012
12
161.0
147.22
202420012
25
6.59
72
24.1
4
38
202420013
13
173.0
159.18
202420013
25
7.99
72
24.1
4
38
202420014
14
185.0
171.22
202420014
25
9.52
72
24.1
4
38
202420015
15
197.0
183.26
202420015
25
11.18
72
24.1
4
38
202420016
16
209.0
195.30
202420016
30
12.85
72
24.1
4
38
202420017
17
221.0
207.34
202420017
30
14.77
72
24.1
4
38
202420018
18
233.0
219.42
202420018
30
16.82
72
24.1
4
38
202420019
19
245.5
231.49
202420019
30
19.00
72
24.1
4
38
202420020
20
257.5
243.57
202420020
30
21.31
72
24.1
4
38
202420021
21
270.5
255.65
202420021
30
23.75
72
24.1
4
38
202420022
22
282.5
267.73
202420022
30
26.33
72
24.1
4
38
202420023
23
294.5
279.80
202420023
30
29.03
72
24.1
4
38
202420024
24
307.0
291.88
202420024
30
31.86
72
24.1
4
38
202420025
25
319.0
304.00
202420025
30
34.83
72
24.1
4
38
202420026
26
331.0
316.08
202420026
30
37.93
72
24.1
4
38
202420027
27
343.0
328.19
202420027
30
41.15
72
24.1
4
38
202420028
28
355.0
340.27
202420028
30
44.51
72
24.1
4
38
202420029
29
367.5
352.38
202420029
30
48.00
72
24.1
4
38
202420030
30
379.5
364.50
202420030
30
51.61
72
24.1
4
38
202420031
31
391.5
376.62
202420031
40
55.05
72
24.1
4
38
202420032
32
403.5
388.69
202420032
40
58.93
72
24.1
4
38
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求