您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex plate wheels 06B-2 - Plate wheels for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Plate wheels
Duplex plate wheels
Powered by
CAD模型選擇
{bea/chain_drive/plate_wheels/duplex_platte_wheels/duplex_plate_wheels_06b_2.prj},{NB=202330041},{Z=41},{DE=129.0},{DP=124.43},{CNSORDERNO=202330041},{D2=20},{KG=1.30},{B2=15.4},{B1=5.2},{C=1},{R3=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D2
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
202330008
8
28.6
24.89
202330008
8
0.03
15.4
5.2
1
10
202330009
9
31.5
27.85
202330009
8
0.04
15.4
5.2
1
10
202330010
10
34.5
30.82
202330010
8
0.05
15.4
5.2
1
10
202330011
11
37.5
33.80
202330011
10
0.06
15.4
5.2
1
10
202330012
12
40.5
36.80
202330012
10
0.08
15.4
5.2
1
10
202330013
13
43.5
39.80
202330013
10
0.10
15.4
5.2
1
10
202330014
14
46.5
42.80
202330014
10
0.12
15.4
5.2
1
10
202330015
15
49.5
45.81
202330015
10
0.14
15.4
5.2
1
10
202330016
16
52.5
48.82
202330016
12
0.16
15.4
5.2
1
10
202330017
17
55.5
51.83
202330017
12
0.19
15.4
5.2
1
10
202330018
18
58.6
54.85
202330018
12
0.21
15.4
5.2
1
10
202330019
19
61.6
57.87
202330019
12
0.24
15.4
5.2
1
10
202330020
20
64.6
60.89
202330020
12
0.27
15.4
5.2
1
10
202330021
21
67.6
63.91
202330021
12
0.30
15.4
5.2
1
10
202330022
22
70.6
66.93
202330022
12
0.34
15.4
5.2
1
10
202330023
23
73.7
69.95
202330023
12
0.37
15.4
5.2
1
10
202330024
24
76.7
72.97
202330024
12
0.41
15.4
5.2
1
10
202330025
25
79.7
76.00
202330025
12
0.45
15.4
5.2
1
10
202330026
26
82.7
79.02
202330026
16
0.48
15.4
5.2
1
10
202330027
27
85.7
82.04
202330027
16
0.53
15.4
5.2
1
10
202330028
28
88.8
85.07
202330028
16
0.57
15.4
5.2
1
10
202330029
29
91.8
88.09
202330029
16
0.62
15.4
5.2
1
10
202330030
30
94.8
91.12
202330030
16
0.66
15.4
5.2
1
10
202330031
31
97.9
94.15
202330031
16
0.71
15.4
5.2
1
10
202330032
32
100.9
97.17
202330032
16
0.77
15.4
5.2
1
10
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求