您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 7600Z - Intermediate element
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Power Clamps, Compact Clamp
Powered by
CAD模型選擇
{amf/mesp/706_kraftsp/amf7600z_assmtab.prj},{NB=AMF554821},{BESTNR=554821},{GR=30},{M=M12},{NUT=14},{H=66 - 128},{H2=60},{L=135},{B=44.5},{B1=13},{E1=12},{G1=M8},{MD=70},{GEW=2300},{CTN=84662020},{EAN=4020772003418},{VERS508=1214},{VERSBFS=31412},{VERS01=3012},{PPATH=amf7600z_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
M
Thread
[mm]
NUT
for T-Slot
[mm]
H
[mm]
H2
[mm]
L
[mm]
B
[mm]
B1
[mm]
E1
[mm]
G1
Socket cap screw
[mm]
MD
Tightening torque Md
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
562185
562185
22
M10
12
40 - 73
35
65
36.0
13
12
M6
35
480
84662020
4020772023133
yes
no
14.06.2023
yes
556407
556407
22
M12
14
40 - 73
35
65
36.0
13
12
M6
40
480
84662020
4020772009250
yes
no
14.06.2023
yes
554821
554821
30
M12
14
66 - 128
60
135
44.5
13
12
M8
70
2300
84662020
4020772003418
yes
no
14.06.2023
yes
554822
554822
32
M12
14
66 - 110
60
95
44.5
13
12
M8
70
1570
84662020
4020772003425
yes
no
14.06.2023
yes
554823
554823
40
M16
18
76 - 120
70
110
47.5
17
16
M8
150
2290
84662020
4020772003432
yes
no
14.06.2023
yes
554824
554824
43
M16
18
75 - 150
70
155
47.5
17
16
M8
150
3344
84662020
4020772003449
yes
no
14.06.2023
yes
554825
554825
49
M20
22
87 - 168
80
175
58.0
21
19
M10
200
5286
84662020
4020772003456
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求