您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
MC1C - Mini Contactor (AC)
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Mini Contactors
Powered by
CAD模型選擇
{abb_ww/low_voltage/control/contactors/mini_contactors/mc1c.prj},{NB=abb_1SAL220342R9901_MC1C400ATWJ Mini Contactor 4NO 110VDC +/-30%},{PN=1SAL220342R9901},{X=1},{CTN=85365080},{EXTTYPE=MC1C400ATWJ},{INVDES=MC1C400ATWJ Mini Contactor 4NO 110VDC +/-30%},{DES=Mini Contactor (DC)},{LCP=Active},{DESCSHORT=MC1C400ATWJ Mini Contactor}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product ID
ⁿ/ₐ
EXTTYPE
Extended Product Type
ⁿ/ₐ
INVDES
Invoice Description
ⁿ/ₐ
DES
Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
EF003978
Rated control supply voltage Us at AC 50HZ
[V]
EF003979
Rated control supply voltage Us at AC 60HZ
[V]
EF003980
Rated control supply voltage Us at DC
[V]
EF008242
Voltage type for actuating
ⁿ/ₐ
EF001393
Rated operation current Ie at AC-1, 400 V
[A]
EF001392
Rated operation current Ie at AC-3, 400 V
[A]
EF001364
Rated operation power at AC-3, 400 V
[kW]
EF008495
Rated operation current Ie at AC-4, 400 V
[A]
EF008496
Rated operation power at AC-4, 400 V
[kW]
EF011960
Rated operation power NEMA
[kW]
EF001126
Modular version
ⁿ/ₐ
EF001376
Number of auxiliary contacts as normally open contact
ⁿ/ₐ
EF001377
Number of auxiliary contacts as normally closed contact
ⁿ/ₐ
EF006819
Type of electrical connection of main circuit
ⁿ/ₐ
EF001375
Number of normally closed contacts as main contact
ⁿ/ₐ
EF001374
Number of normally open contacts as main contact
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
ABB - 1SAL100210R9901 + M...
1SAL100210R9901
MC1C310ATB
MC1C310ATB Mini Contactor...
Mini Contactor (DC)
The MC1C310ATB mini conta...
4013614542718
1SAL100210R9901
- - -
- - -
12 - 12
DC
20
9
4
9
4
2.2371
false
1
0
Screw connection
0
3
85365080
MC1C310AT
ABB - 1SAL100216R9901 + M...
1SAL100216R9901
MC1C310ATD
MC1C310ATD Mini Contactor...
Mini Contactor (DC)
The MC1C310ATD mini conta...
4013614542725
1SAL100216R9901
- - -
- - -
24 - 24
DC
20
9
4
9
4
2.2371
false
1
0
Screw connection
0
3
85365080
MC1C310AT
ABB - 1SAL113312R9901 + M...
1SAL113312R9901
MC1C310ATDD
MC1C310ATDD Mini Contacto...
Mini Contactor (DC)
The MC1C310ATDD mini cont...
4013614542756
1SAL113312R9901
- - -
- - -
24 - 24
DC
20
9
4
9
4
2.2371
false
1
0
Screw connection
0
3
85365080
MC1C310AT
ABB - 1SAL103029U9901 + M...
1SAL103029U9901
MC1C310ATDMP
MC1C310ATDMP Mini Contact...
Mini Contactor (DC)
The MC1C310ATD mini conta...
1SAL103029U9901
- - -
- - -
- - -
85365080
MC1C310AT
ABB - 1SAL220373R9901 + M...
1SAL220373R9901
MC1C310ATWD
MC1C310ATWD Mini Contacto...
Mini Contactor (DC)
The MC1C310ATWD mini cont...
4013614542763
1SAL220373R9901
- - -
- - -
24 - 24
DC
20
9
4
9
4
2.2371
false
1
0
Screw connection
0
3
85365080
MC1C310AT
ABB - 1SAL105219R9911 + M...
1SAL105219R9911
MC1C310ATWDD-RAIL
MC1C310ATWDD-RAIL Mini Co...
Mini Contactor (DC)
The MC1C310ATWDD-RAIL min...
4013614548000
1SAL105219R9911
- - -
- - -
17 - 30
DC
20
9
4
9
4
2.2371
false
1
0
Screw connection
0
3
85365080
MC1C310AT
ABB - 1SAL102000R9911 + M...
1SAL102000R9911
MC1C310ATWED-RAIL
MC1C310ATWED-RAIL Mini Co...
Mini Contactor (DC)
The MC1C310ATWED-RAIL min...
4013614548017
1SAL102000R9911
- - -
- - -
24 - 41
DC
20
9
4
9
4
2.2371
false
1
0
Screw connection
0
3
85365080
MC1C310AT
ABB - 1SAL100380R9901 + M...
1SAL100380R9901
MC1C310ATWG
MC1C310ATWG Mini Contacto...
Mini Contactor (DC)
The MC1C310ATWG mini cont...
4013614542770
1SAL100380R9901
- - -
- - -
48 - 48
DC
20
9
4
9
4
2.2371
false
1
0
Screw connection
0
3
85365080
MC1C310AT
ABB - 1SAL102001R9911 + M...
1SAL102001R9911
MC1C310ATWID-RAIL
MC1C310ATWID-RAIL Mini Co...
Mini Contactor (DC)
The MC1C310ATWID-RAIL min...
4013614548024
1SAL102001R9911
- - -
- - -
51 - 90
DC
20
9
4
9
4
2.2371
false
1
0
Screw connection
0
3
85365080
MC1C310AT
ABB - 1SAL220371R9901 + M...
1SAL220371R9901
MC1C310ATWJ
MC1C310ATWJ Mini Contacto...
Mini Contactor (DC)
The MC1C310ATWJ mini cont...
4013614542787
1SAL220371R9901
- - -
- - -
110 - 110
DC
20
9
4
9
4
2.2371
false
1
0
Screw connection
0
3
85365080
MC1C310AT
ABB - 1SAL105221R9911 + M...
1SAL105221R9911
MC1C310ATWJD-RAIL
MC1C310ATWJD-RAIL Mini Co...
Mini Contactor (DC)
The MC1C310ATWJD-RAIL min...
4013614548031
1SAL105221R9911
- - -
- - -
77 - 137
DC
20
9
4
9
4
2.2371
false
1
0
Screw connection
0
3
85365080
MC1C310AT
ABB - 1SAL220460R9901 + M...
1SAL220460R9901
MC1C310ATWL
MC1C310ATWL Mini Contacto...
Mini Contactor (DC)
The MC1C310ATWL mini cont...
4013614542794
1SAL220460R9901
- - -
- - -
125 - 125
DC
20
9
4
9
4
2.2371
false
1
0
Screw connection
0
3
85365080
MC1C310AT
ABB - 1SAL220369R9901 + M...
1SAL220369R9901
MC1C310ATWN
MC1C310ATWN Mini Contacto...
Mini Contactor (DC)
The MC1C310ATWN mini cont...
4013614542800
1SAL220369R9901
- - -
- - -
220 - 220
DC
20
9
4
9
4
2.2371
false
1
0
Screw connection
0
3
85365080
MC1C310AT
ABB - 1SAL100220R9901 + M...
1SAL100220R9901
MC1C301ATB
MC1C301ATB Mini Contactor...
Mini Contactor (DC)
The MC1C301ATB mini conta...
4013614542817
1SAL100220R9901
- - -
- - -
12 - 12
DC
20
9
4
9
4
2.2371
false
0
1
Screw connection
0
3
85365080
MC1C301AT
ABB - 1SAL100226R9901 + M...
1SAL100226R9901
MC1C301ATD
MC1C301ATD Mini Contactor...
Mini Contactor (DC)
The MC1C301ATD mini conta...
4013614542824
1SAL100226R9901
- - -
- - -
24 - 24
DC
20
9
4
9
4
2.2371
false
0
1
Screw connection
0
3
85365080
MC1C301AT
ABB - 1SAL113328R9901 + M...
1SAL113328R9901
MC1C301ATDD
MC1C301ATDD Mini Contacto...
Mini Contactor (DC)
The MC1C301ATDD mini cont...
4013614542855
1SAL113328R9901
- - -
- - -
24 - 24
DC
20
9
4
9
4
2.2371
false
0
1
Screw connection
0
3
85365080
MC1C301AT
ABB - 1SAL220372R9901 + M...
1SAL220372R9901
MC1C301ATWD
MC1C301ATWD Mini Contacto...
Mini Contactor (DC)
The MC1C301ATWD mini cont...
4013614542862
1SAL220372R9901
- - -
- - -
24 - 24
DC
20
9
4
9
4
2.2371
false
0
1
Screw connection
0
3
85365080
MC1C301AT
ABB - 1SAL105220R9911 + M...
1SAL105220R9911
MC1C301ATWDD-RAIL
MC1C301ATWDD-RAIL Mini Co...
Mini Contactor (DC)
The MC1C301ATWDD-RAIL min...
4013614548048
1SAL105220R9911
- - -
- - -
17 - 30
DC
20
9
4
9
4
2.2371
false
0
1
Screw connection
0
3
85365080
MC1C301AT
ABB - 1SAL102021R9911 + M...
1SAL102021R9911
MC1C301ATWED-RAIL
MC1C301ATWED-RAIL Mini Co...
Mini Contactor (DC)
The MC1C301ATWED-RAIL min...
4013614548055
1SAL102021R9911
- - -
- - -
24 - 41
DC
20
9
4
9
4
2.2371
false
0
1
Screw connection
0
3
85365080
MC1C301AT
ABB - 1SAL200795R9901 + M...
1SAL200795R9901
MC1C301ATWG
MC1C301ATWG Mini Contacto...
Mini Contactor (DC)
The MC1C301ATWG mini cont...
4013614542879
1SAL200795R9901
- - -
- - -
48 - 48
DC
20
9
4
9
4
2.2371
false
0
1
Screw connection
0
3
85365080
MC1C301AT
ABB - 1SAL247757R9911 + M...
1SAL247757R9911
MC1C301ATWID-RAIL
MC1C301ATWID-RAIL Mini Co...
Mini Contactor (DC)
The MC1C301ATWID-RAIL min...
4013614548062
1SAL247757R9911
- - -
- - -
51 - 90
DC
20
9
4
9
4
2.2371
false
0
1
Screw connection
0
3
85365080
MC1C301AT
ABB - 1SAL220370R9901 + M...
1SAL220370R9901
MC1C301ATWJ
MC1C301ATWJ Mini Contacto...
Mini Contactor (DC)
The MC1C301ATWJ mini cont...
4013614542886
1SAL220370R9901
- - -
- - -
110 - 110
DC
20
9
4
9
4
2.2371
false
0
1
Screw connection
0
3
85365080
MC1C301AT
ABB - 1SAL105222R9911 + M...
1SAL105222R9911
MC1C301ATWJD-RAIL
MC1C301ATWJD-RAIL Mini Co...
Mini Contactor (DC)
The MC1C301ATWJD-RAIL min...
4013614548079
1SAL105222R9911
- - -
- - -
77 - 137
DC
20
9
4
9
4
2.2371
false
0
1
Screw connection
0
3
85365080
MC1C301AT
ABB - 1SAL220459R9901 + M...
1SAL220459R9901
MC1C301ATWL
MC1C301ATWL Mini Contacto...
Mini Contactor (DC)
The MC1C301ATWL mini cont...
4013614542893
1SAL220459R9901
- - -
- - -
125 - 125
DC
20
9
4
9
4
2.2371
false
0
1
Screw connection
0
3
85365080
MC1C301AT
ABB - 1SAL220368R9901 + M...
1SAL220368R9901
MC1C301ATWN
MC1C301ATWN Mini Contacto...
Mini Contactor (DC)
The MC1C301ATWN mini cont...
4013614542909
1SAL220368R9901
- - -
- - -
220 - 220
DC
20
9
4
9
4
2.2371
false
0
1
Screw connection
0
3
85365080
MC1C301AT
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MAxN4 - Auxilary contact block front mounting 4 pol
ABB Low Voltage & Systems
29.06.2023
MCB-10, MCB-01 - Contact block
ABB Low Voltage & Systems
26.03.2024
MDSL0001-03 - Geometry
Toshiba
10.05.2024
TF140DU - Thermal Overload Relays
ABB Low Voltage & Systems
26.03.2024
AS-958254-324TS - Geometry
Toshiba
10.05.2024
TF65 - Thermal Overload Relays
ABB Low Voltage & Systems
26.03.2024
GAF750 - DC Switching Contactors to connect 3-poles in series - AC or DC Op...
ABB Low Voltage & Systems
26.03.2024
MC1A - Mini Contactor (AC)
ABB Low Voltage & Systems
26.03.2024
MCRC - Mini Contactor Relay (DC)
ABB Low Voltage & Systems
20.10.2023
MC2C - Mini Contactor (DC)
ABB Low Voltage & Systems
26.03.2024
GAF460 - DC Switching Contactors to connect 3-poles in series - AC or DC Op...
ABB Low Voltage & Systems
26.03.2024
MAxL - Auxilary contact block side mounting
ABB Low Voltage & Systems
29.06.2023
KC6 - Mini Contactor Relay (DC)
ABB Low Voltage & Systems
26.03.2024
CT-E - Time Relays
ABB Low Voltage & Systems
26.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求