目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRFP/NL - Injection polyurethane wheels, 55 Shore A polyamide 6 centre,swivel bolt hole bracket type "NL"
Tellurerota
Industrial - Medium duty
60 - INJECTION POLYURETHANE WHEELS, 55 SHORE D POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 55 shore D, standard duty (NL) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie60/60nl/srfp_nl_asmtab.prj},{NB=607803},{BR=1},{WT=CR},{D=125},{F=35},{H=156},{G=73},{C=12},{E=37},{O=120},{LC=220},{DD=15},{L1=60},{COD1=607803},{COD2=606423},{COD3=4},{COD4=14},{L=45},{VER=1},{TG=0.000},{DFA=8},{INFO=Technical description},{W1=0.870},{W2=1.020},{PPATH=srfp_nl_asmtpl.prj},{TGX=0, 'No',1, 'Yes'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
C
Bolt hole diameter
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
607701
607701
CB
80
30
107
73
12
40
120
0.55
607702
607702
CB
100
30
128
73
12
35
170
0.67
607703
607703
CB
125
35
156
73
12
37
220
0.85
607704
607704
CB
150
35
182
73
12
34
220
1.01
607711
607711
CB
150
45
188
102
20
56
300
1.69
607706
607706
CB
200
50
236
102
20
56
300
2.13
607801
607801
CR
80
30
107
73
12
40
120
0.57
607802
607802
CR
100
30
128
73
12
35
170
0.68
607803
607803
CR
125
35
156
73
12
37
220
0.87
607804
607804
CR
150
35
182
73
12
34
220
1.03
607811
607811
CR
150
45
188
102
20
56
300
1.74
607806
607806
CR
200
50
236
102
20
56
300
2.18
604301
604301
CC
80
30
107
73
12
40
130
0.56
604302
604302
CC
100
30
128
73
12
35
200
0.61
604303
604303
CC
125
35
156
73
12
37
220
0.79
604331
604331
CC
150
45
188
102
20
56
300
1.89
604310
604310
CC
160
50
193
102
20
56
300
1.99
604336
604336
CC
200
50
236
102
20
56
300
2.34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求