目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
CLP-2 - Clevis Pins - Standard
Reid Supply
Tooling, Positioning & Fastening
Fastening Pins, Sets & Accessories
Fastening Pins & Sets
Clevis Pins
Standard Clevis Pins
Powered by
CAD模型選擇
{reidsupply/l1_k00000000/l2_k03000000/l3_k03020000/l4_k03020300/p090070/clp-2.prj},{NB=CLP-208},{PN=CLP-208},{AMERSID=1149113},{APACID=-},{EMEAID=-},{MATERIALTYPE=Steel},{SHANKDIATOL=.746/.741},{AA=3/4},{A=0.75000000},{BB=2 },{B=2.00000000},{CC=1 49/64},{C=1.76562500},{DD= 5/32},{D=0.15625000},{EE= 15/16},{E=0.93750000},{FF= 1/4 },{F=0.25000000},{URL=https://www.reidsupply.com/en-us/p/clevis-pins/clp-208}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIALTYPE
Material Type
ⁿ/ₐ
SHANKDIATOL
Shank Diameter Tolerance
ⁿ/ₐ
A
A Pin Diameter
[Inch]
B
B Pin Length
[Inch]
C
C Pin Hole Location
[Inch]
D
D Pin Hole Size
[Inch]
E
E Head Diameter
[Inch]
F
F Head Length
[Inch]
CLP-2
CLP-2
1149108
-
-
Steel
.186/.181
3/16
1/2
23/64
3/32
5/16
1/16
CLP-4
CLP-4
1149144
-
-
Steel
.186/.181
3/16
19/32
29/64
3/32
5/16
1/16
CLP-8
CLP-8
1149165
-
-
Steel
.186/.181
3/16
3/4
39/64
3/32
5/16
1/16
CLP-10
CLP-10
1149022
-
-
Steel
.186/.181
3/16
7/8
47/64
3/32
5/16
1/16
CLP-12
CLP-12
1149037
-
-
Steel
.186/.181
3/16
1
55/64
3/32
5/16
1/16
CLP-14
CLP-14
1149068
-
-
Steel
.186/.181
3/16
1 1/4
1 7/64
3/32
5/16
1/16
CLP-26
CLP-26
1149134
-
-
Steel
.248/.243
1/4
1/2
23/64
3/32
3/8
3/32
CLP-28
CLP-28
1149135
-
-
Steel
.248/.243
1/4
5/8
31/64
3/32
3/8
3/32
CLP-30
CLP-30
1149137
-
-
Steel
.248/.243
1/4
3/4
39/64
3/32
3/8
3/32
CLP-34
CLP-34
1149139
-
-
Steel
.248/.243
1/4
7/8
47/64
3/32
3/8
3/32
CLP-36
CLP-36
1149140
-
-
Steel
.248/.243
1/4
1
55/64
3/32
3/8
3/32
CLP-38
CLP-38
1149142
-
-
Steel
.248/.243
1/4
1 1/8
63/64
3/32
3/8
3/32
CLP-40
CLP-40
1149145
-
-
Steel
.248/.243
1/4
1 1/4
1 7/64
3/32
3/8
3/32
CLP-44
CLP-44
1149148
-
-
Steel
.248/.243
1/4
1 1/2
1 23/64
3/32
3/8
3/32
CLP-52
CLP-52
1149154
-
-
Steel
.248/.243
1/4
2
1 55/64
3/32
3/8
3/32
CLP-54
CLP-54
1149156
-
-
Steel
.248/.243
1/4
2 1/8
1 63/64
3/32
3/8
3/32
CLP-62
CLP-62
1149159
-
-
Steel
.248/.243
1/4
2 3/4
2 39/64
3/32
3/8
3/32
CLP-68
CLP-68
1149160
-
-
Steel
.248/.243
1/4
4
3 55/64
3/32
3/8
3/32
CLP-72
CLP-72
1149162
-
-
Steel
.311/.306
5/16
3/4
17/32
9/64
7/16
3/32
CLP-78
CLP-78
1149163
-
-
Steel
.311/.306
5/16
1
25/32
9/64
7/16
3/32
CLP-82
CLP-82
1149166
-
-
Steel
.311/.306
5/16
1 1/4
1 1/32
9/64
7/16
3/32
CLP-86
CLP-86
1149169
-
-
Steel
.311/.306
5/16
1 1/2
1 9/32
9/64
7/16
3/32
CLP-90
CLP-90
1149171
-
-
Steel
.311/.306
5/16
1 3/4
1 17/32
9/64
7/16
3/32
CLP-92
CLP-92
1149172
-
-
Steel
.311/.306
5/16
1 7/8
1 21/32
9/64
7/16
3/32
CLP-96
CLP-96
1149174
-
-
Steel
.311/.306
5/16
2 3/16
1 31/32
9/64
7/16
3/32
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求