目錄: OILES CORPORATION
Created: 11.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
GR Series - Guide rail
OILES CORPORATION
Slide Shifter Guide Units
S Type (STC/STF GR)
Powered by
CAD模型選擇
{oiles/slide_shifter_guide_units/s_type/guide_rail.prj},{NB=GR28-2000},{ORDERNO=GR28-2000},{RW1=28.0},{RW2=28.0},{RH=32},{L=2000},{A=40.0},{N=25},{P=80},{D2=6.6},{D3=11.0},{D4=7},{AB=M6x40},{W=10.0},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
RW1
[mm]
RW2
[mm]
RH
[mm]
L
[mm]
A
[mm]
N
Number of holes
ⁿ/ₐ
P
[mm]
D2
ØD2
[mm]
D3
ØD3
[mm]
D4
[mm]
AB
Attach bolts
ⁿ/ₐ
W
Weight
[kg]
GR20-300
GR20-300
19.5
19.5
22
300
25.0
6
50
6.6
11.0
7
M6x30
0.8
GR20-500
GR20-500
19.5
19.5
22
500
25.0
10
50
6.6
11.0
7
M6x30
1.4
GR20-1000
GR20-1000
19.5
19.5
22
1000
25.0
20
50
6.6
11.0
7
M6x30
2.8
GR20-1500
GR20-1500
19.5
19.5
22
1500
25.0
30
50
6.6
11.0
7
M6x30
4.2
GR20-2000
GR20-2000
19.5
19.5
22
2000
25.0
40
50
6.6
11.0
7
M6x30
5.6
GR28-300
GR28-300
28.0
28.0
32
300
30.0
4
80
6.6
11.0
7
M6x40
1.5
GR28-400
GR28-400
28.0
28.0
32
400
40.0
5
80
6.6
11.0
7
M6x40
2.0
GR28-600
GR28-600
28.0
28.0
32
600
20.0
8
80
6.6
11.0
7
M6x40
3.0
GR28-1000
GR28-1000
28.0
28.0
32
1000
20.0
13
80
6.6
11.0
7
M6x40
5.0
GR28-1500
GR28-1500
28.0
28.0
32
1500
30.0
19
80
6.6
11.0
7
M6x40
7.5
GR28-2000
GR28-2000
28.0
28.0
32
2000
40.0
25
80
6.6
11.0
7
M6x40
10.0
GR38-400
GR38-400
38.0
38.0
42
400
42.5
4
105
9.0
14.2
12
M8x45
3.7
GR38-600
GR38-600
38.0
38.0
42
600
37.5
6
105
9.0
14.2
12
M8x45
5.6
GR38-900
GR38-900
38.0
38.0
42
900
30.0
9
105
9.0
14.2
12
M8x45
8.4
GR38-1200
GR38-1200
38.0
38.0
42
1200
22.5
12
105
9.0
14.2
12
M8x45
11.2
GR38-1500
GR38-1500
38.0
38.0
42
1500
15.0
15
105
9.0
14.2
12
M8x45
14.0
GR38-2000
GR38-2000
38.0
38.0
42
2000
55.0
19
105
9.0
14.2
12
M8x45
18.5
GR48-600
GR48-600
48.0
48.0
52
600
37.5
6
105
11.0
17.5
15
M10x60
9.2
GR48-900
GR48-900
48.0
48.0
52
900
30.0
9
105
11.0
17.5
15
M10x60
13.8
GR48-1200
GR48-1200
48.0
48.0
52
1200
22.5
12
105
11.0
17.5
15
M10x60
18.4
GR48-1500
GR48-1500
48.0
48.0
52
1500
15.0
15
105
11.0
17.5
15
M10x60
23.0
GR48-2000
GR48-2000
48.0
48.0
52
2000
55.0
19
105
11.0
17.5
15
M10x60
30.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
STC/STF Series - Shift table
OILES CORPORATION
06.12.2021
STE/STFE Series - Shift table
OILES CORPORATION
06.12.2021
GRE Series - Guide rail
OILES CORPORATION
06.12.2021
Guide Rail
OILES CORPORATION
06.12.2021
Shift Table
OILES CORPORATION
06.12.2021
MGPM-Z/MGPL-Z/MGPA-Z - Compact Guide Cylinder/Standard type
SMC Corporation
26.03.2024
CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
SMC Corporation
26.06.2024
BA Type - BTCA
OILES CORPORATION
06.12.2021
with Setscrew
FYH INC.
16.11.2022
JB010
MAKISHINKO CO.,LTD.
20.08.2019
GR
SHAC
24.04.2024
Flange Bushings - 77F
OILES CORPORATION
15.04.2019
MONORAIL - Recirculating ball guide rail, high rigidity, high loads (max lo...
Rollon
24.11.2021
Bushings - SPB
OILES CORPORATION
15.04.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求