MCRPLF - 無桿缸
MINDMAN
執行元件
無桿缸
MCRPL-無桿缸
Powered by
CAD模型選擇
{mindman/air_cylinders/rodless_cylinders/mcrpl_series/mcrplf_asmtab.prj},{NB=MCRPLF-90-32-0100},{MODEL=MCRPLF},{TYPE=90:Standard type},{PISTON=},{TUBE=32},{STROKE=100},{POS=0},{LUBRICATION=},{ACCESSORY1=},{ACCESSORY2=},{ACCESSORY3=},{SENSOR=},{WL=},{SENSORNUM=},{A=125},{B=22.0},{C=27},{D=152},{E=90},{G=G1/4},{J=10.5},{M=M6x15depth},{M1=M6x8depth},{P=66.5},{Q=48x52},{S=36},{U=27.0},{VH=36},{VS=40},{WH=52},{WS=56},{W1=30.0},{Y=8.0},{PPATH=assemblies/mcrplf_asmtpl.prj},{HD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
型號
ⁿ/ₐ
TYPE
型式
ⁿ/ₐ
TUBE
氣缸內徑
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
G
[mm]
J
[mm]
M
[mm]
M1
[mm]
P
[mm]
Q
[mm]
S
[mm]
U
[mm]
VH
[mm]
VS
[mm]
WH
[mm]
WS
[mm]
W1
[mm]
Y
[mm]
MCRPLF-90-16-0100
MCRPLF
90:標準型
16
65
15.5
15
69
36
M5
5.5
M3x7深
M4x7深
36.5
25x24.5
22
16.5
18
18
27
27
13.5
4.5
MCRPLF-90-25-0100
MCRPLF
90:標準型
25
100
21.5
23
112
65
G1/8
8.5
M5x12深
M5x8深
52.5
36x36
33
25.0
27
27
40
40
20.0
6.5
MCRPLF-90-32-0100
MCRPLF
90:標準型
32
125
22.0
27
152
90
G1/4
10.5
M6x15深
M6x8深
66.5
48x52
36
27.0
36
40
52
56
30.0
8.0
MCRPLF-90-40-0100
MCRPLF
90:標準型
40
150
44.0
30
152
90
G1/4
15.0
M6x15深
M6x10深
80.0
58x58
36
27.0
54
54
72
69
36.0
9.0
MCRPLF-90-50-0100
MCRPLF
90:標準型
50
175
42.0
33
200
110
G1/4
11.7
M6x15深
M6x10深
89.0
77x76
56
27.0
70
70
80
80
43.6
5.0
MCRPLF-90-63-0100
MCRPLF
90:標準型
63
215
47.5
50
235
155
G3/8
25.0
M8x17深
M8x14深
123.0
102x102
50
36.0
78
78
106
106
62.5
14.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求