目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 548 - High preasure nozzle
Lechler
Solid stream nozzles
High - Flat fan nozzles
548
Powered by
CAD模型選擇
{lechler/vollstrahlduesen/hochdruckduesen/548/548_asmtab.prj},{NB=LECHLER_548470A329},{IDNR=MIN},{TYPE=548470},{US=045},{A=548},{AN=Überwurftmutter},{LK=470},{B=1.26},{BI=0.05},{V1=6.54},{V1I=1.2},{V2=8.00},{V2I=1.5},{V3=9.25},{V3I=1.9},{V4=10.34},{V4I=2.3},{V5=12.66},{V5I=2.8},{V6=14.62},{V6I=3.2},{V7=17.91},{V7I=3.9},{V8I=4.8},{PPATH=548_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TYPE
Type
[mm]
US
gal/min. bei 40 psi
ⁿ/ₐ
A
Screw nut
ⁿ/ₐ
B
Bore diameter Ø
[mm]
BI
Bore diameter Ø
[英寸]
V1
P 40 bar
[l/min]
V1I
P 300 psi
[GPM]
V2
P 60 bar
[l/min]
V2I
P 450 psi
[GPM]
V3
P 80 bar
[l/min]
V3I
P 725 psi
[GPM]
V4
P 100 bar
[l/min]
V4I
P 1000 psi
[GPM]
V5
P 150 bar
[l/min]
V5I
P 1500 psi
[GPM]
V6
P 200 bar
[l/min]
V6I
P 2000 psi
[GPM]
V7
P 300 bar
[l/min]
V7I
P 3000 psi
[GPM]
V8I
P 4500 psi
[GPM]
LECHLER_548360A329
548360
02
548
0.84
0.033
2.86
0.54
3.50
0.67
4.04
0.84
4.52
0.99
5.54
1.2
6.39
1.4
7.83
1.7
2.1
LECHLER_548400A329
548400
03
548
1.03
0.041
4.31
0.82
5.28
1
6.10
1.3
6.82
1.5
8.35
1.8
9.64
2.1
11.81
2.6
3.2
LECHLER_548410A329
548410
034
548
1.07
0.042
4.70
0.9
5.80
1.1
6.70
1.4
7.49
1.6
9.17
2
10.59
2.3
12.97
2.8
3.5
LECHLER_548420A329
548420
035
548
1.11
0.044
5.06
0.96
6.20
1.2
7.16
1.5
8.00
1.8
9.80
2.1
11.32
2.5
13.86
3
3.7
LECHLER_548450A329
548450
04
548
1.19
0.047
5.80
1.1
7.10
1.3
8.20
1.7
9.17
2
11.23
2.5
12.97
2.8
15.88
3.5
4.3
LECHLER_548470A329
548470
045
548
1.26
0.05
6.54
1.2
8.00
1.5
9.25
1.9
10.34
2.3
12.66
2.8
14.62
3.2
17.91
3.9
4.8
LECHLER_548480A329
548480
05
548
1.33
0.052
7.29
1.4
8.92
1.7
10.30
2.2
11.52
2.5
14.11
3.1
16.29
3.6
19.95
4.4
5.4
LECHLER_548500A329
548500
055
548
1.39
0.055
7.96
1.5
9.75
1.9
11.26
2.4
12.59
2.8
15.42
3.4
17.80
3.9
21.81
4.8
5.9
LECHLER_548520A329
548520
06
548
1.46
0.058
8.70
1.7
10.66
2
12.31
2.6
13.76
3
16.85
3.7
19.46
4.3
23.83
5.2
6.4
LECHLER_548570A329
548570
08
548
1.69
0.067
11.48
2.2
14.06
2.7
16.23
3.4
18.15
4
22.23
4.9
25.67
5.6
31.44
6.9
8.4
LECHLER_548600A329
548600
10
548
1.88
0.074
14.32
2.7
17.54
3.3
20.25
4.2
22.64
5
27.73
6.1
32.02
7
39.21
8.6
10.5
LECHLER_548670A329
548670
15
548
2.30
0.091
21.60
4.1
26.46
5
30.55
6.4
34.16
7.5
41.48
9.2
48.31
10.6
59.17
13
15.9
LECHLER_548720A329
548720
20
548
2.66
0.105
28.85
5.5
35.34
6.7
40.80
8.5
45.62
10
55.87
12.3
64.52
14.2
79.02
17.3
21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求