目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1280 - Sliding pads, bronze with solid lubricant
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1280.prj},{NB=1280 - 100 x 160},{IDNR=},{BB2=50},{BB3=0},{BB4=0.0},{L2=25},{L3=110},{FORM=A},{M=M12 x 25},{BB1=100},{L1=160},{T=13},{DD1=13.5},{DD2=20},{MAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BB2
B2
[mm]
BB3
b3
[mm]
BB4
b4
[mm]
L2
[mm]
L3
[mm]
FORM
Form
ⁿ/ₐ
M
ⁿ/ₐ
BB1
b1
[mm]
L1
[mm]
T
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
1280 - 50 x 80
25
0
0.0
25
30
A
M8 x 25
50
80
9
9.0
15
1280 - 50 x 100
25
0
0.0
25
50
A
M12 x 25
50
100
13
13.5
20
1280 - 50 x 125
25
0
0.0
25
75
A
M12 x 25
50
125
13
13.5
20
1280 - 50 x 160
25
0
0.0
25
110
A
M12 x 25
50
160
13
13.5
20
1280 - 50 x 200
25
0
0.0
25
150
A
M12 x 25
50
200
13
13.5
20
1280 - 80 x 50
25
30
0.0
25
0
B
M8 x 25
80
50
9
9.0
15
1280 - 80 x 80
40
0
0.0
25
30
A
M12 x 25
80
80
13
13.5
20
1280 - 80 x 100
40
0
0.0
25
50
A
M12 x 25
80
100
13
13.5
20
1280 - 80 x 125
40
0
0.0
25
75
A
M12 x 25
80
125
13
13.5
20
1280 - 80 x 160
40
0
0.0
25
110
A
M12 x 25
80
160
13
13.5
20
1280 - 80 x 200
40
0
0.0
25
150
A
M12 x 25
80
200
13
13.5
20
1280 - 80 x 250
40
0
0.0
40
170
A
M12 x 25
80
250
13
13.5
20
1280 - 80 x 315
40
0
0.0
40
235
A
M12 x 25
80
315
13
13.5
20
1280 - 100 x 50
25
50
0.0
25
0
B
M12 x 25
100
50
13
13.5
20
1280 - 100 x 80
25
50
0.0
40
0
B
M12 x 25
100
80
13
13.5
20
1280 - 100 x 100
50
0
0.0
25
50
A
M12 x 25
100
100
13
13.5
20
1280 - 100 x 125
50
0
0.0
25
75
A
M12 x 25
100
125
13
13.5
20
1280 - 100 x 160
50
0
0.0
25
110
A
M12 x 25
100
160
13
13.5
20
1280 - 100 x 200
50
0
0.0
25
150
A
M12 x 25
100
200
13
13.5
20
1280 - 100 x 250
50
0
0.0
40
170
A
M12 x 25
100
250
13
13.5
20
1280 - 100 x 315
50
0
0.0
40
235
A
M12 x 25
100
315
13
13.5
20
1280 - 125 x 50
25
75
0.0
25
0
B
M12 x 25
125
50
13
13.5
20
1280 - 125 x 80
25
75
0.0
40
0
B
M12 x 25
125
80
13
13.5
20
1280 - 125 x 100
25
38
37.5
25
50
C
M12 x 25
125
100
13
13.5
20
1280 - 125 x 125
25
38
37.5
25
75
C
M12 x 25
125
125
13
13.5
20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求