1XX - Single Row Ball Slewing Rings
IMO
Slewing rings
Metric units
Ball slewing rings
Untoothed
Powered by
CAD模型選擇
{imo/slewing20rings/metric20units/ball20slewing20rings/untoothed/1xx.prj},{NB=10-201091-0-02072},{NB_LINA=10-201091-0-02072},{DWGNR=10-201091/0-02072},{DESIGN=Standard design},{DIIR=1022.0},{DIZIR=},{LI=1048.0},{NI=48},{DBIR=M12},{DAIR=1092.5},{HIR=44.0},{MATIR=C45N},{DIAR=1095.5},{LA=1140},{NA=48},{DBAR=M12},{DAAR=1166.00},{DAZAR=},{HAR=44.0},{MATAR=C45N},{G=77.0},{H=56},{NVMAX=36.7},{NHMAX=18.3},{C0RAD=673},{C0AX=1572},{CRAD=224},{CAX=225},{CTN=84828000},{ECLASS=23051490},{PDF=Datasheet_Single Row Ball Slewing Rings},{DEFAULTSORTATTR=93},{PDFTOOPEN=https://www.imo.de/fileadmin/user_upload/downloads/drehverbindungen-industrie/imo_dkugeldrehverbindungen_einreihig-en.pdf},{KEYWORD=bearing, slewing ring, ball bearing, four-point contact bearing, sparebearing}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DWGNR
Drawing number
ⁿ/ₐ
DESIGN
Design variant
ⁿ/ₐ
DIIR
(di) Inside-Ø (IR)
[mm]
DIZIR
(diZ) Inside-Ø (IR_Spigot)
[mm]
LI
(Li) Pitch circle-Ø (IR)
[mm]
NI
(ni) No. of holes (IR)
ⁿ/ₐ
DBIR
Bolt size (IR)
[mm]
DAIR
(da) Outside-Ø (IR)
[mm]
HIR
Height (IR)
[mm]
MATIR
Material (IR)
ⁿ/ₐ
DIAR
(Di) Inside-Ø (OR)
[mm]
LA
(La) Pitch circle-Ø (OR)
[mm]
NA
(na) No. of holes (OR)
ⁿ/ₐ
DBAR
Bolt size (OR)
[mm]
DAAR
(Da) Outside-Ø (OR)
[mm]
DAZAR
(DaZ) Outside-Ø (OR_Spigot)
[mm]
HAR
Height (OR)
[mm]
MATAR
Material (OR)
ⁿ/ₐ
G
Weight
[kg]
H
Total height
[mm]
NVMAX
Max. Speed (vertical axis)
[1/min]
NHMAX
Max. Speed (horizontal axis)
[1/min]
C0RAD
(Co rad) Stat. radial load rating
[kN]
C0AX
(Co ax) Stat. axial load rating
[kN]
CRAD
(C rad) Dyn. radial load rating
[kN]
CAX
(C ax) Dyn. axial load rating
[kN]
CTN
Custom Tarifs Number
ⁿ/ₐ
ECLASS
E-Class Classification
ⁿ/ₐ
10-160100-0-08000
10-160100/0-08000
Standard design
40.0
60.0
6
M10
97.0
30.0
C45N
103.0
140
6
M10
180.00
30.0
C45N
5.0
35
800.0
400.0
51
103
71
61
84828000
23051490
10-160200-0-08010
10-160200/0-08010
Standard design
140.0
160.0
12
M10
197.0
30.0
C45N
203.0
240
12
M10
280.00
30.0
C45N
10.0
35
400.0
200.0
101
207
99
85
84828000
23051490
10-160300-0-08020
10-160300/0-08020
Standard design
240.0
260.0
20
M10
297.0
30.0
C45N
303.0
340
20
M10
380.00
30.0
C45N
14.0
35
266.7
133.3
152
310
117
101
84828000
23051490
10-160400-0-08030
10-160400/0-08030
Standard design
340.0
360.0
24
M10
397.0
30.0
C45N
403.0
440
24
M10
480.00
30.0
C45N
19.0
35
200.0
100.0
203
414
130
112
84828000
23051490
10-160500-0-08040
10-160500/0-08040
Standard design
440.0
460.0
28
M10
497.0
30.0
C45N
503.0
540
28
M10
580.00
30.0
C45N
24.0
35
160.0
80.0
253
517
142
122
84828000
23051490
10-160100-0-08003
10-160100/0-08003
Precision version
40.0
42 +0.04
60.0
6
M10
97.0
30.0
C45N
103.0
140
6
M10
180.00
178 -0.06
30.0
C45N
5.0
35
100.0
50.0
51
103
71
61
84828000
23051490
10-160200-0-08013
10-160200/0-08013
Precision version
140.0
142 +0.06
160.0
12
M10
197.0
30.0
C45N
203.0
240
12
M10
280.00
278 -0.08
30.0
C45N
10.0
35
50.0
25.0
101
207
99
85
84828000
23051490
10-160300-0-08023
10-160300/0-08023
Precision version
240.0
242 +0.07
260.0
20
M10
297.0
30.0
C45N
303.0
340
20
M10
380.00
378 -0.09
30.0
C45N
14.0
35
33.3
16.7
152
310
117
101
84828000
23051490
10-160400-0-08033
10-160400/0-08033
Precision version
340.0
342 +0.09
360.0
24
M10
397.0
30.0
C45N
403.0
440
24
M10
480.00
478 -0.10
30.0
C45N
19.0
35
25.0
12.5
203
414
130
112
84828000
23051490
10-160500-0-08043
10-160500/0-08043
Precision version
440.0
442 +0.10
460.0
28
M10
497.0
30.0
C45N
503.0
540
28
M10
580.00
578 -0.11
30.0
C45N
24.0
35
20.0
10.0
253
517
142
122
84828000
23051490
10-200311-0-02002
10-200311/0-02002
Standard design
242.0
268.0
20
M12
312.5
44.0
C45N
315.5
360
20
M12
386.00
44.0
C45N
21.0
56
128.6
64.3
192
448
140
140
84828000
23051490
10-200411-0-02012
10-200411/0-02012
Standard design
342.0
368.0
24
M12
412.5
44.0
C45N
415.5
460
24
M12
486.00
44.0
C45N
29.0
56
97.3
48.7
254
592
156
156
84828000
23051490
10-200541-0-02022
10-200541/0-02022
Standard design
472.0
498.0
32
M12
542.5
44.0
C45N
545.5
590
32
M12
616.00
44.0
C45N
37.0
56
73.9
37.0
334
780
173
174
84828000
23051490
10-200641-0-02032
10-200641/0-02032
Standard design
572.0
598.0
36
M12
642.5
44.0
C45N
645.5
690
36
M12
716.00
44.0
C45N
44.0
56
62.4
31.2
395
924
184
185
84828000
23051490
10-200741-0-02042
10-200741/0-02042
Standard design
672.0
698.0
40
M12
742.5
44.0
C45N
745.5
790
40
M12
816.00
44.0
C45N
52.0
56
54.0
27.0
457
1068
194
195
84828000
23051490
10-200841-0-02052
10-200841/0-02052
Standard design
772.0
798.0
40
M12
842.5
44.0
C45N
845.5
890
40
M12
916.00
44.0
C45N
59.0
56
47.6
23.8
519
1212
204
205
84828000
23051490
10-200941-0-02062
10-200941/0-02062
Standard design
872.0
898.0
44
M12
942.5
44.0
C45N
945.5
990
44
M12
1016.00
44.0
C45N
66.0
56
42.5
21.3
580
1356
213
214
84828000
23051490
10-201091-0-02072
10-201091/0-02072
Standard design
1022.0
1048.0
48
M12
1092.5
44.0
C45N
1095.5
1140
48
M12
1166.00
44.0
C45N
77.0
56
36.7
18.3
673
1572
224
225
84828000
23051490
10-200311-0-02003
10-200311/0-02003
Precision version
242.0
243.5 +0.07
268.0
20
M12
312.5
44.0
C45N
315.5
360
20
M12
386.00
384.5 -0.09
44.0
C45N
21.0
56
32.2
16.1
192
448
140
140
84828000
23051490
10-200411-0-02013
10-200411/0-02013
Precision version
342.0
343.5 +0.09
368.0
24
M12
412.5
44.0
C45N
415.5
460
24
M12
486.00
484.5 -0.10
44.0
C45N
29.0
56
24.3
12.2
254
592
156
156
84828000
23051490
10-200541-0-02023
10-200541/0-02023
Precision version
472.0
473.5 +0.10
498.0
32
M12
542.5
44.0
C45N
545.5
590
32
M12
616.00
614.5 -0.11
44.0
C45N
37.0
56
18.5
9.2
334
780
173
174
84828000
23051490
10-200641-0-02033
10-200641/0-02033
Precision version
572.0
573.5 +0.11
598.0
36
M12
642.5
44.0
C45N
645.5
690
36
M12
716.00
714.5 -0.13
44.0
C45N
44.0
56
15.6
7.8
395
924
184
185
84828000
23051490
10-200741-0-02043
10-200741/0-02043
Precision version
672.0
673.5 +0.13
698.0
40
M12
742.5
44.0
C45N
745.5
790
40
M12
816.00
814.5 -0.14
44.0
C45N
52.0
56
13.5
6.7
457
1068
194
195
84828000
23051490
10-200841-0-02053
10-200841/0-02053
Precision version
772.0
773.5 +0.13
798.0
40
M12
842.5
44.0
C45N
845.5
890
40
M12
916.00
914.5 -0.14
44.0
C45N
59.0
56
11.9
5.9
519
1212
204
205
84828000
23051490
10-200941-0-02063
10-200941/0-02063
Precision version
872.0
873.5 +0.14
898.0
44
M12
942.5
44.0
C45N
945.5
990
44
M12
1016.00
1014.5 -0.17
44.0
C45N
66.0
56
10.6
5.3
580
1356
213
214
84828000
23051490
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求