Steel-on-Steel-with Seals (GE...ES-2RS,GE...GS-2RS)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Spherical Bushings
Metric Series
Powered by
CAD模型選擇
{iko/iko_bearings/spherical_bushings/metric_seies/steel_on_steel_with_seals.asmtab.prj},{NB=GE80GS-2RS},{IDNR=},{RID=G_240},{STDRT=80},{ORDER=GE80GS-2RS},{ORDER1=GE 80GS-2RS},{MASS=3.60},{SD=80},{D=130},{B=75},{C=50},{SDK=115.0},{SR1=1.0},{SR2=1.0},{SDAMIN=85.5},{SDAMAX=87.0},{DAMAX=124.5},{DAMIN=112.0},{CD=564000},{CS=3380000},{DESCR=(gevmsg IKOSTV 907)},{TRNUMBER=},{PAST=A},{REST=O},{ALP=13},{ROGIR=5.0},{OHIR=4.0},{SDOGIR=113.0},{DOGIR=81.5},{COGOR=7.0},{OHOR=4.0},{SDOGOR=129.0},{DSL=111.7},{CSL=3.3},{ZO=2},{ZI=2},{ROGIR1=5.0},{OHIR1=4.0},{SDOGIR1=113.0},{DOGIR1=81.5},{COGOR1=7.0},{OHOR1=4.0},{SDOGOR1=129.0},{SC=1},{PPATH=steel_on_steel_with_seals_asmtpl.prj},{VERS=2},{CSL1=2.200},{CSL2=1.100},{CSL3=0.722},{CSL4=4.231},{CSL5=57.50},{CSL6=147}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[kg]
SD
Inside diameter
[mm]
D
Outer diameter
[mm]
B
Width of innerring
[mm]
C
Width
[mm]
SDK
Diameter
[mm]
SR1
rs min
[mm]
SR2
rs min
[mm]
SDAMIN
da min
[mm]
SDAMAX
da max
[mm]
DAMAX
da max
[mm]
DAMIN
da min
[mm]
CD
Dynamic load capacitiy
[N]
CS
Static load capacity
[N]
GE15ES-2RS
15
GE15ES-2RS
0.03
15
26
12
9
22.0
0.3
0.3
17.5
18.0
23.5
22.5
19400
117000
GE15GS-2RS
15
GE15GS-2RS
0.06
15
30
16
10
25.0
0.3
0.3
17.5
19.0
27.5
26.0
24500
147000
GE17ES-2RS
17
GE17ES-2RS
0.05
17
30
14
10
25.0
0.3
0.3
19.5
20.5
27.5
26.0
24500
147000
GE17GS-2RS
17
GE17GS-2RS
0.08
17
35
20
12
29.0
0.3
0.3
19.5
21.0
32.5
30.5
34100
205000
GE20ES-2RS
20
GE20ES-2RS
0.07
20
35
16
12
29.0
0.3
0.3
22.5
24.0
32.5
30.5
34100
205000
GE20GS-2RS
20
GE20GS-2RS
0.16
20
42
25
16
35.5
0.3
0.6
22.5
25.0
37.5
37.0
55700
334000
GE25ES-2RS
25
GE25ES-2RS
0.12
25
42
20
16
35.5
0.6
0.6
29.0
29.0
37.5
37.0
55700
334000
GE25GS-2RS
25
GE25GS-2RS
0.22
25
47
28
18
40.7
0.6
0.6
29.5
29.5
42.5
41.5
71800
431000
GE30ES-2RS
30
GE30ES-2RS
0.16
30
47
22
18
40.7
0.6
0.6
34.0
34.0
42.5
41.5
71800
431000
GE30GS-2RS
30
GE30GS-2RS
0.33
30
55
32
20
47.0
0.6
1.0
34.0
34.0
49.5
48.0
92200
553000
GE35ES-2RS
35
GE35ES-2RS
0.26
35
55
25
20
47.0
0.6
1.0
39.5
39.5
49.5
48.0
92200
553000
GE35GS-2RS
35
GE35GS-2RS
0.40
35
62
35
22
53.0
0.6
1.0
39.5
39.5
56.5
54.5
114000
686000
GE40ES-2RS
40
GE40ES-2RS
0.32
40
62
28
22
53.0
0.6
1.0
44.5
45.0
56.5
54.5
114000
686000
GE40GS-2RS
40
GE40GS-2RS
0.52
40
68
40
25
60.0
0.6
1.0
44.5
44.5
62.5
60.0
147000
883000
GE45ES-2RS
45
GE45ES-2RS
0.41
45
68
32
25
60.0
0.6
1.0
49.5
50.5
62.5
60.0
147000
883000
GE45GS-2RS
45
GE45GS-2RS
0.66
45
75
43
28
66.0
0.6
1.0
49.5
50.0
69.5
66.0
181000
1090000
GE50ES-2RS
50
GE50ES-2RS
0.56
50
75
35
28
66.0
0.6
1.0
54.5
56.0
69.5
66.0
181000
1090000
GE50GS-2RS
50
GE50GS-2RS
1.50
50
90
56
36
80.0
0.6
1.0
54.5
57.0
84.5
79.0
282000
1690000
GE60ES-2RS
60
GE60ES-2RS
1.10
60
90
44
36
80.0
1.0
1.0
65.5
66.5
84.5
79.0
282000
1690000
GE60GS-2RS
60
GE60GS-2RS
2.05
60
105
63
40
92.0
1.0
1.0
65.5
67.0
99.5
91.0
361000
2170000
GE70ES-2RS
70
GE70ES-2RS
1.51
70
105
49
40
92.0
1.0
1.0
75.5
77.5
99.5
91.0
361000
2170000
GE70GS-2RS
70
GE70GS-2RS
3.00
70
120
70
45
105.0
1.0
1.0
75.5
78.0
114.5
103.0
463000
2780000
GE80ES-2RS
80
GE80ES-2RS
2.29
80
120
55
45
105.0
1.0
1.0
85.5
89.0
114.5
103.0
463000
2780000
GE80GS-2RS
80
GE80GS-2RS
3.60
80
130
75
50
115.0
1.0
1.0
85.5
87.0
124.5
112.0
564000
3380000
GE90ES-2RS
90
GE90ES-2RS
2.82
90
130
60
50
115.0
1.0
1.0
95.5
98.0
124.5
112.0
564000
3380000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Steel-on-Steel-without Seals (SB,SB...A,GE...E,ES,G,GS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Maintenance free-with Seals (GE...EC-2RS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Maintenance free-without Seals (GE...EC)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
DDK05 - Bushing
DAIDO METAL
22.01.2019
Thrust Roller Bearings-with Rings (AZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
GE-ES-2RS - Spherical bearing DIN 648 - Steel / steel contact and seals
HPC
03.08.2023
Rod End-with Female Thread(PHS)
IKO (NIPPON THOMPSON CO.,LTD)
23.06.2020
Inner Ring (WS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
GE-ES - Spherical bearing DIN 648 - Steel / steel contact
HPC
03.08.2023
Thrust Roller Bearings-without Rings (AZK)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Outer Ring (GS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
MSA-A/LA - Flange type, mounting from top
PMI
28.03.2022
GE HO2RS - maintenance required (steel/steel)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
BLR_001_101 - Radial spherical plain bearings
SKF
22.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求