目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
CERTO® Steel / Steel Dome Head - Sealed Blind Rivet
Honsel-Group
Fasteners
Blind Rivet
Sealed Blind Rivet
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet/sealed_blind_rivet/certo_stst_fk.prj},{NB=Blind Rivet CERTO 10907040095 (l_2.5)},{ARTNR=10907040095},{D=4.0},{DB1=4.100},{KB1=2.5},{KB2=5.0},{SL1=9.5},{HK=1.40},{DK=8.0},{DM=2.3},{SBK=1730.0},{ZBK=1860.0},{KG=2.31},{KGS=2.310},{MIN=27.000},{BEZ=HONSEL-Dichtblindniet CERTO® Stahl / Stahl Flachkopf},{MAT1=Stahl verzinkt},{MAT2=Stahl verzinkt},{SU=xxx},{AU=geschlossen},{KO=Flachkopf},{DIN=15976},{DB2=xxx},{G=xxx},{M=500},{INFOPDF=PDF},{EAN=4016111946270},{EOLDATE=},{SL2=xxx},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{EEA=xxx},{EAA=xxx},{EVA=xxx},{FORM=l},{KB=2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
MAT2
Material pin
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
DM
Mandrel diameter (dm)
[mm]
SBK
Min. Shear strength
[N]
ZBK
Min. tensile strength
[N]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
EAN
ⁿ/ₐ
TKD
ⁿ/ₐ
TKH
ⁿ/ₐ
ZTN
ⁿ/ₐ
ECLS
ⁿ/ₐ
Blind Rivet CERTO 1090703...
10907032060
HONSEL-Dichtblindniet CER...
Galvanized steel
Galvanized steel
closed
Dome Head
3.2
3.300
0.5
1.5
6.0
1.00
6.0
1.9
1150.0
1300.0
1.260
500
4016111946157
+/-0,3
+/-0,3
83082000
23120402
Blind Rivet CERTO 1090703...
10907032080
HONSEL-Dichtblindniet CER...
Galvanized steel
Galvanized steel
closed
Dome Head
3.2
3.300
1.0
3.0
8.0
1.00
6.0
1.9
1150.0
1300.0
1.420
500
4016111946171
+/-0,3
+/-0,3
83082000
23120402
Blind Rivet CERTO 1090703...
10907032095
HONSEL-Dichtblindniet CER...
Galvanized steel
Galvanized steel
closed
Dome Head
3.2
3.300
2.5
5.0
9.5
1.00
6.0
1.9
1150.0
1300.0
1.420
500
4016111946201
+/-0,3
+/-0,3
83082000
23120402
Blind Rivet CERTO 1090704...
10907040060
HONSEL-Dichtblindniet CER...
Galvanized steel
Galvanized steel
closed
Dome Head
4.0
4.100
0.5
1.5
6.0
1.40
8.0
2.3
1730.0
1860.0
1.950
500
4016111946249
+/-0,3
+/-0,3
83082000
23120402
Blind Rivet CERTO 1090704...
10907040080
HONSEL-Dichtblindniet CER...
Galvanized steel
Galvanized steel
closed
Dome Head
4.0
4.100
1.0
3.0
8.0
1.40
8.0
2.3
1730.0
1860.0
2.120
500
4016111946256
+/-0,3
+/-0,3
83082000
23120402
Blind Rivet CERTO 1090704...
10907040095
HONSEL-Dichtblindniet CER...
Galvanized steel
Galvanized steel
closed
Dome Head
4.0
4.100
2.5
5.0
9.5
1.40
8.0
2.3
1730.0
1860.0
2.310
500
4016111946270
+/-0,3
+/-0,3
83082000
23120402
Blind Rivet CERTO 1090704...
10907040120
HONSEL-Dichtblindniet CER...
Galvanized steel
Galvanized steel
closed
Dome Head
4.0
4.100
4.5
6.5
12.0
1.40
8.0
2.3
1730.0
1860.0
2.560
500
4016111946294
+/-0,3
+/-0,3
83082000
23120402
Blind Rivet CERTO 1090704...
10907040160
HONSEL-Dichtblindniet CER...
Galvanized steel
Galvanized steel
closed
Dome Head
4.0
4.100
6.0
10.5
16.0
1.40
8.0
2.3
1730.0
1860.0
3.050
500
4016111946317
+/-0,3
+/-0,3
83082000
23120402
Blind Rivet CERTO 1090704...
10907048080
HONSEL-Dichtblindniet CER...
Galvanized steel
Galvanized steel
closed
Dome Head
4.8
4.900
0.5
3.0
8.0
1.70
9.5
2.9
2400.0
2800.0
3.400
500
4016111946331
+/-0,3
+/-0,3
83082000
23120402
Blind Rivet CERTO 1090704...
10907048095
HONSEL-Dichtblindniet CER...
Galvanized steel
Galvanized steel
closed
Dome Head
4.8
4.900
2.5
5.0
9.5
1.70
9.5
2.9
2400.0
2800.0
3.370
500
4016111946348
+/-0,3
+/-0,3
83082000
23120402
Blind Rivet CERTO 1090704...
10907048120
HONSEL-Dichtblindniet CER...
Galvanized steel
Galvanized steel
closed
Dome Head
4.8
4.900
4.5
6.5
12.0
1.70
9.5
2.9
2400.0
2800.0
3.780
500
4016111946362
+/-0,3
+/-0,3
83082000
23120402
Blind Rivet CERTO 1090704...
10907048160
HONSEL-Dichtblindniet CER...
Galvanized steel
Galvanized steel
closed
Dome Head
4.8
4.900
6.0
10.5
16.0
1.70
9.5
2.9
2400.0
2800.0
4.250
500
4016111946386
+/-0,3
+/-0,3
83082000
23120402
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求