Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
RI - Internal Single Edge Ring Slides
HepcoMotion
PRT2 Precision Track Systems
Ring Slides & Segments
Single Edge Rings
Powered by
CAD模型選擇
{hepcomotion/18_prt2/18_12_ring_slides_segments/03_single_edge_rings/18_12_4_int_single_edge_rings.prj},{NB=RIS 278 R90},{A=261.0},{B=278.0},{C=246.0},{D=235.26},{E=20.8},{F=21.37},{G=16},{H=12.25},{I=10.0},{J=4.5},{K=5.75},{M=5.5},{O=0.5},{EGP=276.0},{EGM=1.00},{EGT=276},{NH=8},{S=45.0},{T=22.50},{U=48.9},{V=1},{CNSMASSEXACT=1.27},{VERS=4},{L1=10.000},{L2=5.200},{N1=8.000},{X2=123.600},{X1=134.400},{ORDER=RIS 278},{DESC=Single Edge Rings},{USE=... J25 ...},{L=10 x 5.2},{DIN912=M5},{N=M8},{INFO=Website},{INFOEN=https://www.hepcomotion.com/downloads/prt2-precision-ring-guide-and-track-system-catalogue/},{INFODE=https://www.hepcomotion.com/de/downloads/prt2-praezisions-ring-und-ovalsysteme/},{R=R90},{PO=},{NO=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
USE
For Use with bearing
ⁿ/ₐ
A
Hole Centres
[mm]
B
Register Face
[mm]
C
Register Face
[mm]
D
Diameter - Sharp
[mm]
E
Length
[mm]
F
Length
[mm]
G
Length
[mm]
H
Height
[mm]
I
Height
[mm]
J
Height
[mm]
K
Height
[mm]
L
Ø x Depth
[mm]
M
Diameter
[mm]
DIN912
DIN912 (not supplied)
ⁿ/ₐ
N
Thread
ⁿ/ₐ
O
Chamfer
[mm]
EGP
External Gear - Pitch Circle Ø
[mm]
EGM
External Gear - MOD
[mm]
EGT
External Gear - No. of teeth
ⁿ/ₐ
NH
Number of Holes
ⁿ/ₐ
S
Holes within ±0.2 of true position
[°]
T
Holes within ±0.2 of true position
[°]
U
Length
[mm]
V
Length
[mm]
CNSMASSEXACT
Weight
[kg]
RIV 161 R90
RIV 161 R90
Single Edge Rings
... J18 ...
148.0
161.0
137.0
128.63
15.8
16.18
12
10.00
8.0
4.2
3.80
8 x 4.2
5.0
M4
M6
0.4
159.6
0.70
228
8
45.0
22.50
27.3
1
0.42
RIV 228 R90
RIV 228 R90
Single Edge Rings
... J18 ...
215.2
228.2
204.2
195.83
15.8
16.18
12
10.00
8.0
4.2
3.80
8 x 4.2
5.0
M4
M6
0.4
226.8
0.70
324
8
45.0
22.50
40.2
1
0.63
RIS 182 R90
RIS 182 R90
Single Edge Rings
... J25 ...
165.0
182.0
150.0
139.26
20.8
21.37
16
12.25
10.0
4.5
5.75
10 x 5.2
5.5
M5
M8
0.5
180.0
1.00
180
8
45.0
22.50
30.6
1
0.78
RIS 278 R90
RIS 278 R90
Single Edge Rings
... J25 ...
261.0
278.0
246.0
235.26
20.8
21.37
16
12.25
10.0
4.5
5.75
10 x 5.2
5.5
M5
M8
0.5
276.0
1.00
276
8
45.0
22.50
48.9
1
1.27
RIS 374 R90
RIS 374 R90
Single Edge Rings
... J25 ...
357.0
374.0
342.0
331.26
20.8
21.37
16
12.25
10.0
4.5
5.75
10 x 5.2
5.5
M5
M8
0.5
372.0
1.00
372
12
30.0
15.00
45.2
1
1.75
RIM 482 R90
RIM 482 R90
Single Edge Rings
... J34 ...
461.5
482.5
442.5
423.76
28.8
29.37
20
15.50
12.5
6.0
7.00
11 x 6.2
6.8
M6
M8
0.5
480.0
1.25
384
12
30.0
15.00
57.7
2
3.93
RIM 627 R90
RIM 627 R90
Single Edge Rings
... J34 ...
606.5
627.5
587.5
568.76
28.8
29.37
20
15.50
12.5
6.0
7.00
11 x 6.2
6.8
M6
M8
0.5
625.0
1.25
500
16
22.5
11.25
57.2
2
5.18
RIL 820 R90
RIL 820 R90
Single Edge Rings
... J54 ...
788.0
820.0
760.0
733.26
42.8
43.37
30
24.00
19.5
9.0
12.00
18 x 10.3
11.0
M10
M16
1.0
816.0
2.00
408
16
22.5
11.25
74.9
2
15.64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求