目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22630. - Seating Pin, partially DIN 6321 (old norm) / DIN 6321 (old norm)
Halder
Standard Parts
Machine and Fixture Elements
EH 22630. Seating Pins partially DIN 6332 (old norm)
DIN 6321 (old norm)
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2263_a/eh_2263_1/eh_2263_1.prj},{NB=EH 22630.0004 Auflagebolzen},{BESTNR=22630.0004},{BESTNR1=2263.004},{AUS=DIN 6321 alte Norm},{D1=16},{H=13},{D2=8},{L=10},{G=24.0},{A=2.000},{L3=2.000},{FUNC=Applying, Positioning, Supporting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
H
h9
[mm]
D2
n6
[mm]
L
[mm]
G
weight
[g]
22630.0001 Seating Pin
22630.0001
DIN 6321 old norm
6
5
4
6
1.8
22630.0002 Seating Pin
22630.0002
DIN 6321 old norm
10
8
6
8
6.5
22630.0003 Seating Pin
22630.0003
DIN 6321 old norm
16
5
8
10
11.0
22630.0004 Seating Pin
22630.0004
DIN 6321 old norm
16
13
8
10
24.0
22630.0005 Seating Pin
22630.0005
DIN 6321 old norm
25
8
12
14
41.0
22630.0006 Seating Pin
22630.0006
DIN 6321 old norm
25
20
12
14
88.0
22630.0007 Seating Pin
22630.0007
DIN 6321 old norm
40
13
20
20
171.0
22630.0008 Seating Pin
22630.0008
DIN 6321 old norm
40
32
20
20
358.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求