slovenčina
English
Timing belt pulleys H 100 for belt width 100 (1" = 25,4 mm)
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys inch
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_inch/pilot_bore/t_belt_pulleys_with_pilot_bore_h100_asmtab.prj},{NB=T21820},{NAME=Timing belt pulley inch profile 32 H 100/2F},{DESCRIPTION=32 H 100},{CNSORDERNO=T21820},{TYPE=2F},{MAT=St},{Z=32},{DP=129.36},{DE=127.99},{DF=135},{DM=80},{F=31.8},{L=45},{D=14},{N=328},{KG=3.57},{I=119.0},{VER=100},{PPATH=t_belt_pulleys_with_pilot_bore_h_asmtpl.prj},{CNSORDERNO2=15100032}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T21809
Timing belt pulley inch p...
14 H 100
T21809
2F
St
14
56.59
55.22
63
40
31.8
45
12
309
0.65
T65263
Timing belt pulley inch p...
15 H 100
T65263
2F
St
15
60.64
59.27
66
45
31.8
45
12
310
0.77
T21810
Timing belt pulley inch p...
16 H 100
T21810
2F
St
16
64.68
63.31
71
45
31.8
45
12
311
0.87
T65264
Timing belt pulley inch p...
17 H 100
T65264
2F
St
17
68.72
67.35
75
45
31.8
45
12
312
0.97
T21811
Timing belt pulley inch p...
18 H 100
T21811
2F
St
18
72.77
71.39
79
55
31.8
45
12
313
1.16
T21812
Timing belt pulley inch p...
19 H 100
T21812
2F
St
19
76.81
75.44
83
60
31.8
45
14
314
1.30
T21813
Timing belt pulley inch p...
20 H 100
T21813
2F
St
20
80.85
79.48
87
62
31.8
45
14
315
1.44
T21814
Timing belt pulley inch p...
21 H 100
T21814
2F
St
21
84.89
83.52
91
65
31.8
45
14
316
1.60
T21815
Timing belt pulley inch p...
22 H 100
T21815
2F
St
22
88.94
87.56
93
68
31.8
45
14
317
1.76
T65265
Timing belt pulley inch p...
23 H 100
T65265
2F
St
23
92.98
91.61
97
72
31.8
45
14
318
1.94
T21816
Timing belt pulley inch p...
24 H 100
T21816
2F
St
24
97.03
95.65
103
72
31.8
45
14
320
2.09
T65836
Timing belt pulley inch p...
25 H 100
T65836
2F
St
25
101.06
99.69
106
72
31.8
45
14
321
2.24
T21817
Timing belt pulley inch p...
26 H 100
T21817
2F
St
26
105.11
103.73
111
80
31.8
45
14
322
2.49
T65266
Timing belt pulley inch p...
27 H 100
T65266
2F
St
27
109.15
107.78
115
80
31.8
45
14
323
2.66
T21818
Timing belt pulley inch p...
28 H 100
T21818
2F
St
28
113.19
111.82
119
80
31.8
45
14
325
2.83
547804
Timing belt pulley inch p...
29 H 100
547804
2F
St
29
117.23
115.86
123
80
31.8
45
14
326
3.01
T21819
Timing belt pulley inch p...
30 H 100
T21819
2F
St
30
121.29
119.90
127
80
31.8
45
14
327
3.19
T21820
Timing belt pulley inch p...
32 H 100
T21820
2F
St
32
129.36
127.99
135
80
31.8
45
14
328
3.57
T65267
Timing belt pulley inch p...
33 H 100
T65267
2F
St
33
133.40
132.03
140
80
31.8
45
14
330
3.79
T65268
Timing belt pulley inch p...
34 H 100
T65268
2F
St
34
137.45
136.07
143
80
31.8
45
14
331
3.99
T65269
Timing belt pulley inch p...
35 H 100
T65269
2F
St
35
141.49
140.12
148
80
31.8
45
14
333
4.20
T21821
Timing belt pulley inch p...
36 H 100
T21821
2F
St
36
145.53
144.16
152
80
31.8
45
14
334
4.44
T65270
Timing belt pulley inch p...
38 H 100
T65270
2F
St
38
153.62
152.24
158
80
31.8
45
14
335
4.90
T21822
Timing belt pulley inch p...
40 H 100
T21822
2F
St
40
161.70
160.33
168
80
31.8
45
14
338
5.39
T21823
Timing belt pulley inch p...
44 H 100
T21823
4F
GG
44
177.87
176.50
184
80
31.8
50
18
339
3.37
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求