目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 9034 - Position Indicators for Configurable Linear Actuators, Electronic Counter
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Actuators, Linear Actuator Connectors
GN 9034
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn9034/gn9034.prj},{NB=Stellungsanzeiger GN 9034-40-2-GR},{PARTNUMBER=GN 9034-40-2-GR},{NORMNR=GN 9034},{D1=40},{B=48.0},{D2=12},{D3=28.5},{L1=41},{L2=34.0},{L3=6.0},{M1=40.0},{M2=32.5},{M3=30},{G=M5},{GX=5},{LCD=6},{MD=1000},{KEN=Schutzart IP 67},{FARBE=grau},{MAT=Kunststoff (Polyamid PA)},{VER=2},{WEIGHT=0.1730},{CTN=90318080},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Ø Linear actuator
[mm]
B
[mm]
D2
H7
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
G
Grub screw
ⁿ/ₐ
LCD
LCD Display Number of positions
ⁿ/ₐ
MD
Max. revolutions per minute
ⁿ/ₐ
KEN
Identification No.
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Position Indicator GN 903...
GN 9034-30-1-OR
30
33.5
8
19.5
34
28.5
5.5
30.5
25.0
22
M4
5
1000
Protection class IP 65
Orange
0.0840
90318080
YES
Position Indicator GN 903...
GN 9034-30-1-GR
30
33.5
8
19.5
34
28.5
5.5
30.5
25.0
22
M4
5
1000
Protection class IP 65
Gray
0.0840
90318080
YES
Position Indicator GN 903...
GN 9034-30-2-OR
30
33.5
8
19.5
34
28.5
5.5
30.5
25.0
22
M4
5
1000
Protection class IP 67
Orange
0.0890
90318080
YES
Position Indicator GN 903...
GN 9034-30-2-GR
30
33.5
8
19.5
34
28.5
5.5
30.5
25.0
22
M4
5
1000
Protection class IP 67
Gray
0.0890
90318080
YES
Position Indicator GN 903...
GN 9034-40-1-OR
40
48.0
12
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 65
Orange
0.1610
90318080
YES
Position Indicator GN 903...
GN 9034-40-1-GR
40
48.0
12
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 65
Gray
0.1610
90318080
YES
Position Indicator GN 903...
GN 9034-40-2-OR
40
48.0
12
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 67
Orange
0.1730
90318080
YES
Position Indicator GN 903...
GN 9034-40-2-GR
40
48.0
12
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 67
Gray
0.1730
90318080
YES
Position Indicator GN 903...
GN 9034-50-1-OR
50
48.0
12
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 65
Orange
0.1610
90318080
YES
Position Indicator GN 903...
GN 9034-50-1-GR
50
48.0
12
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 65
Gray
0.1610
90318080
YES
Position Indicator GN 903...
GN 9034-50-2-OR
50
48.0
12
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 67
Orange
0.1730
90318080
YES
Position Indicator GN 903...
GN 9034-50-2-GR
50
48.0
12
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 67
Gray
0.1730
90318080
YES
Position Indicator GN 903...
GN 9034-60-1-OR
60
48.0
14
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 65
Orange
0.1550
90318080
YES
Position Indicator GN 903...
GN 9034-60-1-GR
60
48.0
14
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 65
Gray
0.1550
90318080
YES
Position Indicator GN 903...
GN 9034-60-2-OR
60
48.0
14
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 67
Orange
0.1670
90318080
YES
Position Indicator GN 903...
GN 9034-60-2-GR
60
48.0
14
28.5
41
34.0
6.0
40.0
32.5
30
M5
6
1000
Protection class IP 67
Gray
0.1670
90318080
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DPRR, DPRL, DSRR, DSRL - Large Position Indicators - 5-Digit Type - Front T...
Misumi
14.06.2021
GN 147.1 - Linear Actuator Connectors, Aluminum, with screw, stainless stee...
Ganter
19.06.2024
GN 2240 - Elastomer jaw couplings with clamping hub, Bore code K, with keyw...
Ganter
19.06.2024
Rotacheck - Instrumentation
Alfa Laval
25.01.2021
GN 9234 - Handwheels, Type R, with revolving handle
Ganter
19.06.2024
EN 9053 - Digital Position Indicators, Technopolymer Plastic, Electronic, 6...
JW Winco
25.06.2024
GN 900.1 B - Fastening units, Form B, with fastening screw thread
Ganter
19.06.2024
GN 900.4 A - Mounting plates, type A, without retaining bore
Ganter
19.06.2024
GN 900 H - Adjustable slide units, type H, with handwheel
Ganter
19.06.2024
GN 900.1 A - Fastening units, Form A, with bore for cylinder head srew
Ganter
19.06.2024
GN 900.3 P - Connecting sets X-Z, type P, slide configuration Z-axis:parall...
Ganter
19.06.2024
GN 900.5 - Rotary plates
Ganter
19.06.2024
GN 2240 - Elastomer jaw couplings with clamping hub, Bore code K, with keyw...
Elesa+Ganter
21.06.2024
EN 9053 - Position indicators, electronic, with LCD-Display (digital indica...
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求