Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ISO 8748 - Spring-type straight pins - Coiled, heavy duty
Fabory
9 Pins & key stock
Powered by
CAD模型選擇
{fabory/9_pins_and_key_stock/din_en_iso_8748.prj},{NB=Spannstift ISO 8748 4x16 39150.040.016(High)},{CNSORDERNO=39150.040.016},{D=4.300},{L=16},{PACKAGING=200},{VARIANT=0},{FABNETWEIGHT=1.190},{D1=4.0},{D2=3.900},{A=1.100},{B=0.450},{NENNID=4X16MM},{BRAND=Fabory},{STANDARD=ISO 8748},{THREAD=},{THREADDIRECTIO=},{STYLE=Heavy duty},{TYPE=Straight spiral pin},{BASICMATERIAL=Spring steel},{GRADE=420-560 HV30},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=DIN7344,NEN2554},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492809810},{INTRASTATCODE=7318240090},{ECLASS=23-10-01-02},{UNSPSC=31163201},{ETIM=EC002384},{FAB_NENN=4x16},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Diameter before the installation
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D2
Diameter crest
[mm]
A
Crest height
[mm]
B
Margin width
[mm]
Clamping pin ISO 8748 1.5...
39150.015.004
1,5X4MM
1.710
4
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00004
DIN7344,NEN2554
Y
8715492809414
7318240090
23-10-01-02
31163201
EC002384
200
1.400
0.500
0.170
Clamping pin ISO 8748 1.5...
39150.015.005
1,5X5MM
1.710
5
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00005
DIN7344,NEN2554
Y
8715492809421
7318240090
23-10-01-02
31163201
EC002384
200
1.400
0.500
0.170
Clamping pin ISO 8748 1.5...
39150.015.006
1,5X6MM
1.710
6
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00006
DIN7344,NEN2554
Y
8715492809438
7318240090
23-10-01-02
31163201
EC002384
200
1.400
0.500
0.170
Clamping pin ISO 8748 1.5...
39150.015.008
1,5X8MM
1.710
8
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00009
DIN7344,NEN2554
Y
8715492809445
7318240090
23-10-01-02
31163201
EC002384
200
1.400
0.500
0.170
Clamping pin ISO 8748 1.5...
39150.015.010
1,5X10MM
1.710
10
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00011
DIN7344,NEN2554
Y
8715492809452
7318240090
23-10-01-02
31163201
EC002384
200
1.400
0.500
0.170
Clamping pin ISO 8748 1.5...
39150.015.012
1,5X12MM
1.710
12
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00013
DIN7344,NEN2554
Y
8715492809469
7318240090
23-10-01-02
31163201
EC002384
200
1.400
0.500
0.170
Clamping pin ISO 8748 1.5...
39150.015.014
1,5X14MM
1.710
14
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00015
DIN7344,NEN2554
Y
8715492809476
7318240090
23-10-01-02
31163201
EC002384
200
1.400
0.500
0.170
Clamping pin ISO 8748 1.5...
39150.015.016
1,5X16MM
1.710
16
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00017
DIN7344,NEN2554
Y
8715492809483
7318240090
23-10-01-02
31163201
EC002384
200
1.400
0.500
0.170
Clamping pin ISO 8748 2x6
39150.020.006
2X6MM
2.210
6
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00011
DIN7344,NEN2554
Y
8715492809490
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.700
0.220
Clamping pin ISO 8748 2x8
39150.020.008
2X8MM
2.210
8
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00015
DIN7344,NEN2554
Y
8715492809506
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.700
0.220
Clamping pin ISO 8748 2x1...
39150.020.010
2X10MM
2.210
10
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00019
DIN7344,NEN2554
Y
8715492809513
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.700
0.220
Clamping pin ISO 8748 2x1...
39150.020.012
2X12MM
2.210
12
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00023
DIN7344,NEN2554
Y
8715492809520
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.700
0.220
Clamping pin ISO 8748 2x1...
39150.020.014
2X14MM
2.210
14
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00027
DIN7344,NEN2554
Y
8715492809537
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.700
0.220
Clamping pin ISO 8748 2x1...
39150.020.016
2X16MM
2.210
16
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00030
DIN7344,NEN2554
Y
8715492809544
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.700
0.220
Clamping pin ISO 8748 2x1...
39150.020.018
2X18MM
2.210
18
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00034
DIN7344,NEN2554
Y
8717077080973
7318240090
23-10-01-02
31163201
EC002384
1000
1.900
0.700
0.220
Clamping pin ISO 8748 2x2...
39150.020.020
2X20MM
2.210
20
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00038
DIN7344,NEN2554
Y
8715492809551
7318240090
23-10-01-02
31163201
EC002384
200
1.900
0.700
0.220
Clamping pin ISO 8748 2.5...
39150.025.010
2,5X10MM
2.730
10
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00029
DIN7344,NEN2554
Y
8715492809582
7318240090
23-10-01-02
31163201
EC002384
200
2.400
0.700
0.280
Clamping pin ISO 8748 2.5...
39150.025.012
2,5X12MM
2.730
12
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00034
DIN7344,NEN2554
Y
8715492809599
7318240090
23-10-01-02
31163201
EC002384
200
2.400
0.700
0.280
Clamping pin ISO 8748 2.5...
39150.025.014
2,5X14MM
2.730
14
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00040
DIN7344,NEN2554
Y
8715492809605
7318240090
23-10-01-02
31163201
EC002384
200
2.400
0.700
0.280
Clamping pin ISO 8748 2.5...
39150.025.016
2,5X16MM
2.730
16
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00046
DIN7344,NEN2554
Y
8715492809612
7318240090
23-10-01-02
31163201
EC002384
200
2.400
0.700
0.280
Clamping pin ISO 8748 2.5...
39150.025.018
2,5X18MM
2.730
18
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00051
DIN7344,NEN2554
Y
8715492809629
7318240090
23-10-01-02
31163201
EC002384
200
2.400
0.700
0.280
Clamping pin ISO 8748 2.5...
39150.025.020
2,5X20MM
2.730
20
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00057
DIN7344,NEN2554
Y
8715492809636
7318240090
23-10-01-02
31163201
EC002384
200
2.400
0.700
0.280
Clamping pin ISO 8748 2.5...
39150.025.022
2,5X22MM
2.730
22
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00063
DIN7344,NEN2554
Y
8715492809643
7318240090
23-10-01-02
31163201
EC002384
200
2.400
0.700
0.280
Clamping pin ISO 8748 2.5...
39150.025.024
2,5X24MM
2.730
24
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00069
DIN7344,NEN2554
Y
8715492809650
7318240090
23-10-01-02
31163201
EC002384
200
2.400
0.700
0.280
Clamping pin ISO 8748 3x8
39150.030.008
3X8MM
3.250
8
Fabory
ISO 8748
Heavy duty
Straight spiral pin
Spring steel
420-560 HV30
0.00033
DIN7344,NEN2554
Y
8715492809667
7318240090
23-10-01-02
31163201
EC002384
200
2.900
0.900
0.330
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求