DKL Internal Latch Lock Assembly
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/dkl_imternal_latch_lock_assmtab.prj},{NB=DKL-3422},{CN=DKL-3422},{BLS=34 mm Dia. (Medium)},{TMIN=1.614},{TMAX=2.992},{L=11.024},{L8=2.008},{W=1.260},{Y=1.063 to 1.875},{YMIN=1.063},{YMAX=1.875},{Z=0.4724},{L22=5.748},{BLS1=34.000},{D19=1.3386},{D20=None},{D20A=1.024},{D20B=0.000},{D24=0.748},{L23=1.929},{L24=1.614},{L25=0.276},{L28=0.504},{D9=0.961},{V=1.000},{PPATH=dkl_imternal_latch_lock_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
BLS
Basic Latch Size
[Inch]
TMIN
Travel Range - Minimum
[Inch]
TMAX
Travel Range - Maximum
[Inch]
L
Center Puller Pin Length Options
[Inch]
L8
Body for Cam Fingers Length Dimensions
[Inch]
W
Center Puller Pin Set-Up Dimensions
[Inch]
Y
Mounting Plate Thickness Range
[Inch]
Z
C Bore Depth in Mountin Plate
[Inch]
DKL-2811
DKL-2811
28 mm Dia. (Small)
0.197
1.181
5.512
1.575
0.906
.866 to 1.378
0.3937
DKL-2812
DKL-2812
28 mm Dia. (Small)
0.197
1.181
9.843
1.575
0.906
.866 to 1.378
0.3937
DKL-2821
DKL-2821
28 mm Dia. (Small)
1.181
2.165
5.512
1.575
0.906
.866 to 1.378
0.3937
DKL-2822
DKL-2822
28 mm Dia. (Small)
1.181
2.165
9.843
1.575
0.906
.866 to 1.378
0.3937
DKL-3411
DKL-3411
34 mm Dia. (Medium)
0.236
1.614
6.299
2.008
1.260
1.063 to 1.875
0.4724
DKL-3412
DKL-3412
34 mm Dia. (Medium)
0.236
1.614
11.024
2.008
1.260
1.063 to 1.875
0.4724
DKL-3421
DKL-3421
34 mm Dia. (Medium)
1.614
2.992
6.299
2.008
1.260
1.063 to 1.875
0.4724
DKL-3422
DKL-3422
34 mm Dia. (Medium)
1.614
2.992
11.024
2.008
1.260
1.063 to 1.875
0.4724
DKL-4511
DKL-4511
45 mm Dia. (Large)
0.472
2.283
7.874
2.667
1.693
1.375 to 2.375
0.6299
DKL-4512
DKL-4512
45 mm Dia. (Large)
0.472
2.283
12.205
2.667
1.693
1.375 to 2.375
0.6299
DKL-4521
DKL-4521
45 mm Dia. (Large)
2.283
4.094
7.874
2.667
1.693
1.375 to 2.375
0.6299
DKL-4522
DKL-4522
45 mm Dia. (Large)
2.283
4.094
12.205
2.667
1.693
1.375 to 2.375
0.6299
DKL-6111
DKL-6111
60 mm Dia. (Extra)
0.590
3.149
10.630
3.622
2.283
1.811 to 3.385
0.7874
DKL-6112
DKL-6112
60 mm Dia. (Extra)
0.590
3.149
14.567
3.622
2.283
1.811 to 3.385
0.7874
DKL-6121
DKL-6121
60 mm Dia. (Extra)
3.149
5.118
10.630
3.622
2.283
1.811 to 3.385
0.7874
DKL-6122
DKL-6122
60 mm Dia. (Extra)
3.149
5.118
14.567
3.622
2.283
1.811 to 3.385
0.7874
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求