Fig. B3256 - Hold-Down Anchor Clamp (TOLCO Fig. 405) - Pipe Supports, Guides, Shields & Saddles
Eaton B-Line
Pipe Hangers
Pipe Supports, Guides, Shields and Saddles
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_sgss/b3256.prj},{NB=B3256-8_PLN},{ON=B3256-8},{PS=8.00000000},{FINISH=PLN},{A=4.063},{B=16.378},{C=13.250},{D=3.00000000},{E=N/A},{EMM=N/A},{E1=0.00000},{H=1.00000000},{R=4.313},{SS=1/2\" x 6\"},{SSMM=(12.7 x 152.4)},{AWT=2397},{AWTKG=(1087.3)},{T=0.50000},{W=6.00000},{N=0.00000},{M=0.000},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
[Inch]
DMM
D
[mm]
E
[Inch]
EMM
E
[mm]
H
[Inch]
HMM
H
[mm]
R
[Inch]
RMM
R
[mm]
SS
Steel Size
[Inch]
SSMM
Steel Size
[mm]
AWT
Approx. Wt./100
[Lbs]
AWTKG
Approx. Wt./100
[kg]
B3256-2 PLN
B3256-2 PLN
2
51
0.938
23.8
8.125
206.4
5.875
149.2
1 1/2
38.1
N/A
N/A
7/8
22.2
1.188
30.2
3/8" x 3"
(9.5 x 76.2)
342
(155.1)
B3256-21/2 PLN
B3256-21/2 PLN
2 1/2
64
1.188
30.2
8.625
219.1
6.375
161.9
1 1/2
38.1
N/A
N/A
7/8
22.2
1.438
36.5
3/8" x 3"
(9.5 x 76.2)
386
(175.1)
B3256-3 PLN
B3256-3 PLN
3
76
1.500
38.1
9.250
234.9
7.000
177.8
1 1/2
38.1
N/A
N/A
7/8
22.2
1.750
44.4
3/8" x 3"
(9.5 x 76.2)
434
(196.8)
B3256-31/2 PLN
B3256-31/2 PLN
3 1/2
89
1.750
44.4
9.750
247.6
7.500
190.5
1 1/2
38.1
N/A
N/A
7/8
22.2
2.000
50.8
3/8" x 3"
(9.5 x 76.2)
478
(216.8)
B3256-4 PLN
B3256-4 PLN
4
102
2.000
50.8
10.250
260.3
8.000
203.2
1 1/2
38.1
N/A
N/A
7/8
22.2
2.250
57.1
3/8" x 3"
(9.5 x 76.2)
518
(234.9)
B3256-5 PLN
B3256-5 PLN
5
127
2.563
65.1
11.375
288.9
9.125
231.8
1 1/2
38.1
N/A
N/A
7/8
22.2
2.813
71.5
3/8" x 3"
(9.5 x 76.2)
610
(276.7)
B3256-6 PLN
B3256-6 PLN
6
152
3.063
77.8
13.625
346.1
10.625
269.9
3
76.2
N/A
N/A
1
25.4
3.313
84.2
1/2" x 6"
(12.7 x 152.4)
1961
(889.5)
B3256-8 PLN
B3256-8 PLN
8
203
4.063
103.2
16.378
416.0
13.250
336.5
3
76.2
N/A
N/A
1
25.4
4.313
109.6
1/2" x 6"
(12.7 x 152.4)
2397
(1087.3)
B3256-10 PLN
B3256-10 PLN
10
254
5.125
130.2
18.750
476.2
15.250
387.3
2 1/2
63.5
0.500
12.7
1 1/8
28.6
5.375
136.5
1/2" x 8"
(12.7 x 203.2)
4155
(1884.7)
B3256-12 PLN
B3256-12 PLN
12
305
6.125
155.6
20.750
527.0
17.250
438.1
2 1/2
63.5
0.500
12.7
1 1/8
28.6
6.375
161.9
1/2" x 8"
(12.7 x 203.2)
4789
(2172.3)
B3256-14 PLN
B3256-14 PLN
14
356
6.750
171.4
22.000
558.8
18.500
469.9
3
76.2
0.500
12.7
1 1/8
28.6
7.000
177.8
1/2" x 10"
(12.7 x 254.0)
6421
(2912.5)
B3256-16 PLN
B3256-16 PLN
16
406
7.750
196.8
24.000
609.6
20.500
520.7
3
76.2
0.500
12.7
1 1/8
28.6
8.000
203.2
1/2" x 10"
(12.7 x 254.0)
7210
(3270.4)
B3256-18 PLN
B3256-18 PLN
18
457
8.750
222.2
26.000
660.4
22.500
571.5
3 1/2
88.9
0.500
12.7
1 1/8
28.6
9.000
228.6
1/2" x 12"
(12.7 x 304.8)
9509
(4313.3)
B3256-20 PLN
B3256-20 PLN
20
508
9.750
247.6
28.000
711.2
24.500
622.3
3 1/2
88.9
0.500
12.7
1 1/8
28.6
10.000
254.0
1/2" x 12"
(12.7 x 304.8)
10434
(4732.8)
B3256-24 PLN
B3256-24 PLN
24
610
11.750
298.4
32.000
812.8
28.500
723.9
3 1/2
88.9
0.500
12.7
1 1/8
28.6
12.000
304.8
1/2" x 12"
(12.7 x 304.8)
12295
(5577.0)
B3256-30 PLN
B3256-30 PLN
30
762
14.750
374.6
38.000
965.2
34.500
876.3
3 1/2
88.9
0.500
12.7
1 1/8
28.6
15.000
381.0
1/2" x 12"
(12.7 x 304.8)
15082
(6841.2)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Fig. B3257 - Base Plate (TOLCO Fig. 406) - Pipe Supports, Guides, Shields ...
Eaton B-Line
17.10.2023
Fig. B3160 thru B3165 - Pipe Covering Protection Saddle (TOLCO Fig. 260 thr...
Eaton B-Line
17.10.2023
Fig. B2400 - Standard Pipe Strap (TOLCO Fig. 2STR) - Pipe Clamps
Eaton B-Line
17.10.2023
Fig. B3147A & B3147B - Pipe Anchor (TOLCO Fig. 32) - Pipe Supports, Guides...
Eaton B-Line
17.10.2023
Fig. B3891 - B3897 Pipe Slide Assembly Series - Pipe Supports, Guides, Shie...
Eaton B-Line
17.10.2023
B3180 - Standard Pipe Strap (TOLCO Fig. 20) - Pipe Clamps
Eaton B-Line
17.10.2023
Fig. B3154 - Short Insulation Protection Shield (TOLCO Fig. 220) - Pipe Su...
Eaton B-Line
17.10.2023
Fig. B3109 - Flat Top Clevis Hanger - Pipe Hangers
Eaton B-Line
17.10.2023
Fig. B3281 thru B3287 - Pipe Alignment Guide (TOLCO Fig. 420 thru Fig. 426)...
Eaton B-Line
17.10.2023
Fig. B3097 - Pipe Saddle With Strap (TOLCO Fig. 311) - Pipe Supports, Guide...
Eaton B-Line
17.10.2023
Fig. B3991 - B3993B Pipe Slide Assembly Series - Pipe Supports, Guides, Shi...
Eaton B-Line
17.10.2023
Fig. B3175 - Ring and Bolt Hanger - v1
Eaton B-Line
17.10.2023
Fig. B3108 - Extended Clevis Hanger (TOLCO Fig.1A) - Pipe Hangers
Eaton B-Line
17.10.2023
Fig. B2417 - Strut Mounted Pipe Guide - Pipe Supports, Guides, Shields & Sa...
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求