B3142 - Heavy Duty Pipe Clamp (TOLCO Fig. 4H) - Pipe Clamps
Eaton B-Line
Pipe Hangers
Pipe Clamps
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_clamps/b3142_asmtab.prj},{NB=B3142-10PLN},{PN=B3142-10 PLN},{PN1=B3142-10PLN},{PS=10},{FINISH=Plain},{A=1.250},{C=9.50000000},{BS=11/4\"-7},{DL650=6010},{DL650N=(26.73)},{DL750=5360},{DL750N=(23.84)},{AWT=2537},{AWTKG=(1150.8)},{L1=19.000},{L2=1.625},{NO=29},{LOD=},{PPATH=parts/b3142_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
BS
Bolt Size
ⁿ/ₐ
DL650
Max. Desing Load 650°F (343°C)
[Lbs]
DL650N
Max. Desing Load 650°F (343°C)
[kN]
DL750
Max. Desing Load 750°F (399°C)
[Lbs]
DL750N
Max. Desing Load 750°F (399°C)
[kN]
AWT
Appprox. Wt./100
[Lbs.]
AWTKG
Appprox. Wt./100
[kg]
B3142-3 PLN
B3142-3 PLN
3
76
Plain
1.000
25.4
3
76.2
4 1/8
104.8
3/4"-10
3370
(14.99)
3005
(13.36)
498
(225.9)
B3142-4 PLN
B3142-4 PLN
4
102
Plain
1.000
25.4
3 11/16
93.7
4 15/16
125.4
7/8"-9
3515
(15.63)
3135
(13.94)
634
(287.6)
B3142-5 PLN
B3142-5 PLN
5
127
Plain
1.000
25.4
4 5/16
109.5
5 9/16
141.3
7/8"-9
3515
(15.63)
3135
(13.94)
714
(323.9)
B3142-6 PLN
B3142-6 PLN
6
152
Plain
1.126
28.6
5 3/16
131.8
6 11/16
169.9
1"-8
4865
(21.64)
4340
(19.30)
1351
(612.8)
B3142-8 PLN
B3142-8 PLN
8
203
Plain
1.126
28.6
6 1/4
158.8
7 3/4
196.8
1"-8
4865
(21.64)
4340
(19.30)
1573
(713.5)
B3142-10 PLN
B3142-10 PLN
10
254
Plain
1.250
31.8
7 7/8
200.0
9 1/2
241.3
11/4"-7
6010
(26.73)
5360
(23.84)
2537
(1150.8)
B3142-12 PLN
B3142-12 PLN
12
305
Plain
1.626
41.3
9 1/2
241.3
11 5/8
295.3
11/2"-6
8675
(38.58)
7740
(34.43)
4300
(1950.5)
B3142-14 PLN
B3142-14 PLN
14
356
Plain
1.626
41.3
10 1/8
257.2
12 1/4
311.1
11/2"-6
9120
(40.56)
8135
(36.18)
5228
(2371.4)
B3142-16 PLN
B3142-16 PLN
16
406
Plain
1.626
41.3
11 3/16
284.2
13 5/16
338.1
11/2"-6
9120
(40.56)
8135
(36.18)
5657
(2566.0)
B3142-18 PLN
B3142-18 PLN
18
457
Plain
1.626
41.3
12 3/16
309.6
14 5/16
363.5
11/2"-6
9150
(40.70)
8160
(36.29)
6914
(3136.2)
B3142-20 PLN
B3142-20 PLN
20
508
Plain
1.626
41.3
13 5/16
338.1
15 7/16
392.1
11/2"-6
9150
(40.70)
8160
(36.29)
7468
(3387.5)
B3142-24 PLN
B3142-24 PLN
24
610
Plain
1.750
44.4
15 3/8
390.5
17 3/4
450.8
11/2"-6
9200
(40.92)
8205
(36.49)
12629
(5728.5)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求